Search Results for lifting height
Part Search Results - Positronic
Height (max in mm) Search Parts Reset selections. Part Number Search. Part Number Search. Inventory; Drawings; Series Details; Literature; No drawings for this search are available on the web site at this time. Please request this drawing here. Standard Density. RD. Select products conform to MIL-DTL-24308 ;
Item # TJT-125, Threaded Telephone Jack
Browse Item # TJT-125, Threaded Telephone Jack in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Width,Overall Height,Overall Length,Contact Diameter,Contact Length,Shell Material,Contact
Unity Gain Base Station and Marine 1800 MHz Antenna for Mounting on ...
Height Approx. 330 mm / 12.99 in. Weight Approx. 0.25 kg / 0.55 lb. Mounting On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) Environmental Operating temperature range -30 °C to +70 °C Survival Wind Speed 200 km/h Ingress Protection IP66 ORDERING Model Product No. Frequency CXL 1800-1 100000710 1710 ...
Model 3711F1110G Platinum Stock Products; Single Axis VC MEMS ... - PCB
Model 3711F1110G Platinum Stock Products; Single Axis VC MEMS accelerometer, 135 mV/g, 10 g, 1/4-28 4-Pin Plug Installation and Operating Manual
IR15TT-R Miniature Infrared Gas Sensor for Monitoring Carbon Dioxide ...
x 20 mm body height x Immune from “poisoning” x Resistance to corrosion x Reliable fail-safe operation x No moving parts x Low maintenance x Suitable for fixed and portable instrumentation x ATEX Certified II 2G Ex d IIC Gb (Ta = -20 to +55 qC) x IECEx Certified Ex d IIC Gb (Ta = -20 to +55 qC) x CSA Certified – File 107498
MA100UV00 - Amphenol Antenna Solutions
Length/Height (cm) 3.5 Diameter (cm) 17.8 Weight (kg) 0.4 Packing Details Packing Individual plastig bag Dimensions mm - Weight (kg) 0.4 reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical details can be obtained directly from the ...
Model 3711F112G Single Axis VC MEMS accelerometer, 675 mV/g, 2 g ... - PCB
Model 3711F112G Single Axis VC MEMS accelerometer, 675 mV/g, 2 g, 1/4-28 4-Pin Plug Installation and Operating Manual For assistance with the operation of this product,
Brief Instruction R-Series - Temposonics
• Height tolerances can be compensated Block magnet For: RP, RH & RF • The magnet can be lifted off • Height tolerances can be compensated Magnet slider For: RP • The magnet is guided by the profile • The ideal distance is maintained between the magnet and the waveguide. • Easy coupling via the ball joint Concentric mounting of U ...
HV 二芯连接器组装说明 - amphenol-gec.com
greater than 150N, pay attention to the correct crimping position, recommended crimping height refer to the next page. 2022/04/25 Rev.01 Document No: 8P1164 2/4 HV 二芯连接器组装说明 2 POS HV Flange Connector Assembly Manual 与外被口平齐 Shielded Flush with the
Quick Mount Relay Sockets JRE 2 Pole / 5 Amp / Size 20
Extended Height Relay Sockets APCD P/N QTY Size Contact Mating Relay Materials Socket Body: Polythermide per ASTM-D5205 Grommet: Silicone Rubber per A-A-59588 Contact Retainers: Stainless Steel Internal Socket Contacts: Copper Alloy, Hard Gold Finish per SAE-AMS-2422 Operating Range Temperature:-65°C to 125°C Insulation Resistance: 1000 ...
PROPRIETARY AND CONFIDENTIAL B 4 PLCS REMOVABLE A RELEASED, ECN11-0824 ...
height without adapter plate a a section a-a scale 2 : 1 c 1.80 plunge depth detail c scale 12 : 1 7 0.91 contact compressed height at test.25x.35 .25x.475 3.00 3.25 1.50 dowel protrusion at test. title: skand16sn0507 - sheet1 author: serg created date:
Products and concepts for Buses - el-cab.com.pl
9 Moving into the future A terrific team: Bus technology and the name HÜBNER have been joined together for decades. In transport systems around the world. Wherever people
www.rfstechnologies.com
%PDF-1.7 1 0 obj /Type /Catalog /Outlines 2 0 R /Pages 3 0 R >> endobj 2 0 obj /Type /Outlines /Count 0 >> endobj 3 0 obj /Type /Pages /Kids [6 0 R 26 0 R 30 0 R 34 0 R 38 0 R 42 0 R 47 0 R 51 0 R 61 0 R ] /Count 9 /Resources /ProcSet 4 0 R /Font /F1 8 0 R /F2 13 0 R /F3 63 0 R >> /XObject /I1 18 0 R /I2 19 0 R /I3 22 0 R /I4 23 0 R /I5 44 0 R /I6 64 0 R >> /ExtGState /GS1 20 0 R /GS2 21 0 R ...
B B Note-1 0.50 OTHER COUNTRY REGULATIONS AS DESCRIBED IN ... - Amphenol CS
standoff height indicator abridged cat no marked section c-c l2 ± 0.3 l1 3.0 2.0 12.0 50.0 max 20.0 2.0 20.0 2.0 15.55 note-1 0.50 11.6 cat. no. l1 l2 hm2h07p1lf 3.0 13.45 available hm2h07p109lf 3.9 14.35 available hm2h07p111lf 4.1 14.55 available hm2h07p113lf 4.3 14.75 available hm2h07p115lf 4.5 14.95 available hm2h07p117lf 4.7 15.15 available
Model 674A91 Vibration Transmitter with an IO-Link communication ... - PCB
MANUAL: 77182 REV: NR (4/26/2024) ECO: 54712 3 DECRIPTION Congratulations on the purchase of a quality PCB IO-Link Vibration Transmitter. In order to ensure the highest level
IR15TT-R Miniature Infrared Gas Sensor for Monitoring Carbon Dioxide ...
x 20 mm body height x Immune from “poisoning” x Resistance to corrosion x Reliable fail-safe operation x No moving parts x Low maintenance x Suitable for fixed and portable instrumentation x ATEX Certified II 2G Ex d IIC Gb (Ta = -20 to +55 qC) x IECEx Certified Ex d IIC Gb (Ta = -20 to +55 qC) x CSA Certified – File 107498
CFFP Charles Fiber Flexibility Pedestal Series with Factory Installed ...
LTCFFP-XX-801 Page 2 of 6 2nd Printing 1.3. Product Mounting and Location 1.3.1. Trench, Stake, or Pole The CFFP pedestal is typically installed in a trench in the ground, up to the ground line indicator on the base, at the fiber flexibility or
Quick Mount Relay Sockets JRE 4 Pole / 5 Amp / Size 20 Quick Mount ...
Extended Height Relay Sockets Socket Configurations APCD P/N QTY Size Contact Mating Relay Materials Socket Body: Polythermide per ASTM-D5205 Grommet: Silicone Rubber per A-A-59588 Contact Retainers: Stainless Steel Internal Socket Contacts: Copper Alloy, Hard Gold Finish per SAE-AMS-2422 Operating Range Temperature:-65°C to 125°C Insulation ...
OMNI FIT Standard B32 and RAPID FIT 062/072 - rfstechnologies.com
Height mm (in) 130 (5.12) Width mm (in) 110 (4.33) PRODUCT DATASHEET TRIM-SET-L114-001 Combination preparation tool (Universal Trimming Tool), CELLFLEX Cable 1 1/4" for connector families OMNI FIT Standard B32 and RAPID FIT 062/072 ® TRIM-SET-L114-001 REV : E REV DATE : 27 Jul 2015 www.rfstechnologies.com
Products and concepts for Buses - el-cab.com.pl
9 Moving into the future A terrific team: Bus technology and the name HÜBNER have been joined together for decades. In transport systems around the world. Wherever people