Search Results for lifting height
CDS3DE-380/2700 - 3dB Directional Hybrid Coupler
Height mm (in) 44 (1.73) Width mm (in) 102 (4.02) Length mm (in) 216.05 (8.51) TESTING AND ENVIRONMENTAL Environmental Class IP65 PRODUCT DATASHEET CDS3DE-380/2700 3dB Directional Hybrid Coupler CDS3DE-380/2700 REV : C REV DATE : 04 Oct 2024 www.rfstechnologies.com
Integrated IR Butane Datasheet - SGX Sensortech
Height (H) 16.50mm 16.60mm 16.70mm Pins Height (pH) 4.0mm 4.8mm 5.6mm Body Material Stainless Steel Weight 25 g 29 g 33 g Gas Sensor Sockets S1 5-Pin , Polygon Topology PIN CONFIGURATION Pin Name Description 1 TXD Data transmitted from the Integrated IR. +VCC 3.2 Volts – 5.25 Volts DC input to Integrated IR 3 GND
Model 354B04 | PCB Piezotronics
Model 354B04:Triaxial, Thru-hole mtg, Ceramic shear ICP® accel, 10 mV/g, 0.6 to10 kHz, Case isolated, TEDS Ver 1.0, 4-pin connector, incl. both 6-32 &
HSG-SCF12-DR | ANDREW
HELIAX® SureGuard® Boot for 1/2 in right angle jumpers to antennas or devices
3656–00 2-Wire Dial Pulse Terminating (2W DPT) and 3656–01 2-Wire Dial ...
Section 365–600–203 2 1. GENERAL 1.1 Document Purpose This document provides a general description and installation instructions for the Charles Industries 3656–00 2W
Dual Band Antenna for the UHF band e.g. TETRA,
Height Approx. 730 mm / 28.74 in. Weight Approx. 0.9 kg / 1.98 lb. Mounting Standard mounting on plane surface. Deck mounting by means of DM Mounting Kit (optional extra). Mounting on 30 - 44 mm mast tube by means of SM-MAS (optional extra) GPS Antenna P1dB (GPS Amplifier) 10 dBm Gain (GPS) 32 dBi Antenna Type (GPS) Quadrifilar Helix Active ...
MT-586G-100 - andrew.com
Height 152.4 mm | 6 in Width 609.6 mm | 24 in Length 609.6 mm | 24 in Material Specifications Material Type Copper Packaging and Weights Included Copper wire Packaging quantity 1 Weight, gross 48 kg | 105.822 lb. ANDREW an Amphenol company . Title: MT-586G-100 Author: ANDREW | an Amphenol company ...
TFOCA-II ProClean® Connector – Expanded Version
TFOCA-II ProClean® Connector – Expanded Version
Model 352C34 | PCB Piezotronics
Size - Height: 0.93 in: 23.6 mm (T) TEDS Capable of Digital Memory and Communication Compliant with IEEE P1451.4. English SI; Temperature Range-10 to +200 °F-23 to +93 °C: Output Bias Voltage: 7.5 to 13 VDC: Excitation Voltage: 20 to 30 VDC (TLA) TEDS LMS International - Free Format. English SI; Excitation Voltage:
Magnetostrictive Linear Position Sensors R-Series V Brief Instructions
• Height tolerances can be compensated, because the magnet can be lifted off Magnet sliders Profi le models (RP5) • The magnet is guided by the profi le • The distance between the magnet and the waveguide is strictly defi ned • Easy coupling via the ball joint M4 2 1 ±2 ±0.08) Sensor eemen ir p ±2 ±0.08)
SF-DPM35-84 - andrew.com
Height 2,133.6 mm | 84 in Face Width 1.463 m | 4.8 ft Width 1,447.8 mm | 57 in Length 0.396 m | 1.3 ft Pipe Length 2,133.6 mm | 84 in Face Support Pipe Diameter 88.9 mm | 3.5 in Mounting Diameter, maximum 203.2 mm | 8 in Mounting Diameter, minimum 0 mm | 0 in
CPY Document - PCB
%PDF-1.3 %ãâÏÓ %eCopy-1.0 % Page Description /EndOffset 0000059061>> 1 0 obj /Type /Catalog /Pages 2 0 R >> endobj 2 0 obj /Type /Pages /Kids [3 0 R ] /Count 1 >> endobj 3 0 obj /Type /Page /Parent 2 0 R /Resources 4 0 R /Contents 5 0 R /Rotate 90 /eCpyResolution 300 /MediaBox [0 0 610.56 792.00 ] >> endobj 4 0 obj /XObject /Im6 6 0 R>> /ProcSet [/PDF /Text /ImageB /ImageC ] >> endobj 6 0 ...
Dual Band Body Antenna for TETRA Band BA 450/GPS
Height Approx. 550 mm / 21.65 in. Weight Approx. 0.018 kg / 0.04 lb. Mounting Attached to clothing with one safety pins ORDERING Model Product No. BA 450/GPS/380-430 140000608 BA 450/GPS/425-475 140000613 BA 450/GPS/440-490 140000607 TYPICAL VSWR CURVE MOUNTED ON THE BODY 3D GAIN PLOT * * When antenna is mounted in front of chest. BA 450/GPS
Mono Modular Backshells - Amphenol CIT
Height Weight Shell; CAR-BK-10XP-S: Straight: 0.15"-0.40" (10mm) MS51959-5: 2: 1.000" 0.955" 9.5 g: Composite: CAR-BK-10XP-45: 45° ...
Motorsport Connector Solutions - Amphenol Australia
Please contact: Phillip Hoare Ph. 0403 250 892 philliphoare@amphenol.com.au www.amphenol.com.au 2 Nexus 4C & 5C TP-120 – Nexus 4C Straight PLUG TJ-101 – Nexus 4C Inline RECP Part No. TP-120 TJ-101 TP-105 TJ-105 Number of Conductors: 4 4 5 5
Check Your Order Status Online - Charles Industries
Charles Industries, LLC An Amphenol Company 1450 American Lane, 20th Floor Schaumburg, IL 60173-5492. Phone: (847) 806-6300 Fax: (847) 806-6231
Model 608A11 | PCB Piezotronics
Model 608A11:Platinum Stock Products; Low-cost, general purpose, industrial ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 10-ft integra
Fiber Optic Cable Assembly Design Guide
Fiber Optic Cable Assembly Design Guide
HS-600 - andrew.com
HS-600 ©2025 ANDREW, an Amphenol company. All rights reserved. Amphenol and ANDREW are registered trademarks of Amphenol and/or its affiliates in the U.S. and other ...
Model 483C41 | PCB Piezotronics
Model 483C41:8-channel, line-powered, ICP®/charge sensor signal cond., gain, selectable LPF, Ethernet, keypad/display