Search Results for le canon krupp 20
Ultra low-noise wide band hydrophone
Wilcoxon Sensing Technologies Contact Wilcoxon Sensing Technologies 20511 Seneca Meadows Parkway Germantown, MD 20876 USA Tel: +1 301 330 8811 Fax: +1 301 330 8873
MLV Series Low Voltage Pressure Sensors
mlv-l10d ±10 inh2o 200 inh2o 300 inh2o 20 mv mlv-l20d ±20 inh2o 200 inh2o 500 inh2o 20 mv mlv-l30d ±30 inh2o 200 inh2o 800 inh2o 20 mv mlv-005d ±5 psi 10 psi 30psi 25 mv mlv-015d ±15 psi 60 psi 120 psi 37.5 mv mlv-015a 0 - 15 psia 60 psi 120 psi 37.5 mv mlv-030d ±30 psi 90 psi 150 psi 37.5 mv mlv-100d ±100 psi 200 psi 250 psi 41.67 mv
Part No. 550033 Rev. E
GENERAL INFORMATION MTS PHONE NUMBERS To place orders: Contact your local distributor or call: 800-633-7609 or 919-677-0100 Application questions: 919-677-0100
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
SS60 50/200kHz, 600W, 0° Tilt, Humminbird #9, DT
Fixed 20° tilted version for 16 to 24° hull deadrise angles; Fixed 12° tilted version for 8 to 15° hull deadrise angles; Features. Depth and fast-response water temperature sensing; 600 W of power; Dual-frequency element: 50 kHz with a wide 45° beamwidth for depth performance to 353 m (1200')
www.ardentconcepts.com
RC Scrub- R TM Highly Reliable Endurance for Chipscale ATE Test and Flex-to-Board Applications Unique Patented Design with Linear Wiping Action for Extended Cycles
main | B75 High Chirp, 600W, 20° Tilt, Garmin 8-Pin, DT
B75 High Chirp, 600W, 20° Tilt, Garmin 8-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
PROTIMETER - amphenol-sensors.com
below 30% moisture content (i.e., around 97 or 98% relative humidity), although rot will start to develop at 20% moisture content. Thus dampness is hazardous long before it can be detected by the unaided senses. This is why it is so essential to use a moisture meter for surveying for damp, and making judgements about its severity.
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
Temposonics
Ring magnet 13.5 mm 254012 13.5 mm 20 mm 10.5 mm Float Description Article No. Inside Ø Outside Ø Width Float 1 201611 9.5 mm 28.6 mm 30 mm Float 2 201656 6 mm 22 mm 32 mm Temposonics® Ordering Temposonics® C A V H 2 Sensor model ...
www.amphenol-sensors.com
%PDF-1.7 %âãÏÓ 624 0 obj > endobj 641 0 obj >/Encrypt 625 0 R/Filter/FlateDecode/ID[3244B43919EB064B109258B499736385>9D452CDCF2614443AB01C56F831E7991>]/Index[624 ...
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
Temposonics
Operating voltage +24 VDC (−15 / +20 %) Ripple ≤ 0.28 Vpp Current consumption 100 mA typical (each channel) Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection Up to −30 VDC Overvoltage protection Up to 36 VDC 1/ With position magnet # 251 416-2
PROTIMETER - amphenol-sensors.com
below 30% moisture content (i.e., around 97 or 98% relative humidity), although rot will start to develop at 20% moisture content. Thus dampness is hazardous long before it can be detected by the unaided senses. This is why it is so essential to use a moisture meter for surveying for damp, and making judgements about its severity.
Temposonics
2 Temposonics® R-Series V R therCT ® 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
www.rfstechnologies.com
ÿÿÿÿ NVULibrary, Version=16.0.1.61, Culture=neutral, PublicKeyToken=6e1e9d5f649d6be5 iBwave.iBwaveLibrary.DB.DBHeader DataVersion SchemaVersion CompatibilityVersion DateTime SavedBySerialNo Guid System.Guid V ª GºJÙH $4BB75505-2374-4846-BBB1-CE9EDBD2B6C3 üÿÿÿ System.Guid _a _b _c _d _e _f _g _h _i _j _k 5׸¼ÞIŒY_:+!=# IB-A @ A4 .
www.temposonics.com
4 20 FMRC Entity Safety . 150 100 450 400 800 750— 700— NOTE The lowest operational posit10n of the gauge is with t,' COLOR COOE Rod White thru teed. thru NPT CAUTION . Transmitter 23 408 ohms equivalent IS. Ground Connection 250 ohm 0.1% P & F (Passive) HAZARDOUS AREA NON-HAZARDC SHUNT BAR' — IS. Ground Connection