Search Results for jzsp-csi9-1-e
Amphenol Connectors Cross Reference Guide
Amphenol Proprietary Intermates: 10-214XXX, 10-244XXX (Crimp types - front removal) Amphenol Proprietary Non-Intermates: (5015 Type) See also Heavy Duty Class “L”, Amphenol QWLD (MIL-DTL-22992), catalog 12-052
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
MIL-DTL-38999 Series I connectors with fast, 1/3 turn bayonet coupling, scoop proof design to protect the contacts, and a glass to metal seal achieving mil-spec sealing requirements.
UE36E1626042BE1 | QSFP DD | Amphenol
For more technical details, refer to product specification and application specification. Have any questions? Talk with us directly using LiveChat.
Military to Commercial Shell Style Conversion Table - Amphenol Aerospace
Stainless steel shell passivated E Stainless steel nickel plated N. Contact Us: 800-678-0141 • www.amphenol-aerospace.com 23 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 MIL-DTL-38999/27599, Series II JT How to Order (Commercial) Series II JT 2. HERMETIC SERVICE CLASS
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
Joe Ryder Ofce: +1 (607) 563-5001 • Email: ryderamphenol-aaocom amphenol-aerospacecom mphemm Heat rise data shows performance of HCP (High Current Pins) compared to standard mil-spec contacts and uncutwire as a benchmark. HCP sizes 0, 4, and 8 are mated with Temper-Grip Sockets. HCP sizes 12, 16, 20 & 22D
Series I Terminal Junction Modules - Amphenol PCD
Series I Terminal Junction Modules accommodate 12-26 AWG wires. Mounting rail and installation/termination accessories are available as well as customization. Sophisticated interconnect systems to deliver greater power and speed to meet the requirements of modern and future flight applications.
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
MIL-DTL-38999 Series II Hermetic Connectors provide an airtight seal and offer the high-density contact arrangements of MIL-DTL-38999 with smaller dimensional requirements. Additionally, a three-point bayonet coupling system allows for fast, 1/3 turn connector mating.
Mounting Options - Amphenol CS
0.XX 0.1 A2 1:1 ANGULAR Eng H.LEGALLIC 02/02/06 Dr P.CRON 02/02/06 0.X 0.3 size Scale TOLERANCES UNLESS OTHERWISE SPECIFIED www.fciconnect.com ISO 1302 ISO 406 ISO 1101 mm surface - tolerance std projection 0.13 0.36 0.1 AREA VACCUM NOZZLE TYPE RX / RL All Holes TYPE RV With CAP Without CAP TRUE POSITIONING : SEE DETAIL A SECTION B-B DETAIL A ...
Board to Board | Mezzanine - Amphenol CS
Amphenol ICC's backplane connectors support high speed application with speeds up to 112Gb/s. Our board-to-board backplane connectors are available in right angle, orthogonal and coplanar configurations.
D38999 Connectors with Coaxial, Concentric Twinax ... - Amphenol Aerospace
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.
VITA 87 | High Density Circular MT Connectors - fibersystems.com
Amphenol Fiber Systems International (AFSI) VITA 87 high density circular MT Connector product line offers a higher density MT ferrule-based fiber optic interconnect in the proven and ubiquitous MIL-DTL-38999 Series III form factor. The VITA 87 is offered in the 3 shell sizes, 11,13, and 15 supporting, 1, 2 and 4 MT ferrules respectively.
D38999 Connectors with Integral Accessories - Amphenol Aerospace
MIL-DTL-38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory.
POWERSAFE 38999 HIGH-POWER CONNECTOR - Amphenol Aerospace
Ideal for C5ISR, military avionics and ground vehicles, and missile and naval applications. 500 mating cycles. Temperature range from -85° F (-65° C) to 302° F (150° C) or 392°. IP68 when mated, IP28 unmated (socket version) Shell to shell conductivity between 1 and 5 mΩ.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Combines our extensive legacy of Mil-Spec connectors with the latest in high-speed technology, providing both a durable and high-bandwidth system that supports data rates up to 56 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. The mythological connector of your dreams, now has a new tail.
MIL-DTL-38999 Series II - JT Connectors - Amphenol Aerospace
Amphenol's MIL-DTL-38999 Series II and commercial JT series connectors meet or exceed the Mil-Spec requirements and are available in aluminum or stainless steel as well as several different finish options. Amphenol is also qualified to the MIL-DTL-27599 specification for Series II connectors.
SERIES III ES FI E - Amphenol Aerospace
high-heat sources. Built for applications with higher temperatures, such as hypersonic weapon systems, small module nuclear reactors, space launch vehicles, and other advanced aircraft, these high-heat connectors are built to operate at temperatures up to 572°F (300°C) for longer durations, with continuous duty at 500°.
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
The Amphenol filtered LJT Series offers all the design features of Series II plus a 100% “scoop-proof” contact protection design. This provides higher reliability and greater durability with permanently encapsulated contacts. Offered in stainless steel or aluminum shells with selective plating. Have any questions?
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Provides quick disconnect of the connector plug and receptacle with axial pull on the lanyard. Inventory Support Commonality - uses standard MIL-DTL-38999 contacts, insert arrangements and application tools. RoHS Compliant Product Available - Consult Amphenol Aerospace Operations.
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.7 4 0 obj (Identity) endobj 5 0 obj (Adobe) endobj 8 0 obj /Filter /FlateDecode /Length 66268 /Length1 342756 /Type /Stream >> stream xœì] @TUúÿνóâ10 á9 †—ÌÀ à I†§" ...
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[55D94AF6EB2FE342E26533CE48B0A297>]/Index[10 51]/Info 9 0 R/Length 116/Prev 224048/Root 11 0 R ...