Search Results for introduce a to b
XCede® | Backplane Connectors | Amphenol
DESIGNED TO SUPPORT 56G DATA RATE REQUIREMENTS. The Xcede ® product family allows for scalable data rates up to 56Gb/s with minimal cost. The flexibility of the design and available configurations allow for a complete solution for all system architectures.
MIL-DTL-55302 Low Mating Force Connectors | HDAS | Mother Board ...
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
Questions | Style Guide | Amphenol MAO
Questions? If you have any questions that were not covered in this Style Guide please contact :
Model 3713E112G
%PDF-1.4 %âãÏÓ 12 0 obj > endobj 226 0 obj >/Font >/ProcSet[/PDF/Text]>> endobj 225 0 obj >stream hÞì›KÏ5Ir×÷ý)ž¥Aªã¼UVÖ’ h$$ 0½CllÄ k¼ óõÉŒ[^#OÕ;^€dYž®~úüò~‰ˆü‡ùùãoöç?þØŸ ú± c®Ÿ¿þXóóŸ~þë û1?ÿý·¿ÿãŸìÏŸÿOþÍÿüùí 埙ü öÇ ×'¥ ›®Ï ~þñŸáÏÿü[JŸ3毿üö'ù©ù9ðÏò+óƒ h ŤüèX—5 uÌe ...
TECHNICAL NOTE TN-15 - PCB
TECHNICAL NOTE PCB PIEZOTRONICS, INC. • WWW.PCB.COM TN-15 Background In the late 1950’s and 1960’s, with the advent of the aerospace era and advanced weapons development, came the requirement for
00175520502 - Amphenol Air LB
1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements.
Amphenol Invotec
1974: Forward Circuits established in Tamworth (Invotec Tamworth). 1994: Central Circuits Acquired (Telford). 1995: Manchester Circuits Acquired (A&D Specialist).
Model AK Cable Connector Installation and Operating Manual - PCB
b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing ...
Crimp Ring Adaptor - BC1 - Amphenol Ltd
Military & Aerospace applications are supplied in accordance with AS85049 / M85049 specification; Broad range of additional proprietary designs and finishes
BAS001 ROOM AND BUILDING ACOUSTICS - pcb.com
SPECIFICATIONS Performance Sound Power 117 dB re 1 pW (not-equalized) 109 dB re 1 pW (equalized 50-5 kHz) Sound Pressure Level 95 dB(Z) at 10 m Operating Range 50 ~ 12.5 kHz
Model M350B01 | PCB Piezotronics
Model M350B01:ICP® Accel., Shock, 0.05 mV/g, 100,000 g, 4 to 10 kHz,10-ft integral cable, M6 x 0.75 stud, Filtered
B A4 - Amphenol Sine
( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. 7 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul o.d. 16 1.35 mm (.053 in) 14 - 20 awg 3.05 mm (.120 in) a4 c1403s update the appearance 16nov21 louie tommy 40.5±0.5 22.2±0.5 50.6±0.5 reduced ...
The New Self Aligning BergStak® 0.50mm Connectors - Amphenol CS
Amphenol ICC’s BergStak ® family is known for its high speed and high signal integrity in a compact form factor. The portfolio of BergStak ® is now extended with the new BergStak ® 0.50mm connectors.These are 0.50mm fine pitch connectors with a unique self-alignment feature, making it easy to work by operators, especially for low stack height.
10153123-040KBLF | WireLock® | Amphenol
WireLock ®, 1.80mm Pitch, WTB connector, USCAR-2 compatible, Receptacle Housing 40pin B Coding without CPA. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Product Drawing; 3D Model (STP) Product Specification - GS-12-1797 ...
Item # AP-155, Audio Plugs (MIL-C-55116) - Amphenol NEXUS Technologies
Browse Item # AP-155, Audio Plugs (MIL-C-55116) in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Number of Contacts,Application,Overall Diameter,Overall Length,Standard,Alternate P/N,Connector Style,Contact Types,Stra
Metral® Board Connectors | FCI Basics | Backplane Connector | Futurebus+
Product Specification - B Receptacle GS-12-453; Application Specification-Vertical Press Fit; Application Specification-Solder to Board; Industrial Backplane connector solutions for Diverse Applications; Overview Part Numbers Configure Your Product Choose Your Configuration Target Markets & Applications.
TRIAXIAL ICP® ACCELEROMETER - PCB
Model Number 356A06 TRIAXIAL ICP® ACCELEROMETER Revision: NR ECN #: 50974 Performance ENGLISH SI Sensitivity(± 20 %) 5 mV/g 0.51 mV/(m/s²) Measurement Range ± 1,000 g pk ± 9,810 m/s² pk
Model 070A08 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
10125756-A40010LF | PCI Express | Amphenol
PCI Express® GEN 3 Card Edge, Storage and Server Connector, Straddle-Mount, x16, 164 Positions, 1.00mm (0.039in) Pitch