Search Results for intel core i3 1005g1 datasheet
Data Sheet E-Series EP/EL IO-Link - Temposonics
I 3 I Temposonics® E-Series EP/EL IO-Link Data Sheet TECHNICAL DATA 1/ Selectable via IO-Link master 2/ Magnet slider # 252 182 and # 252 184, U-magnet #251 416-2, block magnet # 403 448 3/ The IP rating IP67 is only valid for the sensors electronics housing, as water and dust can get inside the profile. Output Interface Digital Transmission protocol IO-Link V1.1
Airmar DST810-PV-N2 Smart Multisensor | Gemeco
Depth, Speed-Through-Water, Water Temperature, Boat Attitude. The new DST810 Smart Multisensor, featuring the new Gen2 paddlewheel and AIRMAR's CAST ™ app, delivers a powerful combination of best-in-class speed performance and a simple, reliable way to calibrate accurate speed using your wireless device. The Gen2 paddlewheel delivers industry-leading start-up speed-through-water data below 0 ...
CDSDE4x4-694/3800 - 4 x 4 Hybrid Coupler - rfstechnologies.com
PRODUCT DATASHEET CDSDE4x4-694/3800 4 x 4 Hybrid Coupler CDSDE4x4-694/3800 REV : A REV DATE : 11 Jan 2019 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 2. External Document Links
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
TECHNICAL FEATURES - rfstechnologies.com
PRODUCT DATASHEET HBF058-08U1S4-xxF Series HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 4 pair Single-Mode Fiber with DLC to DLC/FullAXS ... Core/Clad µm 9/125 Single Bending Radius mm (in) 83 (3.3) F/O Standards (Meets or Exceeds) UL Listed Type OFNR (UL1666), RoHS Compliant Optical Loss dB/Km 0.5 @ 1310 nm 0.5 @ 1550 nm
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Telaire T6615 CO2 sensor dual channel module
Telaire T6615 Sensor Dual Channel Module Compact CO 2 Module Designed to Integrate Into Existing Controls and Equipment The Telaire® T6615 dual-channel CO 2 Module is designed to meet the volume, cost, and delivery
12.0 ± 0 - SV Microwave
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : smpm straight female ( 3221-40007 )
MS20W23G15 Socket Contact, Machined, Gold 15µ", Wire Range 22-20 AWG
MS20W23G15 Socket Contact, Size 20, Machined, Gold 15µ', Wire Range .34-.50mm², 22-20 AWG. Comparable to PN# RC20W3K
OAL - SV Microwave
a dcn 52752 07/23 approved: checked: drawn: see pdm see pdm sj 01/22/20 oal.250 (see table) product data drawing material: connectors: 2x sma male r/a (sf2912-60955)
Model 111A26 General purpose ICP® pressure probe, 500 psi, 10 mV ... - PCB
Model Number 111A26 ICP® PRESSURE SENSOR Revision: K ECN #: 54949 Performance ENGLISH SI Measurement Range(for ±5V output) 500 psi 3,448 kPa Useful Overrange(for ± 10V output) 1,000 psi 6,895 kPa [1]
www.amphenol-sensors.com
www.amphenol-sensors.com
B ATM06-12SX-SR1XX A4 C- B ATM06-12SX-SR1XX C- - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
ValProbe Real-Time Base Station - KAYE
Baz istasyonu, ayrı kaydediciler ve güçlü ValProbe RT sistem yazılımı arasında arayüz görevi görür. Kalifikasyon, kalibrasyon ve doğrulama çalışmaları için kullanılır. Pil yedeğini içeren kompakt tasarımı, onu saha kullanımı veya masaüstü uygulamaları için çok uygun hale getirir.
Complete End-to-End Solution - amphenolrf.com
i. Amphenol RF. Four Old Newtown Road Danbury, CT 06810. For more information visit. www.amphenolrf.com. or call 800.627.7100. Part Number
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 11 inches
Ultraminiature Product Series Data Sheet (Size: 92 kb) A-1PAX113-XXXYZ PDF Customer Drawing (Size: 173 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 11.00 in (279 mm) Cable Type:
PRODUCT DATA DRAWING DATE APPROVED 01 PRELIMINARY 09/12 - REL. NRN ...
01 preliminary 09/12 - rel. nrn 42505 08/01/18 stw 2.92mm plug for ut-141 s.r. cable checked: approved: drawn: stw 07/31/18 jmc 07/31/18 nhr 09/28/12
51740-10302404AALF | PwrBlade® | Amphenol
Amphenol is one of the leading manufacturers of PwrBlade ® . Contact us today for more details of PwrBlade ® , part number 51740-10302404AALF.
SMB Straight Plug to SMB Straight Plug RG-316 50 Ohm 6 inches
50 Ohm SMB Plug to Plug Cable Assemblies Datasheet (Size: 204 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 6.00 in (153 mm) Cable Type: RG-316: Connector 1 Part Number: 142186: Connector 2 Part Number: 142186: