Search Results for htr-440a temperature sensor
HTR-400 High-temp Dry Block Calibrator - KAYE
Kaye HTR-400 dry well employs unique inserts which minimize cooling of the thermocouple tips due to heat ... de temperatura HTR-400 é um bloco seco especificamente projetado para automatizar totalmente a calibração do sensor quando usado com o software de validação da Kaye e o padrão de temperatura rastreável. ... HTR-400: Temperature Range:
KAYE IRTD 400 I Temperature Reference Standard | KAYE
The broad temperature ranges from Ultra Low Temperature (-196°C) to High Temperature (+420°C), enables it to be used in virtually all temperature validation applications. Temperature Reference Standard. The IRTD is an integral part of Kaye's automated sensor calibration system and communicates directly with all Kaye Validation systems.
HTR-400 High-temp Dry Block Calibrator - KAYE
HTR-400: Temperature Range: 25°C above ambient to 400°C: Ambient Operating Range 5°C to 50°C: Set Point Accuracy: 0.2°C to 300°C 0.3°C to 400°C: Temperature Stability: 0.02°C to 300°C 0.05°C to 400°C: Transfer Calibration Accuracy* IRTD Standard to Thermocouples: 50°C to 150°C: ±0.1°C 150°C to 250°C: ±0.2°C 250°C to 350°C ...
HTR-420 High Temperature Dry Block Calibrator - KAYE
Kaye HTR-420 是一台最先进的高温度校准器,特别为处理更多探头和更多灵活性的温度验证所设计。HTR-420 可以一次最多校准48根热电偶探头并为前校准和后校准节省更多时间。新的高温干井可以与 Validator 2000、Validator AVS、ValProbe 和 RF ValProbe 软件完美兼容,实现自动校准探头。
HTR-400 High-temp Dry Block Calibrator - KAYE
HTR-400: Temperature Range: 25°C above ambient to 400°C: Ambient Operating Range 5°C to 50°C: Set Point Accuracy: 0.2°C to 300°C 0.3°C to 400°C: Temperature Stability: 0.02°C to 300°C 0.05°C to 400°C: Transfer Calibration Accuracy* IRTD Standard to Thermocouples: 50°C to 150°C: ±0.1°C 150°C to 250°C: ±0.2°C 250°C to 350°C ...
Uncategorised - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Temperature Sensors | Thermometrics
Thermometrics, Inc., offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today. From chips to value-added assemblies, with temperature ranges from -196ºC to 1150ºC, Thermometrics products play a vital role in measurement, control and protection of industrial and consumer-based applications worldwide.
KAYE IRTD 400 I Temperature Reference Standard | KAYE
The broad temperature ranges from Ultra Low Temperature (-196°C) to High Temperature (+420°C), enables it to be used in virtually all temperature validation applications. Temperature Reference Standard. The IRTD is an integral part of Kaye's automated sensor calibration system and communicates directly with all Kaye Validation systems.
ISPE Europe Annual Conference - kayeinstruments.com
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
KAYE IRTD 400 I Temperature Reference Standard | KAYE
The broad temperature ranges from Ultra Low Temperature (-196°C) to High Temperature (+420°C), enables it to be used in virtually all temperature validation applications. Temperature Reference Standard. The IRTD is an integral part of Kaye's automated sensor calibration system and communicates directly with all Kaye Validation systems.
2018 - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Factory Calibration/Repair
Riferimenti termici Kaye LTR / HTR - Calibrazione di fabbrica. Taratura AS-FOUND a 50, 100, 150, 200, 250, 300, 350 e 400 ° C con HTR; Regolazione dei coefficienti di calibrazione interni; Taratura AS-LEFT a 50, 100, 150, 200, 250, 300, 350 e 400 ° C con HTR; Test di ciclo e stabilità alla massima temperatura, test di sicurezza di cut-out
KAYE IRTD 400 I Temperature Reference Standard | KAYE
The broad temperature ranges from Ultra Low Temperature (-196°C) to High Temperature (+420°C), enables it to be used in virtually all temperature validation applications. Temperature Reference Standard. The IRTD is an integral part of Kaye's automated sensor calibration system and communicates directly with all Kaye Validation systems.
HTR-400 High-temp Dry Block Calibrator - KAYE
Kaye HTR-400 高温干井. HTR-400 温度基准干井是特别设计的,配合 Kaye Validation 软件和可溯源的温度标准实现全自动传感器校准。 Kaye HTR-400 干井采用独特井衬装置,可以减少由于热传导效应使热电偶探头顶端温度下降而引起的误差,仅为0.1°C。
Kaye LabWatch Pro - Environmental Monitoring
Temperature: Internal sensor range: -20 to +60°C (Accuracy of 0.6°C from 0 to 45°C) External sensor range: -196 to +200°C (Accuracy of 0.1°C from 0 to 60°C) Maximum cable length of external sensor is 30 feet/9 meters: Relative Humidity: Internal sensor range: 0 to 100% RH (Accuracy of 2% from 10 to 90% at 25°C) Auxiliary Inputs
Stability Chamber - KAYE
KAYE SEDE CENTRALE. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29
Philippines - kayeinstruments.com
Kaye LTR/HTR Drywells. LTR-200; LTR-150; LTR-90; LTR-25/140; LTR-40/140; HTR-420; HTR-400; Kaye CTR Liquid Baths. CTR-25 ; CTR-40; CTR-80; LN2 Comparator; ... The Kaye LTR-200 is specifically designed to calibrate temperature sensors precisely, offering a wide temperature range from -50°C to +200°C. Ideal for various calibration tasks in the ...
Validator AVS - kayeinstruments.com
Kaye LTR/HTR Drywells. LTR-200; LTR-150; LTR-90; LTR-25/140; LTR-40/140; HTR-420; HTR-400; Kaye CTR Liquid Baths. CTR-25 ; CTR-40; CTR-80; LN2 Comparator; ... The Kaye LTR-200 is specifically designed to calibrate temperature sensors precisely, offering a wide temperature range from -50°C to +200°C. Ideal for various calibration tasks in the ...
Vietnam 2 - kayeinstruments.com
Kaye LTR/HTR Drywells. LTR-200; LTR-150; LTR-90; LTR-25/140; LTR-40/140; HTR-420; HTR-400; Kaye CTR Liquid Baths. CTR-25 ; CTR-40; CTR-80; LN2 Comparator; ... The Kaye LTR-200 is specifically designed to calibrate temperature sensors precisely, offering a wide temperature range from -50°C to +200°C. Ideal for various calibration tasks in the ...
Temperature Calibrator - LTR-150 Dry Block and Liquid Bath - KAYE
El Kaye LTR-150 es el calibrador multipropósito más avanzado diseñado específicamente para satisfacer las necesidades de flexibilidad y capacidad para la validación térmica. Desde su capacidad para calibrar la capacidad de 48 termopares, hasta su versatilidad para funcionar como un bloque seco, baño líquido o calibrador de superficie, el LTR-150 ahorra horas de tiempo y esfuerzo al ...