Search Results for htp-85-b-d-754-n
Series II Commercial Socket Junction Modules - amphenolpcd.com
mil/spec p/n commercial p/n contacts m81714 p/n tjm116602 tjm116802 lc m81714/3-db1 tjm116702 tjm116902 wc tjm116603 tjm116803 lc m81714/3-db2 tjm116703 tjm116903 wc tjm116605 tjm116805 lc m81714/3-dc1 tjm116705 tjm116905 wc tjm116606 tjm116806 lc m81714/3-dc2 tjm116706 tjm116906 wc tjm116607 tjm116807 lc m81714/3-dd1 tjm116707 tjm116907 wc
Kaye LabWatch™ LT
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 2fwrehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Thermo-Trex Heavy-Duty Blue Silicone Fiberglass High Temp ... - TPC Wire
%PDF-1.4 %âãÏÓ 242 0 obj > endobj xref 242 56 0000000016 00000 n 0000001897 00000 n 0000002070 00000 n 0000003217 00000 n 0000003799 00000 n 0000004122 00000 n 0000004720 00000 n 0000004770 00000 n 0000005846 00000 n 0000006195 00000 n 0000006402 00000 n 0000007390 00000 n 0000007802 00000 n 0000008453 00000 n 0000008870 00000 n 0000009353 ...
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 1ryhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Vietnam - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
CF-02EM4252 - Amphenol Aerospace
–40°C to +85°C). AC Output Voltage range: 75 to 115 VAC Current range: 0 to 3.5 A Power range: 0 to 350 VA Optional Peak power: 500 VA for 45 sec Please consult factory for details. Frequency: 50 / 60 / 400 Hz Output Waveform Sinusoidal with max 5% (for 50,60Hz) and 7% (for 400Hz) harmonic distortion into a resistive load.
アンフェノールジャパン株式会社
86&0 8owud 6hdohg &rqqhfwru 0xowlsoh 3rohv lv d kljk judgh vhdohg frqqhfwru vhulhv wr phhw rxwgrru orqj whup xvh xqghu kduvk hqylurqphqw frqglwlrqv surylglqj xvhuv d kljko\ uholdeoh hohfwulfdo lqwhufrqqhfwlrq vroxwlrq 86&0 gholyhuv wkh kljkhvw vwdqgdug ri
L L I S T A m p h e n o l
b ma7cap1600-sx-kit a1 11 white aug.08,2018 tod aug.08,2018 tommy aug.08,2018 none c-aug.08,2018 white tommy p type, normal key notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton, epdm housing body: zinc die cast, nickel plated coupling nut: zinc die cast, nickel plated contact: copper alloy, gold plated ...
12 Channel 10/100/1G Base-T Managed Switch
Amphenol's RESMLAC-12EMG-F35 is a MIL-STD rugged, Enhanced Managed military-grade Gigabit Ethernet switch, offering 12 Gigabit Ethernet Ports. Developed for harsh environment applications, the RESMLAC-12EMG-F35 features mechanical packaging enhancements designed for MIL-STD-810F airborne and ground environmental compliance and high reliability.
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
NPP-301 Series Surface Mount Pressure Sensor Features • Low-cost surface mount package: SO-8 • Wide operating temperature range: -40°F to 257°F (–40°C to 125°C)
Octonet Contacts | High Speed Contacts | High Speed & Fiber Optics ...
Size 8 Octonet Contacts for MIL-DTL-38999 Series III connectors.
ROHS Compliant Alternatives to Cadmium Plating
Shell-to-shell conductivity, <2.5 millivolts; 500 mating cycles; Up to 1000-hour salt spray requirement (AP-93 plating) Temperature Rating: 347 °F (175 °C) (392 °F/200 °C for AP-93)
ZTP-315 Thermometrics Thermopile IR Sensor
85 3.141 3.244 3.350 90 2.670 2.763 2.858 95 2.277 2.359 2.444 100 1.946 2.019 2.095 105 1.667 1.732 1.800 110 1.430 1.489 1.550 115 1.230 1.282 1.336 120 1.058 1.105 1.153. Typical Characteristic Data Sensitivity Field of View Parameter Limits Units Condition Min Typ Max Field of View 70 75 80 Degree 50% of
High Power 5015 Connectors with Advanced Contacts
High Temperature Capability: For use in high temperature (200 C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can begin to relax.
PRODUCT PORTFOLIO - SV Microwave
Module D (1/2 Width) Figure 1.2 Module C (Full Width) Figure 1.3 Module E (1 1/2 Width) 3 VITA 67.3 SMPM SERIES VITA 67.3 SMPM BACKPLANE CONNECTOR MODULES SV Microwave’s VITA 67.3 SMPM series electrical and mechanical performance meet and exceed the standards specified in ANSI/VITA67.3-2017, listed below for reference.
Screw Clamp Plugs for Pluggable System
W ith fl ang e, Co ct on up s d Poles 2 p~24 Number of poles TJ x 51 7 0G* TJ Pitch 7.5mm With flange Poles 2p~16p TJxxA1520000G* Number of poles Pitch 5.08mm Contact on up side Poles 2p~24p TJ x 51 6 0G* Number of poles TJ Pitch 7.62mm Poles 2p~16p TJxx01500000G* Number of poles TJ TJ Pitch 7.62mm With flange Poles 2 p~16 TJxx01520000G* Numb ...