Search Results for htp-65-d-d-754-n
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Directive 2011/65/EU of the European Parliament, published 21 July 2011; Directive 2015/863/EU of the European Parliament, published 4 June 2015, pertaining to the addition of four substances classified as phthalates; The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and
B RTS014*12PHECxx A5 - Amphenol Sine
N KEY-40°C ~ 105°C PART NUMBER-40°C ~ 125°C RTS014N12PHECRTS014N12PHEC03--Ø22.2 41.5 2.2 11.3 RTS014*12PHECxx XXXX PANEL CUT OUT REFERENCE 4-Ø3.2+0.2 0 23.0 23.0 Ø25.3 +0.2 0 (For Front Panel Mounting) Ø25.1 +0.2 0 (For Rear Panel Mounting) A2 -- UPDATE PANEL CUT OUT REFERENCE Aug-08-2017 Nick Tommy 23.2
24V | 975m³/h | 131−452−0100 DRG 975 24V Grundausführung
AURORA − Konrad G. Schulz GmbH & Co. KG Suedring 4 D−69427 Mudau Germany phone: +49 6284 9202−0 +49 6284 9202−99 www.aurora−eos.com info@aurora−eos.com 24V | 975m³/h | 131−452−0100 DRG 975 24V Grundausführung | 08.04.2004 Seite 1 AURORA Doppelradialgebläse DRG zum Einsatz in Heizungen, Klimaanlagen sowie Be− und
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: NA2.54 Vertical 90D Wire inlet: 2.54: 2P-24P: NAxx508x0000G: Please refer to the pdf file. The website drawing is for reference only.
USB3F TV - Robuste Ethernet-, USB- og skjermkontakter | Amphenol Socapex
Amphenol Socapex USB3F TV er en forsterket USB 3.0-kontakt som er utformet for å fungere i tøffe miljøer. Denne kontakten er basert på MIL-DTL-38999 serie III-standarden, har en gjenget låsemekanisme og er forseglet mot væsker og støv (IP68). Den er ideell for bruk i militær flyelektronikk, jordede kjøretøy, kommunikasjon på slagmarken og industrielle applikasjoner.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
pt02a-08-04p | Amphenol Global Search | Amphenol
pt02a-08-04p | Amphenol Global Search | Amphenol atm04-4p | Amphenol Global Search | Amphenol b atm04-3p-xxx a3 11 d.parks 18/jun/13 none receptacle, 3 pin, atm series 16.2 41.2 requires contact retention wedge awm-3p standard molded color is grey. additional colors shown in part number chart are available via special order. 20.7 color part ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: EL3.5 Right angle Open DIP type: 3.5: 2P-24P: ELxx11530000G: Please refer to the pdf file. The website drawing is for reference only.
EU RoHS Declaration - SV Microwave
meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column. EU RoHS Declaration. Amphenol . Title: RoHSTemplate Created Date:
ストレートジャック、4穴フランジ取付 キャンドルスティック
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
PRODUCT DATA DRAWING - SV Microwave
a dcn 52741 07/23 approved: checked: drawn: see pdm see pdm bnk 05/06/20 12.000±.250304.80±6.35 smps male sma male 2x shrink tubing flexible Ø.047 cable
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
91-735124-12S YES CONNECTOR, ELECTRICAL, RECEP. N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace ... Directive 2011/65/EU of the European Parliament, published 21 July 2011; Directive 2015/863/EU of the European Parliament, published 4 June 2015, pertaining to the ...
D38999 Connectors with Integral Accessories - Amphenol Aerospace
MIL-DTL-38999 Series III style connectors with integral banding or strain relief to save space and eliminate the need for additional accessories
FSMA 905-Stecker mit Rändel FSMA 905-Connector with knurl
≥ 150 N Anmerkungen: * Abhängig von Faser und Verarbeitung ** Abhängig vom Kabel Notes: * Loss depends on termination and fiber ** Depends on cable. Sekundär-Coating 900 um . Primär-Coating 250 um . . Faser 125 pm . Kevlar Gesamtlänge 12 mm .10 mm .18 mm 7 mm 40 mm 28 mm 18 mm
PL01X-200-50-G06 单芯直头插头组装规范 PL01X-200-50-G06 1POS 180D Plug Assembly Manual
步骤9:将绝缘罩插入①合金外壳,转动使其触底; 固定外壳与电缆,以10~12N∙M拧紧尾盖, 完成此端线束组装 Step9: Put insulation housing into ① alloy shell, rotate the cable to make insulation housing arrive at a stop position then screw up ④ end cap with a torque of 10~12N.m to finish the assembly as the picture shown
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Directive 2011/65/EU of the European Parliament, published 21 July 2011; Directive 2015/863/EU of the European Parliament, published 4 June 2015, pertaining to the addition of four substances classified as phthalates; The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and
| Amphenol Socapex
zurück PS-Serie: Power Devices Lösungen. Stromwandler; Stromverteilungseinheiten; USB-Sticks und -Extender
EU RoHS Declaration - SV Microwave
ITEM # RoHS COMPLIANCE STATUS SF3321-60006 YES W/ EXCEPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc