Search Results for htp-60-b-d-754-k
MT-222 - andrew.com
MT-222 Adjustable Wall Mount for solid walls, 6 in stand-off
EXCEL|MATE - アンフェノールジャパン株式会社
3 KEY FEATURES With interlock solution RADSOK® Technology R4 version 12mm Shielding performance: EMI/RFI 60DB Sealing, IP67 (mated), IP6K9K Touch-proof, IP2XB Multiple coding positions High Voltage Safety Lock HVSL1200, which is the latest generation of the Excel|Mate series, has been specially designed for use in xEV applications. The RADSOK® Technology R4 version 12mm and an interlock ...
1139-6020.PDD - svmicrowave.com
GOLD PER ASTM B488, TYPE II, CODE C, CLASS 1.27, OVER ELECTROLESS NICKEL PER AMS 2404, CLASS 4, .00005" MIN.
CUSTOMER OUTLINE DRAWING - Amphenol
MATERIALS AND FINISHES: CAP FORMING TOOL - TOOL STEEL PLUNGER - DELRIN, COLOR: BLACK CONE TOOL - TOOL STEEL FOR USE WITH 3FA1ENXRJ-C01E3 (REF. 349-50883)
THREADED FASTENER DESIGN AND ANALYSIS - PCB
1.0 Introduction: Engineering Fundamentals of the Tightening Process The process of tightening threaded fastener assemblies, especially for critical bolted joints, involves controlling both input torque and angle of turn to achieve the desired result of proper preload of the bolted assembly. Understanding the role of friction in both the underhead and threaded contact zones is the key to ...
Modus W Series Liquid Differential PressureTransmitters
Modus W Series transmitters are an excellent choice for many HVAC, process and automation monitoring requirements. Typical applications include measurement of differential pressure across flow elements, heat exchangers, pumps and filters, liquid level monitoring and other demanding differential pressure measurement and control applications.
716F-SCF12-E01 - 7-16 DIN Female Connector for 1/2" Coaxial Cable, OMNI ...
716F-SCF12-E01 7-16 DIN Female Connector for 1/2" Coaxial Cable, OMNI FITTM Premium, Straight, O-Ring and 360° compression sealing
Microsoft Word - EU RoHS II CoC.docx
Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Thermometrics Precision, Ultrastable NTC Temperature Standards The Type S/AS/ES Thermometrics temperature standards consist of ultra-stable thermistor probes assembled into thin wall stainless steel housings with shielded extension leads. The thermistors used receive special processing to ensure long term stability. All thermistor temperature standards are ruggedly constructed and are suitable ...
Features - Amphenol Antenna Solutions
-45° -120 -110 -100 -90 -80 -70 0 dB -60 -130 -50 -140 -60
CRIMP TYPE PLUGS - amphenolrf.com
Step 3 Insert cable and contact into back end of crimp body. Contact shoulder will bottom in insulator. Slide ferrule over braid and crimp using hex die shown in table above.
Amphenol FCI gs-20-0488.pdf
2.0 SCOPE This specification provides information and requirements regarding customer application of eHPCE® Vertical Connector to printed circuit boards (PCB).
Model M105C02 Subminiature ICP® pressure sensor, 50 mV/psi, 0. ... - PCB
Model M105C02 Subminiature ICP® pressure sensor, 50 mV/psi, 0.099 dia. diaphragm, M5x0.8 mtg thd Installation and Operating Manual