Search Results for horizon blue cross blue shield
Standard Medical Cable Connector | Pulse-Lok Connector 361010
Pulse-Lok® 361010. Series. PL1300
Standard Medical Cable Connector | Pulse-Lok Connector 360067
RJ45 Shield. Nut Type. Strain Relief Type. Housing Color. Coupler Color. Pack Type. Part # Housing Style Cable Type Jack Type RJ45 Shield Nut Type Strain Relief Type Housing Color Coupler Color Pack Type; Pulse-Lok® 361040: Plug Kit : Solid : no : Flex : Black ...
Model 080A127 Spotface tool, 1.0 diameter spot with drill bit for ... - PCB
surface being prepared. A cross-check or torpedo level is very helpful in determining perpendicularity. The revolution speed of the drill motor should be kept between 150 and 350 RPM to optimize the life of the tool. Allow the tool to do the cutting. Do not apply excessive pressure while drilling, this will accelerate tool wear.
TNC Right Angle Crimp Plug Times LMR-240 Optimized 50 Ohm
RF Connector TNC Right Angle Crimp Plug Times LMR-240 Optimized 50 Ohm
QSFP-DD 200G Active Optical Cable - Amphenol
Amphenol QSFP DD to QSFP DD 200G Active Optical Cable assemblies increase the number of lanes from 4 to 8 and double the port density as compared to 100G QSFP28 AOC. The QSFP DD AOCs operate up to 25Gb/s NRZ modulation and provide solutions up to 200Gb/s
Medi | Mate Interconnect - Amphenol Alden
90⁰ PCB 42 = Blue 0 = No collet** 3 = 5.3 - 6.5 mm 2 = PSU – Black 06 U = Receptacle – front or back panel mount 3 = 80⁰ P = Socket – Straight PCB 43 = Red 0 = no collet 3 = PEI – Black 07 Y = Disposable receptacle – cable mount 4 = 170⁰ 44 = Green 08 5 = 205⁰ 45 = Yellow 09 46 = White 10 14
Make Panel Mount Connections Direct to Broadcast Components - Amphenol RF
Make Panel Mount Connections Direct to Broadcast Components. Amphenol RF is pleased to announce the expansion of its industry-leading 12G product portfolio to include pre-configured HD-BNC cable assemblies featuring panel mount jack connectors on the popular Belden 4855R cable type. Panel mount interconnects eliminate the need for panel adapters which represents both a cost and space-saving ...
Amphenol Network Solutions > 12-port Horizontal LC/UPC LCX Black ...
The Amphenol Telect 12-port LC/UPC LCX Black Angled patch plate fits in LGX®-compatible bulkhead fiber chassis and wall-mount enclosures.
Model 034M21 4-conductor, low noise, shielded, FEP cable, 10-ft, mini 4 ...
Model 034M21 4-conductor, low noise, shielded, FEP cable, 10-ft, mini 4 socket plug to (3) BNC plugs, low outgassing Installation and Operating Manual
Pulse-Lok® 380718 | aldenproducts.com
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; Pulse-Lok® 380025: Plug, Cable-Mount
Amphenol MP-6A28GNSBLK-003 Slim Category-6a Ethernet Cable (Thin CAT6a ...
Buy 3ft Amphenol MP-6A28GNSBLK-003 Thin-Line CAT-6a Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol's NEW 28-AWG Slim Category-6a (Thin CAT6a) Network Patch Cables (Color: Black) are designed with a dramatic reduction of cable diameter (over 33%), enabling IT professionals improved cable routing flexibility and enhanced airflow in today's high-density server rack ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
MoCA Broadband Digital Splitters Vertical True Flex™ and Horizontal ...
Cross 1125 - 1675 N/A N/A N/A N/A 35 (cros
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Model 260A12 Triax force sensor, 1k lb (Fz), 1k lb (Fx,y), 15 pC/lb (z ...
Cross Talk(between x and y axis) ± 3 % ± 3 % Cross Talk(between (x or y axis) and z axis) ± 5 % ± 5 % Environmental Temperature Range -100 to +350 °F -73 to +177 °C Electrical Capacitance(all channels) 30 pF 30 pF [3] Insulation Resistance(all channels) ≥ 1012 Ohm ≥ 1012 Ohm Output Polarity(in direction of markings) Negative Negative ...
HB012-S-01U1-S12F - Screened Hy - RFS Technologies an Amphenol Company
Cross Section of Power Cable: mm² (AWG) 1.5 (16) DC Wire Information: 30 x 0.26 Pure Annealed Copper (Class 5) DC Wire Jacket Material: Blue and Grey LSZH polyolefin (colours may change in accordance with B.S. updates) DC Wire Jacket Thickness: mm (in) 0.7 (0.028) DC Cable Diameter: mm (in) 3 (0.118) DC Standards (Meets or Exceeds)
437-6750-000 | VHDM | Amphenol
Amphenol is one of the leading manufacturers of Backplane connectors. Contact us today for more details of VHDM, part number 437-6750-000.
Design Security Into Your System With Waterproof HD-BNC Interface
Amphenol RF expands IP67 sealed HD‐BNC connector series with additional options for a variety of popular coax cable types.
NJMMER-0004 | OSFP 800G Straight Cable Assembly | Amphenol
Cross Reference. Digital Catalog. Events. Industry Standards. Our Capabilities. Part Number Stock Search. Videos. Distributor Digital Library. OSFP112G-OSFP112G Cable Assemblies. OSFP112G-OSFP112G Cable Assemblies - NJMMER-0004. Status Part: Active. Print. QUOTE REQUEST. Product Enquiry
HN-Type Right Angle Clamp Plug RG-8 RG-213 RG-225 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880, Belden 89880, Belden ...