Search Results for heat shrink
CUSTOMER OUTLINE DRAWING - Amphenol RF
heat shrink yube typ(2) interface per mmcx plug interface per rp sma jack scale 0.750 customer outline drawing all other sheets are for internal use only. created date:
C400-HMHM
Damp Heat Steady State Test Method IEC 60068-2-3 Thermal Shock Test Method IEC 60068-2-14 Vibration Test Method IEC 60068-2-6 ... Water Jetting Test Method Note Connector can meet IP67 when applying heat shrink tube per Installation Instruction 7857097 step 10 Packaging and Weights Weight, net 38.1 g | 0.084 lb Regulatory Compliance/Certifications
Amphenol®
• Two pieces of Amphenol’s HST heat shrink tubing 4-way Kits are available today AHVB-4KT-A Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate and reliable but
ATPC Medium Voltage Cables - TPC Wire
Explore ATPC's Medium Voltage Cables, meeting UL Standard 1072 with options from 5kV to 35kV. Features include copper conductors, TR-XLPE insulation, and PVC jackets. Request a quote today!
Tips For Revamping & Debottlenecking Your Industrial Manufacturing Plant
To modernize your plant, revamping and debottlenecking (increasing capacity) restores competitiveness and allows your facility to fulfill demanding market requirements regardless of industry.Pinpointing and removing existing bottlenecks will help to achieve optimal results between your investment costs and plant output, thus increasing the quality, quantity and safety of your products.
MILVA NGVA D38999 Cordsets & Jumpers - Amphenol Socapex
Amphenol Socapex offers high-quality MILVA NGVA D38999 Cordsets and Jumpers that are factory tested and ready to install according to MILVA NVGA standards. These products are designed to provide reliable connectivity in demanding environments, including ground vehicles, remote-controlled weapon turrets, military Ethernet and USB networks, Ethernet switches, battlefield communication, military ...
LEADING IN FLEXIBLE WIRING SYSTEMS - CMR Group
Heat shrink Braided Conduit Lee Willmott, CMR UK's Engineering Manager commented, "CMR's flexible harness manufacture process use best in class test facilities and assembly techniques.The sleeving method is specified dependant on the customer specification and CMR recommend the best solution considering operating environment, design for ...
Chem-Gard® 250 Multi-Conductor Cable - tpcwire.com
Chem-Gard® 250 Multi-Conductor Cable is a high temperature and chemical resistant cable for control and instrumentation applications that can withstand a maximum conductor t emperature of 250°C / 482 ° F. Th is control and instrumentation cable features a copolymer PFA jacket that provides excellent chemical, abrasion and high heat resistance. Chem-Gard ® is approximately 40% smaller in ...
MIL-C-5015 PRODUCT SHORTFORM - Amphenol Australia
Amphenol Australia www.amphenol.com.au ph 03 8796 8888 22 Industry Blvd, Carrum Downs VIC 3201 MIL-C-5015 PRODUCT SHORTFORM
P-MDB-227-093-205BP | Amphenol Global Search | Amphenol
heat shrink | Amphenol Global Search | Amphenol Amphenol’s Amphe-HST Series, a versatile collection of heat shrink tubing including Thin Wall, High Temperature, Dual Wall, Medium and Heavy Wall, as well as Medium Voltage Tubing and Tape. Our series is compliant with the EU RoHS environmental standards, ensuring eco-friendly solutions.
Steel Case Study - TPC Wire
On the outside, the jacket is comprised of heat- and moisture-resistant Aramid fiber braid jacket that gives extra protection against abrasion. On the inside, silicone rubber insulation gives an added layer of resistance to heat, moisture, and chemicals that might cause the ordinary cable to fail prematurely under this plant’s sweltering ...
Model 350M88 ICP® Shock Accelerometer Installation and Operating ... - PCB
clear heat shrink for cable and electrical connector see specification sheet pin outs function 031 eb signal/power red center pin ground white shell case n/a n/a mounting hole preparation
Areas to Install High-Temperature Industrial Cables in Your Steel Mill
Ceramic, silica, fiberglass, silicone and abrasion-resistant sleeves offer exceptional protection to give you peace of mind and the confidence that your cables and cords are strong enough to resist damage from flame, heat, molten splash, chemicals or other destructive forces.
Dual-Feed 200A 4/5 TPA/GMT Fuse Alarm Panel - amphenol-ns.com
heat-shrink tubing. 12. Clean the terminals and lugs with a nonabrasive, nonmetallic pad. 13. If required, lightly coat anti-oxidant on lugs and input BATTERY and RETURN terminals. 14. Connect the lugs to input terminals on back of panel, as shown in Figure 5. 15. Tighten the lugs to 45 in.-lb. (5 N•m). 16. Make sure TPA and GMT fuse ...
Model 037G20 10-conductor, 28 awg (40/44), shielded, polyurethane ... - PCB
Model 037G20 10-conductor, 28 awg (40/44), shielded, polyurethane cable, 20-ft, 9-socket plug to pigtails, labeled for differential triax series 3743
Stroker Cable Tension Case Study | TPC Wire & Cable
Our TPC sales representative recommended that they try our Chem-Gard™ 200 product. It was designed specifically for high heat applications with a fluoropolymer jacket that can withstand temperatures up to 200ºC (392ºF). CUSTOMER’S RESULT: Our customer updates us yearly that this product is still in the application.
Quick-Connex® Mini DIN Standard 11mm - TPC Wire
Quick-Connex® DIN connector assemblies feature a self-sealing polyurethane shell design providing environmental protection up to IP67/NEMA 6, an integrated LED connector head, built in surge suppression and secured to our Trex-Onics® 18 AWG cable.
Industrial | Markets - Amphenol
This family of heat shrink tubing with options that are chemical and solvent resistant, irradiated or cross-linked materials, unlined, and adhesive lined. With 2:1 to 6:1 shrink ratios and a wide temperature range.
MILVA NGVA USB Cordsets & Jumpers - Amphenol Socapex
Amphenol Socapex offers MILVA NGVA USB Cordsets and Jumpers, which are factory tested and ready to install according to the MILVA NVGA standard. These cordsets feature overmolded Ethernet and USB cables that comply with NATO's Generic Vehicle Architecture standard. The cordsets come with three signal possibilities and three plating options: black zinc nickel, olive drab cadmium, and nickel.
Midwest Mine Gains Success With Mining Cable - TPC Wire
It actually has a 25% thicker wall than most ordinary cable and 100% fabric serve, which means that it’s flame-, heat-, and tear-resistant. Plus, this welding cable has MSHA approval, so when citations can be issued and money can be lost, it was important for this customer to maintain full compliance.