Search Results for glock 19 gen 5 specifications
Data Sheet R-Series V RF5 SSI (document part number: 552207)
Each Temposonics® position sensor consists of a ferromagnetic waveguide, a position magnet, a strain pulse converter and supporting electronics. The magnet, connected to the object in motion in the application, generates a magnetic field at its location on the waveguide. A short current pulse is applied to the waveguide.
Data Sheet E-Series ET SSI 551899 - temposonics.com
Robust, non-contact and wear free, the Temposonics linear position sensors provide best durability and accurate position measurement solutions in harsh industrial environments. The position measurement accuracy is tightly controlled by the quality of the waveguide which is manufactured by Temposonics.
BNC Jack to BNC Jack Adapter 50 Ohm Straight | 031-219-RFX - Amphenol RF
Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
CDFP PCIe 5.0 Cable Assemblies | High Speed Input Output | Amphenol
Amphenol CDFP cable assemblies are designed to meet emerging data center and high-performance computing application needs for high density cabling interconnect systems capable of delivering 32GT/s per lane (Gen 5.0). CDFP has 16 lanes, capable to deliver 64Gbps.
SV20 Pin D38999 Contact (Size 20) for .047 Cable | SV Microwave
SV Microwave introduces the SV20 Pin D38999 Contact (Size 20) for .047 Cable, ideal for high-density applications. Check out the specifications now.
G45A19021020HHR | HDMI connector | Amphenol
HDMI Connector System - G45 Series, Input Output Connector, Receptacle, Type A, Right Angle, 0.5mm Pitch, 19 Position, SMT (SMD for Shell Peg) Type, Gold Flash Plating, High Temperature Thermo Plastic, Black, Tape and Reel Package
BNC Straight Plug to HD-BNC Straight Plug B4855R 75 Ohm 500 mm 12G
BNC Straight Plug to HD-BNC Straight Plug B4855R 75 Ohm 500 mm 12G (19.68 Inches) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 19.69 in (500 mm) Cable Type: Belden 4855R ...
10051922-1810ELF | 0.50mm pitch Flex Connectors | Amphenol
For more technical details, refer to product specification and application specification. Have any questions? Talk with us directly using LiveChat.
A2 MODIFY PRODUCT NAME 11AUG20 IAN TOMMY - Amphenol Sine
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp04-24-19s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp06-24-19pn-sra a1 release new drawing 18may20 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material ...
MINI-FAKRA TYPE A BREAKOUT CABLES - Amphenol RF
Amphenol RF offers AUTOMATE Type A Mini-FAKRA quad-port jack to (4) SMA plugs or jacks breakout cables designed on highly flexible TFC-302LL cable. These assemblies feature the automotive industry-standard snap-on interface on one end and a secure threaded coupling mechanism on the other.
RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
NPI-19 Series NovaSensor Low Pressure Sensors
NPI-19 Series NovaSensor Low Pressure Sensors Features • Solid state, high reliability • 316L stainless steel, ISO sensor design • ±0.5% static accuracy • Temperature compensated 32°F to 158°F (0°C to 70°C) • 125 mV typical FSO on current version • 75 ±1 mV FSO on voltage version • Thermal errors less than 2% FSO • Two ...
075I99V12BK4190000R5 - Amphenol Broadband Solutions
Skip to main content. Products; Solutions; Company. News; Events; Media; Fiber 101 Training; Certifications
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
Specifications subject to change. For complete specifications and availability, ask your Hoffman Products Sales Representative or call 800-645-2014.
ACU-X20-N4 - amphenol-antennas.com
MECHANICAL SPECIFICATIONS Operating Temperature Range degrees -40° to +70° C (-40° to + 158° F) Protection Class --- IP55, with antenna test Housing Material ---Housing: Aluminum (Electrophoresis), Upper Cover / Bottom Cover: Zinc Alloy (Trivalent Chromium Plating) Weight g (lbs) 710 (1.57) Dimensions mm (in) 124.5 x 138 x 29.2 (4.9 x 5.4 x ...
GS-20-0399 Application Specification - Amphenol CS
5.0 APPLICATION REQUIREMENTS The wires in Table 1 are the wiring information for use with crimp terminals 10127718, 10127719, 10132448, 10132447, 10161703 and 10134160. Table 1 Crimp Terminal Part Number Applicable Wire Gauge (AWG) Insulation Outside Diameter (mm) Strip Length (mm) 10127718-00XLF 10127719-00XLF 20-24 AWG 1.85 Max. 2.50 – 3.00
PRODUCT SPECIFICATION GS-12-389 - Amphenol CS
5.0 ELECTRICAL CHARACTERISTICS 5.1 Operating Voltage: The operating voltage may not exceed 80V DC @25A for current interrupting applications. For non-interrupting applications, the operating voltage may not exceed 300V DC. 5.2 Current rating (Temperature rise): The temperature rise above at ambient when using specified current in section 5.10
SMA PCB End Launch Straight Jack 50 Ohm | 901-10019 - Amphenol RF
N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; ... Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination ...
PS-7529-A MINI POWER PLUS - Amphenol CS
3.5 Packaging and Shipping: Per Amphenol ′s Company Operating Procedure #COP-15-1 and Packing Specification PKS-0001 4.0 PERFORMANCE AND TEST DESCRIPTION Product is designed to meet electrical, mechanical and environmental performance requirements specified in Table I. Unless otherwise specified, all tests shall be performed at
ComboLock for Industrial and Network control - Amphenol CS
ComboLock ® is available from 5 to 19 positions for signal and 2 to 8 positions for power in vertical and right-angle configurations with surface mount termination. These modular connectors come with active latching ensuring secured mating retention and preventing unintentional cable housing release.