Search Results for futaba j connector
Commercial Aerospace | Markets - Amphenol
SV Microwave has released a new line of RF connectors for Ø.047" cable that features an extended-length ferrule to protect the solder joints and fragile cable sections from environmental stress. This cable connector product line includes threaded male SMA, 2.92mm, and 2.4mm configurations and female push-on SMP and SMPM configurations.
TNC Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector TNC Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 000-79075 PDF Customer Drawing (Size: 58 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 79075: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated
RF Connector BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated. Downloads. 031-71059 PDF Customer Drawing (Size: 831 kb) 031-71059 IGS 3D Model (Size: 1800 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material:
BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C26a (Size: 34 kb) 000-36800-RFX PDF Customer Drawing (Size: 90 kb) 000-36800-rfx IGS 3D Model (Size: 540 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status:
Literature - Amphenol Aerospace
Find product specifications, product variations, insert arrangements, and more critical information on the connector family you’re looking for. Assembly Instructions and Step-by-Step Guides Review step-by-step instructions on how to assembly and disassemble our products, from contact insertion and removal, crimping, what tools are required to ...
F-Type Straight PCB Jack Through Hole 75 Ohm | 222141 - Amphenol RF
RF Connector F-Type Straight PCB Jack Through Hole 75 Ohm. Downloads. 222141 STP 3D Model (Size: 798 kb ) 222141 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
Temposonics
connector (4 pin), straight – M12 D-coded, male connector (4 pin), straight Part no. 530 064 Cable with M12 D-coded male connector (4 pin), straight – RJ45 male connector, straight Part no. 530 065 Material: PUR jacket; green Features: Cat 5e Cable length: 5 m (16.4 ft) Cable Ø: 6.5 mm (0.26 in.) Ingress protection: IP65, IP67, IP68
2C4U3MB180X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 18-Port, Peanut-Shape Pattern, XPOL, (2x) 696-960 | (4x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz, Fixed Tilt
backshell | Amphenol Global Search | Amphenol
9-2437-25 | Amphenol Global Search | Amphenol backshell catalog | Amphenol Global Search | Amphenol 64 backshells amphenol japan straight; direct coupling 38999 series i & series ii connector group k non-environmental emi/rfi table-a mil part number designator connector shell size se – ii / i cable range l (max) y (max) accessory shell size
AJ107BR - connectors.nexus.com
Title: AJ107BR : Created Date: 4/8/2004 10:17:27 AM
SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 903-289P-51A2 PDF Customer Drawing (Size: 253 kb) 903-289P-51A2 IGS 3D Model (Size: 923 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb)
Model 357B03 Platinum Stock Products; High temp., ceramic shear, charge ...
Model 357B03 Platinum Stock Products; High temp., ceramic shear, charge output accel., 10 pC/g, 9k Hz, 10-32 side conn.(-95 F to +500 F) Installation and Operating Manual
Thermometrics GE-2133 General Fluid Temperature Sensor
Thermometrics GE-2133 General Fluid Temperature Sensor
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 082-340-1052 PDF Customer Drawing (Size: 957 kb) 082-340-1052 STP 3D Model (Size: 826 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Model 111A22 General purpose ICP® pressure probe, 5000 psi, 1 mV/psi, 0 ...
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.21 oz 6.0 gm [4] All specifications are at room temperature unless otherwise specified. ... J - Ground Isolated [5][6] Electrical Isolation(50 V) 108 Ohm 108 Ohm N - Negative Output Polarity [6] S - Stainless Steel Diaphragm [6]
Model 352A21 Platinum Stock Products; Miniature, lightweight (0.6 ... - PCB
maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged.
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
Connector Group J. 215 Contact backshells@amphenolpcd.com. Created Date: 8/5/2022 1:33:08 PM ...
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172254-10 PDF Customer Drawing (Size: 51 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N6551E1-096-AT30GA-50: Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Riser Pipes & Wire Guards - Charles Industries
having to force the bulky connector ends through the pipe. Instead, the cable can be easily inserted through the split design. The split edge is then mounted towards the premises wall, providing total coverage. Split Risers are available in 5’ offset & notch (12-119S) and 5’ straight (12-119-1S) models. Split Risers for Fiber Optic Cables