Search Results for force sensor中文
Model 208C01 | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
Force Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
低压传感器解决方案 | All Sensors
Amphenol All Sensors 是设计和制造低压和超低压传感器的领先企业。 我们的产品系列以其高精度、可重复性和广泛的定制功能而著称。 压力范围低至 0.25 in H2O,高至 150 PSI。
Model 202B | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
FORCE & STRAIN FUNDAMENTALS - PCB
force sensors are constructed with thin quartz crystal discs as the piezoelectric sensing elements which are "sandwiched" between upper and lower base plates.
Model 209C01 | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
Model 113B26 | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
Model 208C03 ICP® Force Sensor Installation and Operating Manual - PCB
ICP force sensors are well suited for continuous, unattended force monitoring in harsh factory environments. Also, ICP sensor cost-per-channel is substantially lower, since they operate through standard, low-cost coaxial cable, and do not require expensive charge amplifiers. Refer to the installation/outline drawing and specification sheet
Model 260A33 | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
Guide to Dynamic Force Sensors - PCB
Quartz Force Sensors are well-suited for dynamic force measurement applications. They are not interchangeable with strain gage load cells used for static force measurements.
ICP® FORCE SENSOR - PCB
208C03 ICP® FORCE SENSOR Revision: K ECN #: 51420 Performance ENGLISH SI Sensitivity(± 15 %) 10 mV/lb 2,248 mV/kN Measurement Range(Compression) 500 lb 2.224 kN Measurement Range(Tension) 500 lb 2.224 kN Maximum Static Force(Compression) 3,000 lb 13.5 kN Maximum Static Force(Tension) 500 lb 2.224 kN
Technical Information | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
ICP® FORCE SENSOR - PCB
201B76 ICP® FORCE SENSOR Revision: B ECN #: 53334 Performance ENGLISH SI Sensitivity(± 15 %) 1 mV/lb 224.8 mV/kN Measurement Range(Compression) 5,000 lb 22.24 kN Maximum Static Force(Compression) 5,000 lb 22.24 kN Broadband Resolution(1 to 10,000 Hz) 0.10 lb-rms 0.445 N-rms [1]
Model 260A02 Triax ICP® force sensor, 1k lb (Fz), 1k lb (Fx,y ... - PCB
This force-directed input and corresponding output will provide a positive going output signal in models and a ICP negative going output incharge mode sensors.
Applications | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
Model M261A02 3-Component ICP® Force Sensor Installation and Operating ...
PCB Piezotronics 3-component force link sensors are designed to simultaneously measure dynamic and quasi- static force measurements in three orthogonal directions;
Model 261B02 Triax force link, ICP®, 1000 lb (Fx,y,z), 2.5 mV/lb ... - PCB
PCB Piezotronics 3-component force link sensors are designed to simultaneously measure dynamic and quasi- static force measurements in three orthogonal directions;