Search Results for floor mounted receptacle
N-Type Panel Mount Jack 4-Hole Flange Slot 50 Ohm
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172224-13 N-Type PCB Through Hole Right Angle Jack Bulkhead 50 Ohm 172234-12 N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm IP67 ARC 082-6553
SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm 901-5PA200000AE SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 7 inches 095-902-450-007 You May also be Interested in
High Rejection GPS Magnetic Mount Series - PCTEL
This magnetically-mounted ,high rejection GPS antenna uses an electrically shielded LNA PCB assembly and ceramic filter designed to provide high out-of-band rejection for optimal integration in multiband installations. Its compact, UV-stable radome is ideal for concealed vehicle tracking applications.
NFC 93422 relay sockets - SCR 25 type | Products Amphenol Air LB
Get all the latest news, Subscribe here ! Enter your email. Subscribe. I have read and I accept the privacy policy
0.50mm pitch FFC/FPC - F308 Series - Amphenol CS
www.mphe-icc.cm Disclaimer Pese te tht the ve irmti is sect t che itht tice. 0.50mm pitch FFC/FPC - F308 Series MATERIAL §§Housing: LCP, black color (UL94V-0) §§Actuator: PPS, black color (UL94V-0) §§Contact : Copper alloy, T=0.15mm §§GND Terminal: Copper alloy, T=0.20mm §§Lock Terminal: T=0.12mm, thermostable MECHANICAL PERFORMANCE
PCB Piezotronics, Inc. Launches New Line of Intrinsically Safe, Extreme ...
For Immediate Release: For media inquiries please contact: Amanda Barill, Marketing Manager (800) 828-8840 x2713 abarill@pcb.com
TNC Jack 4-Hole Flange 50 Ohm | 122396-12 - Amphenol RF
TNC Straight Crimp Jack 1.32 mm Micro-cable Bulkhead Front Mount 50 Ohm IP67 031-7001. TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm IP67 Black Plating 122192-15-BC. TNC Right Angle Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm Reverse Thread 122370RT.
32420012000 - Amphenol Air LB
Pillar bolt cover 3 terminals
High Power White Housing Blue A-Series
Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W; Mix and Match™ CHIRP Cables; Transducer Identification. B744V/VL Newer Version
32405064002 - Amphenol Air LB
Assembly 3240 0.1900-32 UNF (Ø 4,82) - H: 23,8 mm - pitch of 14,5 Without wave-washers 6 terminals
Humboldt Male Flange Mount Connector, 2 Port for .047 Cable
SV Microwave offers the Humboldt Male Flange Mount Connector, 2 Port for .047 Cable H12P-0001 with higher level features. Explore the product here!
Module For crimped contacts Socket With peripheral sealing 4 contacts ...
Module For crimped contacts Socket With peripheral sealing 4 contacts #12 Supplied with contacts Polarization B Serie3 Fluorinated silicone
Amphenol Network Solutions > Products > Fiber > Quickly add to overhead ...
The WaveTrax two-inch Trumpet provides a vertical exit from a horizontal fiber raceway system to network equipment. The snap-together WaveTrax overhead cable raceway system from Amphenol Telect reduces time spent on installations and retrofits.
AX5FDV-M3 5 Pole XLR Female Chassis Mount, Vertical PCB (M3
AX5FDV-M3 5 Pole XLR Female Chassis Mount, Vertical PCB (M3 Threaded Holes), Machined Contacts, Nickel Finish-5 Pole XLR Female Chassis Mount, Vertica. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items ...
10127815-121LF | Minitek® Pwr 4.2 | Amphenol
Minitek® Pwr 4.2, Receptacle Terminal, Tin Plating, Chrysocal, AWG (#18-24). Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification. 3D View. 3D View
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
Telect designs and manufactures high-density frames, rack-mount bulkhead panels, tray-based solutions, wall or pole-mounted solutions, pre-configured equipment, and overhead and vertical cable management solutions. Choose Telect reliability, backed by NEBS certification. Our focus is to protect your fiber and data. Shop fiber products below
Amphenol Network Solutions > Products > Power > DC Power ...
Your shopping cart is empty. Product Qty Amount; From: Until:
ICP® LOW NOISE 1/4 MICROPHONE SYSTEM - PCB
Model Number 378A08 ICP® LOW NOISE 1/4" MICROPHONE SYSTEM Revision: NR ECN #: 55015 Performance ENGLISH SI Nominal Microphone Diameter 1/4" 1/4" Frequency Response Characteristic(at 0° incidence) Free-Field Free-Field
Module With straight PCB contacts Socket With peripheral sealing ...
Module With straight PCB contacts Socket With peripheral sealing Contacts #12 Tin-plated without Lead (RoHS) Polarization B Serie3 Fluorinated silicone
SMA Panel Mount Right Angle Jack 4-Hole Flange Solder RG-405 0.086-inch ...
RF Connector SMA Panel Mount Right Angle Jack 4-Hole Flange Solder RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132293 PDF Customer Drawing (Size: 37 kb) 132293 STP 3D Model (Size: 453 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: