Search Results for fip connector
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 24 inches
Connector 1 Part Number: 901-9201-2ASF-T: Connector 2 Part Number: 901-9201-2ASF-T: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
ASR connectors - Backshells | Products Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Accessories; SIM - EN4165 series 3 connectors (monomodule) - Plugs; 1900SIM connectors. 1900SIM connectors - Plugs; 1900SIM connectors - Receptacles; 3559 - ABS1152 push-pull connectors. 3559 - ABS1152 push-pull connectors - Plugs;
SMA Straight Bulkhead Jack to SMA Straight Plug RG-174 50 Ohm 6 inches
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 200 ...
Connector 2 Part Number: 132286RP: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.32 mm DS 50 Ohm 300 mm 336314-13-0300.
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 36 inches | 115101 ...
Connector 2 Part Number: 112116: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 24 inches
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Straight Plug to BNC Straight Plug RG-316 50 Ohm 6 inches
Connector 2 Part Number: 112132: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. BNC Straight Plug to BNC Straight Plug B4855R 75 Ohm 500 mm 12G 095-850 ...
Accelerometer mounting and installation techniques
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/Font >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/MediaBox[ 0 0 720 540] /Contents 4 0 R ...
107425-21 | aldenproducts.com
©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 6 Inches
Connector 1 Part Number: 132114: Connector 2 Part Number: 172128: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. N-Type Straight Bulkhead Jack to SMA Straight Plug RG-142 50 Ohm 72 Inches 095-902-530-072.
ROKK Wireless - Cove - RGB LED, 10W Waterproof Wireless Phone ... - Gemeco
Cove LED 10W safely houses & wirelessly charges your phone at the same time. Now you can keep your phone in a safe place onboard, tucked away, charged, and ready to go!
AISnet Network AIS Base Station Receiver with Built In AIS-VHF ... - Gemeco
It also has a USB connection for a simple plug ‘n play connection to a local computer and ships with viewing software for Windows. The system also integrates well with popular coastal surveillance software such as MaxSea/Time Zero. It will overlay AIS information onto their charting and radar overlays. There are now a large number of internet ...
00171471102 - Amphenol Air LB
Products > Rectangular connectors > 1900 - EN3545 connectors | 3 product(s) 1900 - EN3545 connectors - Male shells | 3 product(s) 1900ND07P1X00C Connector 1900 Pin With grommet sealed 5 pin contacts #8 Without polarizer, without contact
Model 333B30 ACCELEROMETER Installation and Operating Manual
%PDF-1.4 %âãÏÓ 24 0 obj >stream ÿØÿà JFIF ``ÿáhExifMM* > F ( 1 N` ` Paint.NET v3.5.11ÿÛC ÿÛC ÿÀ : ß " ÿÄ ÿĵ } !1A Qa "q 2 ‘¡ #B±Á RÑð ...
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 6 inches
Connector 2 Part Number: 112116: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
Colinear, 5 dBd Base Station and Marine Antenna for the 450 MHz Band
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 009DE50 Mechanical Connection(s) N(f) Materials Shroud: Polyurethane-coated glass fibre Mounting bracket: Seawater resistant aluminium, epoxy-coated Clamps: Stainless steel Colour White (RAL 9003) Wind Area 0.045 sq. m / 0.48 sq. ft Wind Load 57 N (160 km/h) Dia.
ATSeries LED - Amphenol Sine
2 Pos, 13A LED Plug Connectors in 12V/24V Amphenol Sine Systems’ AT Series™ LED (Light Emitting Diode) Plug Connectors, available in a 12V and/or 24V LED plug option, are a highly-visible , field-serviceable, cost-effective solution for quick visual verification of power to help reduce troubleshooting time. Available in both Black or Grey
1100 modules with component carrier junction block
SIM - EN4165 series 3 connectors (2&4 modules) - Accessories; SIM - EN4165 series 3 connectors (monomodule) - Plugs; 1900SIM connectors. 1900SIM connectors - Plugs; 1900SIM connectors - Receptacles; 3559 - ABS1152 push-pull connectors. 3559 - ABS1152 push-pull connectors - Plugs;
MIL-DTL-83723 Matrix, Pyle, Breakaway - Amphenol Aerospace
Medium sized, environmentally resistant circular connector. Used for both general-purpose and high-temperature applications in commercial aerospace. MIL-DTL-83723 (Pyle) Includes styles from Pyle National, with proven technology for severe environments in commercial and military aerospace markets. ...