Search Results for f-14d modernized
Pu sh -B u tto n S witch e s with C o n ta ct 2
F a x: 203-324-7623 E ma il: salesinfo@nexus.com We bsite : www.nexus.com Pu sh -B u tto n S witch e s with C o n ta ct 2 1 Ite m # B u tto n C o lo r Actio n O p e ra tin g Fo r ce Milita r y NX302AB1B Black Momentary 3 to 5 lbs MS25089-2A NX302BB1B Black Momentary 3 to 5 lbs MS25089-2B NX302BB1R Red Momentary 3 to 5 lbs MS25089-2BR
Amphenol PCD Shenzhen
BIG DATA SERVER. POSITIONS Search All
SFS-78-01 - SFS clamp for RADIAFLEX® 7/8"
Installation Temperature °C (°F) -20 to 80 (-4 to 176 ) Operation Temperature °C (°F) -50 to 85 (-58 to 185 ) Storage Temperature °C (°F) -50 to 85 (-58 to 185 ) PACKAGING INFORMATION Package Quantity 150 PRODUCT DATASHEET SFS-78-01 SFS clamp for RADIAFLEX® 7/8" SFS-78-01 REV : A REV DATE : 17 Jun 2019 www.rfstechnologies.com
18.0 ± 0 - svmicrowave.com
P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.1/2 SMPM Plug-in Contact to 2.92mm
F e a t u r e s
Operating Temperature: Head Electronics:- 40 to 75°C (- 40 to 167°F) Sensing Element:- 40 to 105°C (- 40 to 221°F) EMC Test: DIN IEC 801-4, Type 4, CE Qualified; DIN EN 50081-1 (Emissions), DIN EN 50082-2 (Immunity) Shock Rating: 100 g (single hit)/IEC standard 68-2-27 survivability
Plug Clicker nut 4 Modules Composite Rugged Bright nickel
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Telaire Vantostat T8041/T8042 CO2 Duct Mount Sensors
F: +1 814-781-7969 U.K. Sales and Service: Amphenol Thermometrics (U.K.) Limited Crown Industrial Estate Priorswood Road Taunton, TA2 8QY, UK T: +44 1823-335-200 Brazil Sales and Service Amphenol TFC DO Brazil LTDA Rodovia Governador Adhemar Pereira de Barros KM 121,5 S/N 13098-396 Campinas Sao Paulo, Brazil U.S.A. Technical Support: Amphenol ...
NPA Surface-Mount Pressure Sensors
• Operating Temp: -40°C to 125°C (-40°F to 257°F) • Compensated Temp: 0°C to 60°C (+32°F to +157°F) • Excitation Voltage: 3.3 and 5 VDC • Custom transfer functions available Product Spotlight NovaSensor NPA Series of Surface-Mount Pressure Sensors features a high stability SenStable ® piezoresistive MEMS chip
NTC Thermistors Type RL20 - amphenol-sensors.com
-58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Also available with epoxy coating • Available on tape and reel to EIA RS-468A for automatic insertion NTC Thermistors Type RL20 Amphenol Advanced Sensors.
II - temposonics.com
11-98 550032 Revision F. GENERAL INFORMATION MTS PHONE NUMBERS Application questions: 800-633-7609 Repair Service: 800-248-0532 Fax: 919-677-0200 SHIPPING ADDRESS MTS Systems Corporation Sensors Division 3001 Sheldon Drive Cary, North Carolina 27513 HOURS Monday - Thursday 7:30 a.m. to 6:30 p.m. EST/EDT
FR-N-1SM-01-80F - HYBRIFLEX® RR - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
GPS Antennas GNSS 2020 - amphenolprocom.com
> 50 dB, f 1525 MHz > 50 dB, f > 1650 MHz: P1dB (GNSS LNA) > 6 dBm: VSWR (output) (GNSS LNA) 2.0:1: Supply voltage (GNSS LNA) 3 - 15 V DC: Current Consumption (GNSS LNA) 20 mA: Environmental; Operating temperature range-40 °C to +70 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP67: Ordering Designations. Model Product No.
Onboard kitchens and accessories - el-cab.com.pl
2 3 TM Company – New marketing concept TM – Company The owner-run family business TM Technischer Gerätebau GmbH was originally developed from an electrical wholesalers which still
PS1&PS4-VOC-10-MOD TotalOrganicVolatileModule Datasheet
PartNumber Range Resolution TVOCGasModule PS1-VOC-10-MOD 0-10ppm 0.01ppm TVOCGasModule PS4-VOC-10-MOD 0-10ppm 0.01ppm 4PinCable Module4PINcable Note:1 ...
NK Series Epoxy-Coated Chip NTC Thermistors
Title: NTC Type NK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of NTC chip thermistors with solder-coated steelwires and epoxy resin coating.
Display Features and Modes - amphenol-sensors.com
Temp °F, Temp °C, CFM, turn lower display OFF. Stand-Alone Monitoring Once the elevation correction has been made, as described above, the sensor will begin to accurately display current room conditions. Using an External Datalogger Voltage output for both CO2 and temperature are available via an RJ-45 jack located on the rear of the unit.
el-cab.com.pl
%PDF-1.5 %âãÏÓ 427 0 obj > endobj xref 427 21 0000000016 00000 n 0000001300 00000 n 0000001402 00000 n 0000001835 00000 n 0000002385 00000 n 0000002422 00000 n 0000002536 00000 n 0000002648 00000 n 0000005019 00000 n 0000007668 00000 n 0000008488 00000 n 0000008781 00000 n 0000009130 00000 n 0000028905 00000 n 0000085034 00000 n 0000095068 00000 n 0000099540 00000 n 0000110412 00000 n ...
HBF058-08U1S1-50F1 - HYBRIFLEX® - RFS Technologies an Amphenol Company
RFS Technologies website is optimized for recent browsers : IE9+, Chrome 31+, Firefox 31+, Opera 28+, Safari 7+ Please upgrade your browser to continue
NTC Thermistors Type RL20 - amphenol-sensors.com
-58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Also available with epoxy coating • Available on tape and reel to EIA RS-468A for automatic insertion NTC Thermistors Type RL20 Amphenol Advanced Sensors.
NTC Type NDK - amphenol-sensors.com
code NDK152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F