Search Results for esp32 lcd proteus
Amphenol Advanced Sensors Protimeter Psyclone Thermo-Hygrometer
Introduction The Protimeter Psyclone thermo-hygrometer measures relative humidity with psychometric measurements, along with temperature. One button enables Start, Hold and OFF operation, and four arrow keys allow you to set up and change the measurements shown on the LCD screen.
440-1003.qxd - PCB
These modules can be mixed and matched as necessary to construct signal-conditioning systems that meet the diversified needs of most tests. The Modular System supports all types of piezoelectric sensors, including TEDS, and PCB capacitive (DC) sensors.
Principle of Operation
The MediaGaugeTM MG-9V panel has a LCD display and three multi-functional buttons – ON/UNIT/OFF; Backlight/P-H (Peak-Held) and RESET/CLEAR. The ON/UNIT/OFF button is used to display the pressure reading; switch between pressure units (PSI; BAR; and MPA) and to power down the unit.
M-Series LCD Modbus Terminal, Product Specification
The LCD Modbus Terminal is a fully programmed remote terminal that can be placed in the field or in a control room. The Terminal accepts Modbus RTU, displays tank information, and can out-put Modbus RTU to a plant wide system (PLC, DCS, SCADA).
Model 480E09 1-Channel, battery-powered, ICP® sensor signal ... - PCB
Model 480E09 1- battery-powered, ICP® sensor signal conditioner, gain x1, x10, x100, 2mA, BNC input/output connectors.
Model 9110D | PCB Piezotronics
Portable Vibration Calibrator: ICP & voltage inputs, frequency range 5 Hz to 10 kHz, max amplitude 20 g, 20 ips, 150 mils, English & metric scales, certificates in mV, pC, µA, mA, A2LA accredited +/- 3% accuracy (10 Hz to 10 kHz) - stepped sine.
Thermometrics temperature sensor solutions - amphenol-sensors.com
Thermometrics continues to invest in leading edge temperature sensor and sensor packaging technology for the Thermometrics product line, particularly in developing custom solutions for industry and for specific customer application needs. From chips to value-added assemblies and for temperature ranges from -196oC to 1150oC, Thermometrics products play a vital role in measurement, control and ...
Telaire 7001 CO2/Temperature monitor - Amphenol
Introduction The Telaire® 7001 CO2/Temperature monitor (shown in Figure 1 below) is an easy to use hand-held instrument, which provides stable and highly accurate readings due to Telaire patented dual beam NDIR technology. The monitor, equipped with a 0-4 V output, is ideal for long-term monitoring and recording.
Hygromaster L - protimeter.com
The Protimeter Hygromaster L is a versatile thermo-hygrometer. This product is used to measure relative humidity, air temperature and dew point. 2. Safety considerations.
Dual-input panel meter, Sunbright process display, 4-20 mA output
Dual-input, digital panel meter, accepts 2 inputs of common process voltage (0-5 V, 1-5 V, ±10 V) and current (0-20 mA, 4-20 mA) signals, RTDs, and thermocouples, 4-20mA output, 12-24 VDC, dual line 6-digit Sunbright process display, NEMA 4X, IP65 rated. We are using cookies to give you the best experience on our website.
Powering ICP Sensors With Signal Conditioners - pcb.com
battery-‐powered signal conditioners. Most line-‐powered signal conditioners supply 24 VDC power to the sensor as the signal conditioner is conn. ed to an external 24VDC power source. The power provided by a battery-‐powered signal conditioner can vary depending on the number and voltage of the batt.
Protimeter ConcreteMaster Moisture Meter
The ConcreteMaster is a non-invasive, rapid test moisture meter for concrete and gypsum materials meeting ASTM F2659 guidance. 2 years on mechanical or manufacturing defects. Does not include wearing part or accessories. Extendable warranty with equipment registration.
Microsoft Word - PS_AN5_MediaGauge_MGA-9V_ProductOverview_03
The MediaGaugeTM MGA-9V panel has a LCD display and three multi-functional buttons – ON/UNIT/OFF; LIGHT/P-H (Peak-Held) and RESET/CLEAR. The ON/UNIT/OFF button is used to display the pressure reading; switch between pressure units (PSI; BAR; and MPA) and to power down the unit.
NovaSensor NPC-1210 Series Pressure Sensors
Optional pressure port and lead configurations provide superior flexibility in low profile applications where pressure connection orientation is critical. The NPC-1210 Series is based on NovaSensor’s advanced SenStable® piezoresistive sensing technology.
0.50mm pitch FFC/FPC - F308 Series - Amphenol CS
Its robust connector design makes it suitable for robotic operations, supporting Industry 4.0. These are also ideal for automotive, data, industrial, communication, consumer and medical applications. § Insertion force: 0.5N x n + 4N max. § Contact Resistance: (Initial) 60MΩ max., (final) 40MΩ max.
Model 443B102 Dual Mode Modular Signal Conditioner Card ... - PCB
Setting the LCD Backlight Level re disp LCD BACKLIGHTING 2 1 Off 3. Select the desired backlight level and press MENU.
HDMI RECEPTACLES - Amphenol CS
Insulation resistance: Unmated> 100MΩ; Mated> 10MΩ. • Contact resistance: 30mΩ max. Contact current rating: 0.5A min. Voltage rating: 40V AC max. Mating force: 44.1 N max. RoHS compliant. HDMI association 1.3a certification. Please note that the above information is subject to change without notice.
S124 24" LCD Monitor (With 12V Dc Kit - 24V Option) - Gemeco
The S124 is a new 23.5” HD LCD marine monitor designed for below deck or internal dash mounting. It features a 1920 x 1080 pixel display with 2M:1 contrast ratio for bright color and vibrant displays. Ideal for use with our Aqua Compact Pro PC range and accepts VGA, HDMI and DVI inputs.
MEASURE, MONITOR, TROUBLESHOOT - PCB
uring and quality departments. When connected to a Rotary Torque Transducer, the unit can be used to test the capability of power tools, verify the accuracy of hand tools, monitor the capability of a fastening process, or audit the.
Spartan Dosimeter Manual - PCB
Monitor noise exposure data in real-time, remotely from the included LD mobile app or the G4 LD Utility. Auto-calibrate your dosimeter simply by attaching the included calibrator. Measure noise exposure using your chosen configuration and up to 3 additional virtual dosimeter configurations at once.