Search Results for emi emc
Power Connectors | Products - Amphenol
The robust metal housing offers excellent EMC ratings and guarantees IP68/IP69K leakage proof. ... This series, utilizing RADSOK®socket contact, HVIL contact, and EMI shielding technology in a ruggedized harsh environment, thermoplastic rectangular, push/pull coupling, high power connector. With two, three, or four contacts per connector and ...
Data Sheet R-Series V RFV PROFINET - Temposonics
EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The RFV sensors fulfill the requirements of the EMC directives 2014/30/EU, UKSI 2016 No. 1091 and
Technologies - Amphenol Aerospace
Advanced Capabilities Span Amphenol’s Entire Catalog of Ruggedized Harsh-Environment Connectors and Interconnect Systems Our industry-leading ruggedized interconnect systems include a range of technologies that showcase Amphenol’s expertise in solving complex aerospace and military connection challenges and ensuring the performance and integrity of mission-critical systems in harsh ...
Temposonics
EMC Test: Electromagnetic emission EN 50081-1 Electromagnetic immunity EN 50082-2 EN 61000-4-2/3/4/6, Level 3/4, Criteria A, CE qualified Operating Voltage: +24 Vdc nominal (-15 or +20%) Polarity protection: up to -30 Vdc Overvoltage protection: up to 36 Vdc Current drain: Analog: 50 - 140 mA Start/Stop: 50 - 100 mA (stroke length dependent)
EU Declaration of Conformity - amphenolprocom.com
Article 3.1b. Electromagnetic compatibility: EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio equipment and services; Part 1: Common technical requirements EN 50498: 2010 Electromagnetic compatibility (EMC). Product family standard for aftermarket electronic equipment in vehicles
tv07rqf-25-17s | Amphenol Global Search | Amphenol
Visit && for more information Connector Group K NON-ENVIRONMENTAL EMI/RFI STRAIGHT; DIRECT COUPLING MIL-DTL-38999 Series I & II. TABLE A. Accessory. Shell Size ... Size 17 to 25: At 2625Vac RMS, 2mA max leakage current; EMI 360˚ screening facilitated with straight or 90˚ EMC backshell; Mating durability 500 cycles minimum, contacts rated to
EU Declaration of Conformity - AMPHENOL PROCOM
Article 6.1.b. Electromagnetic compatibility: EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio equipment and services; Part 1: Common technical requirements Article 6.2. Efficient use of radio spectrum: EN 301 166 v2.1.1:2016 Chapter 7.4: Unwanted emissions in the spurious domain
EU Declaration of Conformity - AMPHENOL PROCOM
Article 3.1b. Electromagnetic compatibility: EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio equipment and services; Part 1: Common technical requirements EN 50498: 2010 Electromagnetic compatibility (EMC). Product family standard for aftermarket electronic equipment in vehicles
Data Sheet R-Series V RP5 Profinet 551961 - Temposonics
EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with Magnet movement velocity Magnet slider: Max. 10 m/s; U-magnet: Any; block magnet: Any Design / Material Sensor electronics housing Aluminum (painted), zinc die cast
Circular Connectors | Products | Amphenol
Amphenol LTW's 7/8" Mini connectors are designed according to IEC standards and are ideal to fulfill watertight, vibration resistant, and EMC protection in industrial harsh applications. Developed in receptacle, field installable, and over-molded cable to satisfy industrial connector demand.
Temposonics
none; high accuracy, 200 V/m EMI position output. Ruggedness is “designed in”, 100 g shock rating. The MH sensor can be fully sealed and embedded in a ... EMC: ISO 14982 agricultural and forestry machines ISO 11452-2 (radiated immunity) ISO 11452-4 (conducted immunity) ISO 7637-1/2 (transient impulses)
Temposonics
EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with Operating pressure 350 bar (5,070 psi)/700 bar (10,150 psi) peak (at 10 × 1 min) for sensor rod/RH5-J: 800 bar (11,600 psi) ...
Board-Level Connectors | Products - Amphenol
FCI Basics Minitek® MicroSpeed connector family with 1.00mm pitch supports high-speed data applications with up to 25Gb/s. These connectors feature a shielded design that provides superior EMC performance and significantly improved electromagnetic compatibility.
Data Sheet R-Series V RDV EtherNet/IP - Temposonics
EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The RDV sensors fulfill the requirements of the EMC directives 2014/30/EU, UKSI 2016 No. 1091 and
Quadrax Contacts | Products | Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Filter Connectors - Amphenol-Air LB
solutions to EMI problems in a wide range of military and commercial applications including . avionics systems, satellites, missiles, communications, control systems and tempest equipment. A low pass filter connector incorporates capacitors and ferrite inductors into ... values to ensure that a box meets EMC requirements while in the test ...
Temposonics
EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with . Magnet movement velocity Magnet slider: ≤ 5 m/s; U-magnet: Any; block magnet: Any Design / Material Sensor electronics housing Aluminum Sensor profile Aluminum
Temposonics
none; high accuracy, 200 V/m EMI position output. Ruggedness is “designed in”, 100 g shock rating. The MH sensor can be fully sealed and embedded in a ... EMC: ISO 14982 agricultural and forestry machines ISO 11452-2 (radiated immunity) ISO 11452-4 (conducted immunity) ISO 7637-1/2 (transient impulses)
Aquacon Hermetic Connectors | Aquacon Connectors | MIL-DTL-38999 ...
If you have any specific requirements, such as electromagnetic compatibility (EMC) filters or printed circuit board (PCB) mounting, make sure they are included in your design specification. What are your plating requirements? We offer a wide range of in-house plating options, including tin, nickel, and hard and soft gold. We can also customize ...
Temposonics
EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with . Magnet movement velocity Any Design/Material Sensor electronics housing Aluminum Sensor rod Stainless steel 1.4306 / AISI 304L, option 1.4404 / AISI 316L