Search Results for eci connector
BNC Straight Plug to BNC Straight Plug RG-179 75 Ohm 12 inches
Connector 2 Part Number: 112133: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 75: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
BNC Straight Plug to Mini-SMB Right Angle Plug RG-179 75 Ohm 48 inches
BNC Straight Plug to Mini-SMB Right Angle Plug RG-179 75 Ohm 48 inches (1219 mm)
BNC Straight PCB Jack End Launch 75 Ohm | 112641 - Amphenol RF
RF Connector BNC Straight PCB Jack End Launch 75 Ohm. Downloads. 112641 PDF Customer Drawing (Size: 57 kb) 112641 STP 3D Model (Size: 150 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B625100-006-NT3G-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
1/4" Preamplifiers | PCB Piezotronics
1/4" Preamplifiers. 1/4" ICP ® Preamplifier for Prepolarized Microphones. These low-noise, general purpose, prepolarized microphone preamplifiers are powered by any constant current (2-20 mA) ICP ® sensor power supply. All models are supplied with TEDS capability and are designed to be used with prepolarized microphones.
SMA Straight Plug to SMA Straight Plug LMR-240 50 Ohm 24 inches
Connector 2 Part Number: 132451: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
upt-mil-spec-amphenol-industrial
UPT Connector BACKGROUND Producing a metal based, Mil-Spec, connector can be complex and cost prohibitive for many modern industrial applications. The 26482 Series I (PT Series) product line has been around for over fifty years and is used in, not only, military markets but has seen a lot of cross-over to industrial markets. Two of the most
D38999 Series I - LJT Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series I Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications meeting or exceeding MIL-DTL-38999 Series I requirements. Series 1 offers a three-point bayonet coupling system that allows for fast, 1/3 turn connector mating with the added benefit of a scoop ...
BNC Straight Plug to BNC Straight Plug B1694A 75 Ohm 72 inches
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Straight Plug to SMB Right Angle Plug RG-174 50 Ohm 36 inches
Connector 2 Part Number: 142194: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. BNC Right Angle Plug to SMB Straight Plug RG-174 50 Ohm 250 mm 095-850-237M025.
BNC Straight Plug to BNC Straight Plug RG-316 50 Ohm 24 inches
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
HSD PCB Through Hole Straight Plug 100 Ohm | HSD-NBSP-PCB-2A - Amphenol RF
RF Connector HSD PCB Through Hole Straight Plug 100 Ohm Tape & Reel. Downloads. HSD-NXSP-PCB-2X PDF Customer Drawing (Size: 241 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6181A1-N/3GT3G-.085-50: Body Finish: Gold/Nickel: Body Material: Brass: Cable Type (Terminates to)
Load Cells | PCB Piezotronics
Choose PCB load cells for your testing needs. PCB sensors are designed and manufactured in our state-of-the-art facilities, and together with our global distribution network and Total Customer Satisfaction guarantee, you can rely on us to deliver products and solutions for your demanding requirements.
SMA Straight Bulkhead Jack to SMA Straight Plug RG-58 50 Ohm 6 M
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
BNC Right Angle Plug to BNC Right Angle Plug RG-174 50 Ohm 500 ...
Connector 1 Part Number: 112178: Connector 2 Part Number: 112178: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in.
Triax Right Angle Clamp Plug Non-Constant Impedance
RF Connector Triax Right Angle Clamp Plug Non-Constant Impedance. Downloads. 082-5772-1 STP 3D Model (Size: 291 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) Triax Style Group: Contact Finish: Gold: Contact Material:
AcquaLink® Pyrometer 52 mm, 900°C / 1650°F - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 3 inches
Connector 1 Part Number: 901-9201-2ASF-T: Connector 2 Part Number: 901-9201-2ASF-T: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 1 M
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
TNC Straight Plug to TNC Straight Plug LMR-400 50 Ohm 72 inches
Connector 2 Part Number: 031-6872: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Products Related To Your Application. TNC Straight Plug to TNC Straight Plug LMR-400 50 Ohm 2 M 095-850-226M200.