Search Results for ec-1
E-Series Position Sensors - Temposonics
With a variety of models, this linear position sensor is designed for different industrial applications and offers you the certainty of reliable position measurement! The Temposonics® E-Series is the basic sensor in the product range of magnetostrictive position sensors.
ˆ HIGH VIBRATION PLUG - Amphenol Aerospace
standard D38999 mated pairs. Dualok’s superior coupling ensures reliable shell-to-shell bottoming which significantly improves the conductive path thro. contact interface 8 sealing. When compared 1 to D38999 Series III aluminum mated pairs, eq. tight under mated conditions. Dualok yields more con.
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
MIL-DTL-38999 Series I connectors with fast, 1/3 turn bayonet coupling, scoop proof design to protect the contacts, and a glass to metal seal achieving mil-spec sealing requirements.
LOCC-Box LUTZE Overload Current Control
EN60204-1 (line protection and fire prevention) and EN 61131-1 and -2 (operating states and storage) are also applicable to the rating of the overcurrent protection device in DC 24V circuits. In concrete terms, this means withstanding a mains power failure lasting 10ms without functional impairment, which demands the deployment of large input ...
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Have any questions? Talk with us directly using LiveChat.
AT06-4S-EC01 4-Way Plug, Female Connector with End Cap, Grey ...
AT06-4S-EC01 4-Way Plug, Female Connector with End Cap, Grey. Comparable to PNs# DT06-4S-E003, 934453202
Circular Multiport Connection System
This product combines SMPM/SMPS connectors into a single multiport, reducing its footprint as compared to an equivalent amount of threaded single port connectors. This unique multiport has a keying feature that properly aligns connectors to their mating halves.
Pump cavitation detection - Wilcoxon Sensing Technologies
Early detection of cavitation can minimize damage, reduce downtime, and save money. The picture shows the location of the Wilcoxon sensor. The PC420ATP-05-B3223 is a loop powered sensor (LPSTM) that provides a 4-20 mA output signal proportional to the overall vibration level of the pump.
Non Dual-Use Declaration - AMPHENOL PROCOM
Amphenol Procom products does not fall within the control list of Dual-Use goods referred to in the EU Council Regulation (EC) No 2021/821 of 20th May 2021 setting up a Union regime for the control of exports, brokering, technical assistance, transit and transfer of dual-use items.
EX-17-1-20-332PN | Amphenol Global Search | Amphenol
These 1.00mm pitch, vertical and right angle card edge connectors enable all generations of PCI Express ® signaling in desktop PCs, workstations, and servers. The connector designs provide support for 2.5GT/s (Gen 1), 5.0GT/s (Gen 2 ...
SMA Female Bulkhead PCB Edge Launch Connector, 4 Legs
EU REACH Regulation (EC) No. 1907/2006 SVHC > Threshold. These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required.
Verification report of Greenhouse Gases emissions Scope 1 and 2 and ...
Amphenol has written and implemented a guidance to provide instructions for reporting on the ENVIRONMENT & GOVERNANCE indicators used within Amphenol’s Sustainable Development Reporting System (SDRS). The key procedures are “Corporate Sustainability Reporting - Guidance for Measuring and Reporting - Part 1 – Environment & Governance”.
Type 95 Series NTC Thermistors for Medical
Thermometrics Type 95 Series NTC Thermistors are precision, solid state temperature sensors, providing high reliability and stability over an interchangeable range. tolerance against our published resistance versus temperature curves. These thermistors exhibit excellent stability across the interchangeable range.
LOCC-Box Electronic Circuit Breakers
LOCC-Box ECBs provide reliable load monitoring and protection in 12/24/48V DC control circuits. Innovative features include adjustable trip current range (1-10A) and patented adjustable characteristics (fast, med, slow 1, slow 2 and slow 3), and remote on/off/reset functions.
EU RoHS II Declaration - amphenol-aerospace.com
è‹™`s ùŸ Iâ @€ NÝ Ÿ endstream endobj startxref 0 %%EOF 68 0 obj >stream hÞb`` c``*f```^ö† 0 1 G ²˜ 30„1ð3ì o l (Ði =0µñ"K ût.
BUS-12-009 PRODUCT SPECIFICATION - Amphenol CS
This specification defines the performance, test, quality and reliability requirements of the Gold Plated Contact Bergcon PV Vertical and Horizontal Connector product. This product can be Lead Free and meets the requirements of the European Union Directive of Restrictions for Hazardous Substances (Directive 2002/95/EC).
Quality approvals - Wilcoxon Sensing Technologies
ATEX product certifications (or EC Type Examination) check the design specification of a product in relation to a series of relevant standards laid out under the 94/9/EC directive.
Model 003C20 - PCB
fied company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, p.
CAL250 IEC 60942 CLASS 1 CALIBRATOR PRECISION - PCB
microphone calibrator for 1" microphones used for the calibration of sound level meters and other sound measurement equipment. The CAL250 delivers a full 114.0 dB level output signal
Model 352A26 ICP® Accelerometer Installation and Operating Manua
LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, exte.