Search Results for d38999
High Speed Connectors | Products | Amphenol Aerospace
In addition to our circular high-speed options, our rectangular connectors can also be embedded with high speed contacts. Our latest innovation, the Centaur Series, is a connector and cable assembly hybrid system housed in a D38999 Series III connector and supports a wide range of high-speed protocols, including:
Lanyard Release/Quick Disconnect Connectors - Amphenol Aerospace
D38999/29, /30, /31 and MIL-STD-1760 Type II-qualified breakaway connectors for weapons-release applications.
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
MIL-DTL-38999 Series III double-ended receptacles with feedthrough contacts. Provide increased system flexibility while mating to standard D38999 plugs
HIGH VOLTAGE 38999 - Amphenol Aerospace
randon ron Phone: 1 (607) 563-5685 • Email: rownamphenol-aao.com amphenol-aerospace.com amphenolmao.com 1. 2. 3. 4. 5. 6. 7. 8. Connector Type Shell Style Service ...
TV - Raccord arrière intégré - Série 38999 - Amphenol Socapex
Caractéristiques principales. Dérivé de MIL-DTL-38999 Série III; Produit tout-en-un : gain de temps lors de la commande et de l'installation; Réduction de la longueur et du poids : Economie moyenne de 50 % (poids et longueur) par rapport à une prise standard avec un Raccord arrière TV35.
38999 Plus | Products | Amphenol Aerospace
Products; 38999 Plus 38999 Plus Amphenol Aerospace is the industry leader in the design and manufacture of D38999 Series III connectors.
D38999/ | Amphenol Global Search | Amphenol
MIL-DTL-38999, otherwise known as D38999 or 38999, are high-density, circular connectors with threaded or bayonet coupling, available with crimp or solder contacts in various contact arrangements.
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring applications.
D38999 Series III Filter Connectors - Amphenol Aerospace
Amphenol’s MIL-DTL-38999 Series III connectors are unrivaled in their performance and reliability. With added filter features, the high-performance general duty threaded connector is designed to withstand the pressures of severe environment applications.
Serie 38999 - 38999 Steckverbinder - Hochspannungs-, Miniatur- und ...
Entdecken Sie die MIL-DTL-38999 Serie I, II, III, V & EN3645 Steckverbinder von Amphenol Socapex - leistungsstarke, robuste und zuverlässige Lösungen für militärische, luft- und raumfahrttechnische sowie industrielle Anwendungen.
38999シリーズ - 38999コネクタ - 高電圧、小型、高密度コネクタ|Amphenol Socapex
d38999コネクタは、最も過酷な環境での信頼性の高いデータおよび電力伝送用に設計されています。ミニチュア、高密度、パワー、ラック&パネルコネクタなど、幅広いシリーズ(38999シリーズi、38999シリーズii、38999シリーズiii、38999シリーズv、en3645)とオプションからお選びいただけます。
D38999 Series III Corrosion Ingress Seal - Amphenol Aerospace
Available on D38999 Series III-style plug connectors; Tested to 480-hour salt spray (D38999 Series III specifies testing to 48 hours) Protects mating threads and EMI features to ensure that the connector can withstand corrosive environments for a longer period of time
D38999 Space Blind Mate Connector - Amphenol Aerospace
Introducing Amphenol Aerospace’s Space Blind Mate Connector, part of the D38999+ family of products. Designed specifically for large panels where extra float is required in all axes, or for any application requiring a floating interface.
Serie 38999 - Conectores 38999 - conectores de alta tensión, miniatura ...
Descubra nuestros conectores D38999, diseñados para la transmisión fiable de datos y energía en los entornos más exigentes. Elija entre una amplia gama de series (38999 Serie I, 38999 Serie II, 38999 Serie III, 38999 Serie V y EN3645) y opciones, incluidos conectores en miniatura, de alta densidad, de alimentación y para rack y panel, para satisfacer todas sus necesidades de aplicación.
MIL-DTL-38999 Series II - JT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series II Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999.
Termination Instructions - Amphenol Aerospace
L-Ref Number Part Number Subject Description; L-410 5015 5015 MS-E,F Series Connectors MIL-C-5015
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol designs and manufactures a complete range of Mil-Spec connectors including MIL-DTL-38999, 26482, 5015, and 83723. Also offering custom micro-miniature, filter, hermetically sealed, and custom prototype connectors.
L-725.pmd - Amphenol Aerospace
Torque Values Electrical Connectors L-725-3 Revision August 2008 1. Introduction: This publication contains minimum and maxi-mum torque values recommended by Amphenol Corporation,
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority.
D38999 Series II - JT Filter Connectors - Amphenol Aerospace
D38999 Series II - JT lightweight connectors with EMI/EMP protection for sensitive systems. Space saving ruggedized filter connectors