Search Results for ct scan body cost
SMB Straight Crimp Plug RG-316DS 50 Ohm | 142187 - Amphenol RF
RF Connector SMB Straight Crimp Plug RG-316DS 50 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188
RP-TNC Straight Crimp Jack 1.37 mm Micro-cable Bulkhead Rear Mount 50 ...
RF Connector RP-TNC Straight Crimp Jack 1.37 mm Micro-cable Bulkhead Rear Mount 50 Ohm
SFP | High Speed Interconnects | Amphenol
The connector accepts multiple transceivers per INF-8074i and combines, transmits, and receives functions in a low cost, compact format. The assemblies are designed to maximize valuable space on the PCB. The cages have a two-piece construction with enhanced transceiver mating tabs available in a Press-Fit version or a solder tail version. Light ...
Distribution Terminals >> FTG – Friedrich Göhringer Elektrotechnik GmbH
– Insulating body made of polyamide with high tracking resistance – Protection class: IP20 – DIN VDE 0603-2, version C, 400 V. click here for all HLAK. ... Due to the easy handling and the minimum number of steps in the installation using these busbar terminals is very cost efficient and time saving.
BNC Plug to BNC Jack Adapter 75 Ohm Straight Bulkhead 12G
75 ohm push on bnc str plug to jack adapter
EMI Shielded Grip-Seals - TPC Wire
Shielded Grip-Seal® package includes the grip-seal body, bushing, form seal and O-ring and locking nut. 1. BUNA-N FORM SEAL — A Buna-N form seal creates a strong seal around the cord surface providing a liquid tight IP68 seal. 2. NYLON BUSHING 3. BRAID SHIELD FOLDS OVER NYLON BUSHING 1 2 3 5 4
Model 081A107 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
BNC Terminator Pl 1 W 50 Ohm | 000-46650-51RFX - Amphenol RF
BNC Terminator Plug 1 Watt Without Chain 50 Ohm
Model 673A01 Echo® Wireless Receiver Installation and Operating ... - PCB
repair costs would exceed 50% of replacement cost, or any item that is not economically feasible to repair. For routine calibration services, the Purchase Order should include authorization to proceed and return at current pricing, which can be obtained from a factory customer service ...
Aerospace/Defense - connorms.com
ESTABLISHED 1913 CORPORATE HEADQUARTERS UNITED STATES Connor Manufacturing 500 Park Blvd., Suite 820 Itasca, IL 60143 Phone +1-630-634-0220 ASIA Connor Manufacturing
Executive Leadership - Amphenol
Our leadership team remains committed to our shared responsibility of generating value for our customers, employees and shareholders while also minimizing our impact on the environment and being a positive force in our communities. Of our 20 executive leaders, five were born outside of the United States and four identify as under-represented minorities (Black or African American, Hispanic or ...
BNC Jack to SMA Plug Adapter 50 Ohm Straight | 242102 - Amphenol RF
BNC Jack to SMA Plug Adapter 50 Ohm Straight
SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
Body Material: Stainless Steel: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2: Contact Finish: Gold: Contact Material:
ecomate Archives - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance
Alias: PL-259: Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880 ...
Mobile Mounts Z-Mount - amphenolprocom.com
Mounting body made of stainless steel ! Wide variety of antenna whips available in the frequency range up to 470 MHz. Choice between two connection principles: Z-mount : FME-connection (supplied without cable). ZP4-mount : Permanently attached 4 m cable terminated with FME-connector. ECE R118.02 approved cable.
SIM2N49KC - Amphenol Air LB
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Mechanical Guidance Modules - Amphenol CS
§§Body: Zinc yellow chromate §§ESD contact: Nickel Switches Access Wireless Base Station Switching Base Station Telecom Datacom Datacom/Networking Equipment Cluster/Navigation AC/DC pluggable power supplies Rack Mount Server Blade Server Storage Server Datacenter Storage System Router and Server Datacenter switching applications Control ...
ABS2195 cable clamps - Products Amphenol Air LB
Cost saving. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts; 1100 modules. 1100 modules for crimped contacts; 1119 splices for Aero. 1119 splices for crimped contacts; 1119 splices with inserted components; 1119 splices for Rail; 1777 modules. 1777 modules for crimped contacts; Rectangular connectors. SIM ...
DE09P564CTXLF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature Part Number DE09P564CTXLF.