Search Results for clipfix 35-5
PDS - 320 1000 - アンフェノールジャパン株式会社
CONTACT FOR PART NUMBER & AVAILABILITY oe Ryer Of˜ce: +1 (607) 563-5001 Mobile: +1 (607) 643-1808 • Email: jryder@amphenol-aao.com amphenol-aerospace.com amphenolmao.com CONTACT LEGEND 16 12 8 4 0 Insert Arrangement 25L-22 25L-28 33-1 33-2
MS-100-SSH - andrew.com
Mounting Diameter, maximum 88.9 mm | 3.5 in Mounting Diameter, minimum 38.1 mm | 1.5 in Material Specifications Material Type Hot dip galvanized steel Packaging and Weights Included Clamp halves | Threaded rod Packaging quantity 2 Weight, net 15.9 kg | 35.053 lb Regulatory Compliance/Certifications Agency Classification ISO 9001:2015 Designed ...
Model 209C11 | PCB Piezotronics
Model 209C11:Miniature ICP® force sensor, 1 sec DTC, 2.2 lb comp., 1 lb tension, 2200 mV/lb
PRO-CAV130-6
3.5 dB @ Δτx = 150 kHz: ... Hybrid Combiners by Amphenol Procom for Tx 35-100 W in frequency range 60-1000 MHz. Standard products are 2 to 8 channels. Learn more. Explore all Hybrid Combiners. Power Monitors. Broad range of directional and bi-directional power monitors covering frequencies from 66-960 MHz. Can withstand up to 250 W. Learn more.
800PIPEKIT-XL
Removeable spacers allow this kit to fit on poles measuring 89mm (3.5"), 115mm (4.5") or 140mm (5.5") OD Product Classification Product Type Pipe mounting kit General Specifications Application Outdoor Color Silver Dimensions ... 7/5/2024 8:53:35 AM ...
L4DF-F - andrew.com
Connector Retention Torque 4.5 N-m | 39.828 in lb Insertion Force 200 N | 44.962 lbf Insertion Force Method IEC 61169-4:9.3.5 Interface Durability 500 cycles Interface Durability Method IEC 61169-4:9.5 Mechanical Shock Test Method IEC 60068-2-27 Environmental Specifications Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Amphenol
Amphenol www.amphenol-industrial.com Amphenol Technical Data Rated Current Contact #16 13 Amps Rated Current Contact #12 23 Amps Operating Voltage 250VAC Withstanding Voltage 2000V DC Insulation Resistance 5000 Megohms Min. Operating Temperature-55°~+125° Ingress Protection IP67(Mated) Flammability UL 94 V-0 Durability 500 Cycles 51 39.8
Synapse - SV Microwave
1.5 0 5 10 15 20 25 30 35 40 45 50 VSWR Frequency (GHz) Synapse Durability VSWR 100 Cycles 5,000 Cycles 10,000 Cycles. Rev. 0 (08/20) www.svmicrowave.com Compliance that Lasts In any RF blindmate connector, the spring force holding the mated interfaces together degrades over time.
Data Sheet - temposonics.com
I 3 I Temposonics® E-Series EP2 IO-Link Data Sheet TECHNICAL DATA 1/ Selectable via IO-Link master 2/ The IP rating IP67 is only valid for the sensors electronics housing, as water and dust can get inside the profile. Output Interface Digital Transmission protocol IO-Link V1.1 Data format Standard single-postion measurement: 32 bit signed (position in μm)
PRO-DIPX 1000/1550-... XS - AMPHENOL PROCOM
35 W each port: Insertion Loss: 0 - 1000 MHz : ≤ 0.8 dB typ. ≤ 0.6 dB ... Low to high port : ≥ 45 dB typical 50 dB: VSWR: ≤ 1.5:1 on all ports: DC pass max. current: DC pass LOW port to ANT port : 1 A (Applies only to certain models. See Ordering) DC pass HIGH port to ANT port : 200 mA (Applies only to certain models. See Ordering ...
DETAIL A - Amphenol CIT
layers 1 thru 5.0630 1.600 detail b scale 25 : 1 layer 1 (cu).0310 0.787 antipad detail b scale 25:1 layer 3 (cu) vias not shown for clarity.0301 0.764 antipad.0100 0.254 pad.0038 0.097 .0251 0.637 detail b scale 25:1 layer 5 (cu) vias not shown for clarity.062 1.57 .0040 0.102 filled via section c-c scale 25 : 1 pcb layer definition layer 5 ...
EXCEL | MATE Plus (HVSL 1000) - アンフェノールジャパン ...
5 INSERT ORIENTATIONS RECEPTACLE BOX MOUNTED PANEL MOUNTING DIMENSIONS Excel|Mate Plus (HVSL 1000) Coding A Coding B ... 2 25: 25mm cable | 35: 35mm2 cable | 50: 50mm2 cable | 70: 70mm2 cable HVSL1000 01 1 A 0 H8 Product type: 01: In-line receptacle Position: 1: 1 position | 2: 2 position | 3: 3 ...
All Products - Amphenol
Three standard tail lengths (.15 inches, .25 inches, .35 inches). Custom designs available. Gold plated or pre-tinned. Amphenol Aerospace Operations PCB Mounting Hardware ... Amphenol's PCIe® M.2 Gen 5 Connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more connector height options, and supports higher data ...
Model 288D01 | PCB Piezotronics
0.35 kN/µm [2] * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A: Adhesive mtg base, 0.5" hex x 0.187" thk, 10-32 tapped hole, aluminum w/isolation hardcoat finish: 1: HCS-3: Calibration of Series 288 impedance head: 1: 081B05:
MTC3752M3HD
Revised: February 5, 2025 Page 1 of 3 G2 Series High Capacity 3-Sector Monopole Frame, 12 ft 6 in 2.88 in OD face pipes, includes twelve 96 in antenna pipes plus six 96 in RRU pipes; For patents, see www.cs-pat.com. Product Classification ... 2/11/2025 4:43:35 AM ...
Brazil - Soraya Ramos
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
F2R-HRDM-P - andrew.com
Revised: February 5, 2025 Page 1 of 13 Base Product FSJ2RK-50 Jumper with interface types 7/16 DIN Male and 4.3-10 Male Right Angle, variable length Product Classification Product Type Wireless transmission cable assembly ... 1.35 in Width 32.26 mm | 1.27 in Length 23.88 mm | 0.94 in Nominal Size 3/8 in Outline Drawing. F2HR-S2 ©2025 CommScope ...
CELLFLEX Installation Instructions - RFS Technologies
5.24 5.35.1 5 T1 T2 T1 T3 7 360° min. 13 14 Universal Trimming tool TRIM-SET-L12-D01 9 10 6.5 mm 0.25 in 24 mm 0.94 in Cut is on top 2 11 12 Insert 1/2” (not 1/2”-C02) 360° min. 15 & 16 or JSTRIP-12-3 Optional CC200EUR 5.4 5.5 Important Remarks – Weatherproofing: A heat shrink sleeve with adhesive lining must be used for RCF cables!
Amphenol
60 13.5 100, 150 15.5 200 23.0 NOTE: The N.E.C. circuit breaking and non-circuit breaking ratings are based on test results of contacts and connectors. Consult the N.E.C. when selecting wire/cable for specific applications. Under certain conditions, a wire size may be rated higher or lower than our table indicates for a given contact size.