Search Results for camera2 probe
Kaye ValProbe Standard Logger
System downloads up to 10 probes simultaneously; Easily defined cycle-based data collection, calculation, and reporting from up to 200 sensors; Enables compliance with FDA Regulation 21 CFR Part 11; Operates from -45C to 140°C, and up to 10 BAR absolute; Designed for easy on-site calibration; Battery life indicator and field replaceable battery
KAYE - Kaye ValProbe Real-Time Wireless Data Logger | Wireless Thermal ...
Kaye ValProbe® RT (Real-Time) is a cutting-edge wireless thermal validation system tailored to meet the thermal validation and regulatory requirements of the Pharmaceutical and Biotech industries.
RF ValProbe II Loggers - Wireless Data Loggers - KAYE
Monitor temperature data remotely with Kaye RF ValProbe II Loggers. Our wireless data loggers offer real-time monitoring & validation for critical applications.
Moisture Meter Accessories - Protimeter
View the chart below to see some of our most popular Protimeter Moisture Meter accessories customers often purchase alongside their meters.
IMI Sensors: Industrial Monitoring Instrumentation - PCB
We offer a full line of piezoelectric accelerometers, velocity sensors, dual output vibration sensors, 4-20 mA vibration transmitters, switches, relays, cables, displays and accessories. Virtually all of our products are certified for use in hazardous areas through CSA and ATEX.
DYNAMIC PRESSURE SENSORS FOR HIGH FREQUENCY MEASUREMENTS D
micro-second response times and high resonant frequency. Solid-state construction, acceleration compensation, hermetically-sealed housings, and laser-welded flush diaphragms provide undistorted high frequency res.
INSTRUCTION MANUAL INS9800 Rev B SEP 2024 - protimeter.com
Connect the moisture probe, deep wall probe, or Hammer electrode into the corresponding socket of the MMS3 instrument. The instrument can now be used to take actual %MC (moisture content) readings in wood and %WME readings in non-conductive solid materials other than wood by placing the moisture probe pins in firm contact with the surface as shown.
HIGH ACCURACY MEASUREMENT OF TEMPERATURE AND HUMIDITY
RF ValProbe’s software enables support for 2-Channel and 5-Channel RF Temperature loggers for validation. The RF ValProbe II system utilizes a 2.4 GHz RF Mesh network and multiple redundant data storage to provide ultra-reliable and robust communications and storage of critical validation data. Additional safeguards guarantee data.
Instruction Manual Amphenol - PROTIMETER
used with the temperature probe, the moisture measurements are automatically corrected with respect to temperature. This feature is particularly relevant for users testing wood that is significantly above or below 20°C (68°F). TimberMaster is switched on by pressing and holding it for a few seconds. To switch OFF, press and hold for 3 seconds.
KAYE IRTD 400 I Temperature Reference Standard | KAYE
The IRTD is an integral part of Kaye's automated sensor calibration system and communicates directly with all Kaye Validation systems. With an Accurate Temperature accuracy of +/- 0.025, the IRTD temperature Standard Probe provides a 4 to 1 ratio for calibrating sensors to 0.100°C.
SMA to Probe Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA to Probe Cable Assemblies designed for radio frequency applications. SMA to Probe Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Protimeter HygroMaster 2 | Infrared Temperature Probe
The Protimeter Hygromaster 2 features outstanding performance with an easy-to-use interface, in addition to multiple Psychometric calculations and non-contact surface infrared (IR) temperature probe. All Protimeter instruments have a two-year warranty.
ICP® Free-Field Blast Pressure Sensors | PCB Piezotronics
The pencil probes feature an extremely fast microsecond response time, with resonant frequency above 400kHz. The series also includes dual channel probes that allow an easy way to capture shock speed close to the explosion.
ValProbe RT Humidity/Temperature Logger - KAYE
With a humidity range of 15% to 95%, and a temperature range from 0°C to 70°C, this logger has a wide range of capabilities for temperature and humidity mappings. Digital sensor technology delivers unrivalled measurement accuracy and the new logger electronic design guarantees long battery life.
MMS 2 Moisture Measurement System - protimeter.com
moisture probe for measuring in hard-to-reach areas • Use deep wall pin-type probes to measure moisture in walls, wall cavity insulation, sub and surface structures • Use accessories, such as hammer probes, to measure at depth 2. Search (non-invasive mode) behind ceramic tile, fine finishes, water stains, tile and vinyl floor
KAYE - Thermal Validation System & Environmental Monitoring
For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording and documentation of these parameters. ValProbe RT, Kaye’s industry leading wireless validation system, is ready to operate at version 1.3.
Protimeter MMS2 Flooring Restoration Kit | Reusable Probe
For moisture measurements in concrete floor slabs using the relative humidity in-situ probe method.
PCB > Learn > Videos
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Facility Monitoring System | IOT Monitoring System - KAYE
Simplify your facility monitoring system with Kaye LabWatch IoT. Our IOT monitoring system ensures precise environmental control and compliance for regulated industries with real-time monitoring and advanced data analytics.
Protimeter Technician's Kit: HygroMaster 2 | Protimeter
The Protimeter Technician's Kit - Flexibility in a durable carrying case with foam inserts to protect meters and accessories.