Search Results for body temp and pregnancy
Thermometrics Mid-Temperature Range Probe - amphenol-sensors.com
The Thermometrics Mid-Temperature Range Probe works in a variety of temperature applications in the appliance and industrial segment. Keywords: Amphenol Advanced Sensors; Thermometrics; Mid-range temperature probe; high temperature oven sensors; broad temperature range Created Date: 9/5/2014 4:19:44 PM
Bus-Bar Integrated Temperature Sensor - Amphenol
power battery packs to monitor the temperature of the battery cell. The Battery Management System (BMS) uses the sensor’s output to monitor and control the battery’s State of Function (SOF), which is critical to the battery pack’s thermal management and State of Health (SOH). Features • Operating Temperature Range: -40°C ~ 125°C
Model 7290GM5-10-D-120 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Thermometrics temperature sensor solutions - amphenol-sensors.com
and for temperature ranges from -196ºC to 1150ºC, Thermometrics products play a vital role in measurement, ... • Body mapping • Oxygen tents • Clinical mattresses • Humidifiers • Anesthesia • Fluid heaters • Sterilizers • Culture ovens • Cryogenics Consumer
www.amphenol-sensors.com
www.amphenol-sensors.com
TN-15 Dynamic Pressure Calibration - PCB
temperature range and have a wide linear dynamic range, ultra high-frequency response, and rise times as fast as 0.2 µS. They are small, have flush diaphragms, and provide a clean, high-voltage output. A single quartz sensor may be used accurately in ranges of 0 to 10 psi, 0 to 1000 psi, or any level in between. With durable,
NTC Miniature Series - amphenol-sensors.com
The longer body length makes them particularly well-suited for applications where fast response and immersion in fluids are the major requirements. NTC Type P60, P65, P85 and P100 ... Resistance vs temperature characterstics: The nominal resistance range for the zero-power resistance at 77°F (25°C) is shown for each miniature bead-in-glass ...
Model 441a42-r | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
NTC Type NDL - amphenol-sensors.com
the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 2.2 mW/K
Company Profile - Temposonics
Temposonics (formerly MTS Sensors) is recognized as an industry leader in sensing technologies and solutions. These sensors and transmitters permit high-precision and dynamic position and/or speed measurement in state-of-the-art automation and safety-relevant systems.
Model M052BR015BZ | PCB Piezotronics
2-socket, molded composite connector (MIL-C-5015 compatible) to Blunt cut cable with 15 meters of General purpose, polyurethane jacket Model M052BR015BZ
Model 102B04 High frequency ICP® pressure sensor, 1000 psi, 5 mV ... - PCB
specifically suited for high-temperature shock and blast measurements. Series 113: Probe Style Sensor Series 102 consist of the basic 113 Series probe, as in-24 or threaded mounting adaptor. The probe is configuration, i.e. the probe body is insulated from the external mounting adaptor body.-24 or + _ Intergrated Circuit Amplifier Seal Ring Potting
pl28x-301-70 | Amphenol Global Search | Amphenol
Customer Drawing PL28X-501-5 CD Rev B PL500A 1POS Right Angle shielding Plug. 500A. 2024 - 04 - 15. PDF. ... pl28x 301 70 | Amphenol Global Search | Amphenol Search Results for pl10y-501-95 M55302 Rectangular | Amphenol MAO Application flexibility (parallel boards, perpendicular boards, wire to board, end to end boards, card extenders) 2, 3 and ...
Velocity vibration switch with two relays - Wilcoxon Sensing Technologies
Model VSW-100 Vibration switch with 0.75, 1.5, 3.0 ips peak velocity range, IP68 rated, 4-20 mA output, dynamic output, 2 individual relay outputs Features Vibration velocity, 4-20 mA Acceleration time waveform Chemically resistant, polyester-coated aluminum housing Two individual relays for alarm or shutdown Standalone machinery protection Downloads VSW-100 specifications VSW-100 operation ...
Model 130D21 - pcb.com
%PDF-1.4 %âãÏÓ 5 0 obj >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]>>/CropBox[0 0 612.0 792.0]/Parent 11 0 R/Type/Page>> endobj 50 0 obj[51 0 R 52 0 R] endobj 51 0 ...
Model 3501B1260KG Piezoresistive Accelerometer Installation and ... - PCB
rigid-body vehicle deceleration. Resonant amplification is reduced by orders of magnitude, and survivability is increased. Ruggedness is enhanced through the use of mechanical stops. The sensors are manufactured as the sandwich of three wafers, with the active core surrounded by the two outer wafers which
NTC Type NDP - amphenol-sensors.com
the maximum operating temperature • Altermative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Other wire materials • Other wire insulation colors Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s
Absolute, Non-Contact Position Sensors Data Sheet C-Serie OEM-Sensor ...
Temperature variation: ± 0.005 % pro °C Update time: 2.6 kHz (0.385 ms) Operation conditions Operating temperature: -40°C…+75°C Storage temperature: -20°C…+85°C Pressure up to 2500 m altitude IP Protection IP30 3 - DIN 40 050 Part 9 – Protection against foreign bodies – Protected against foreign bodies from Ø2.5 mm
Compact vibration transmitter, velocity, peak, 10 mm/sec
Vibration transmitter, 4-20 mA output proportional to peak velocity, 10 mm/sec full-scale measurement range, operation to 105°C, top exit 2-pin MIL-C-5015-style connector, the upgraded PCC42X series is smaller, lighter and lower price
Pipe Clip Temperature Sensors
Plastic Body Contact shoe Side loading spring clip. 4 Thermal Equilibrium Temperature vs. Resistance Tables JS3977 Temp R nom R min R max R Tol R Tol T Tol T Tol °C Ohm Ohm Ohm - % + % + °C - °C 0 32751 30961 34613 -5.47 5.69 1.07 -1.11 5 25477 24145 26858 -5.23 5.42 1.06 -1.10