Search Results for bgi-s-r-j-16-999x-n
setup office 2021 gratuit | Amphenol Global Search | Amphenol
3 Coach Infotainment series 6Coach Infotainment series Coach smartInfotainment series 16Coach smartInfotainment series Coach Video 18Mobile Entertainment Product Overview 20Monitors 34 22Video Sources Coach Audio 24Coach Audio Coach Accessories 28 Microphones 32Loudspeakers Technology from Bosch turns driving into an experience and makes the passenger cabin become the 3rd living space, where ...
MMS 2 Moisture Measurement System - Protimeter
BLD9800-S X X X X X X X X Kit standard (instrument dans un étui rigide) BLD9800-C X X X X X Kit d’étude (instrument et principaux accessoires dans un étui rigide) BLD9800-C-S X X X X X X X X X Kit de restauration (instrument, principaux accessoires et électrode marteau HD dans un étui rigide) BLD9800-C-R X X X X X X X X Options
WTS Water Temperature Sensor
R @ 25°C 2129 ± 4.87% B (25/85) 3541 Operating Temperature Range-30°C to 150°C Storage Temperature Range-30° to 160°C Response Time 5 seconds from 20°C to 100°C in water Temperature Accuracy ±1.23°@ 25°C Housing Material PA66 GF33 (Nylon) Connector with 19 mm Hex Machined Brass Housing NTC Part Number 0703-1272-76-S10
sae j1772 type 1 | Amphenol Global Search | Amphenol
none 1 1 a3 - release new dwg format 21oct13 drp - section a-a section b-b Ø2.5 4.7 carrier strip id: 16-18 a a b b notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16 4. specifications: 4.1 current rating: 13 amps 4.2 contact millivolt drop: 100 millivolt drop @ 13 amp test current ...
TEDS - Wilcoxon Sensing Technologies
What is TEDS? TEDS, or Transducer Electronic Data Sheet, is a set of electronic data in a standardized format defined within the IEEE-P1451.4 standard. This data specifies what type of sensor is present, describes its interface, and gives technical information such as sensitivity, reference frequency, polarity, etc. Are TEDS sensors the same as "Plug and […]
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 0d\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm
MA431X25 - Amphenol Antenna Solutions
MA431X25 - Amphenol Antenna Solutions ... MA431X25
Technical features - rfstechnologies.com
Connector Type 7-16 DIN female Max. VSWR / Return Loss VSWR/dB 1.30/17.7 (1.3) Insertion Loss max. dB 1.3 Coupling Value dB 6.1 Coupling Flatness max. dB ±0.8 Intermodulation (IM3) 150 dBc with 2x20 W tones TEMPERATURE SPECIFICATIONS Temperature Range °C (°F) -10 to +55 (14 to +131)
Amphenol Procom at the 450 Alliance Event
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. Amphenol Procom at the 450 Alliance Event. We are excited to participate in the 450 Alliance Event, a key gathering for industry leaders focused on LTE450 ...
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 36 inches
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 36 inches (914 mm)
Ø33.3 Ø35 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
NTC Thermistors Type RL20 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Auto-Latching Medical Connectors | Pulse-Lok Connector 300769
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 300769!
CompactPCI - Amphenol-BSI Ltd
Amphenol-BSI’s cPCI high performance backplanes are available in both 3U & 6U form factors. All cPCI backplanes are compliant to VITA cPCI specifications. ABSI can customize the cPCI backplane against our customer’s specific requirements. ... The cPCI bus uses 8, 16, 32, or 64 bit transfers at up to 264MBps. 64 bit PCI transfers may be used ...
500-38-002.PDD - アンフェノールジャパン株式会社
3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 500-38-002 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary
Mobile Networks | Markets - Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
LTE 4G/5G Antennas 425x.09-875-Tx - amphenolprocom.com
The 425x Series colinear antennas are designed for LTE/GSM applications where a durable and high performance antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, allows tilted beam designs to be effectively employed without large pattern distortions, and fills the lower pattern nulls.
RT00148PNH Square Flange Receptacle, Male, with O-ring Seal, 16AWG, 13A ...
RT06148PNHEC Plug, Male with O-ring Seal and End Cap with Individual Rear Wire Seal, 8 Contacts, Contact Size 16, 14-26AWG, 13A/500V, Shell Size 14. REQUEST A QUOTE. RT06148PNHEC03 8 Position Plug, Male, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing.