Search Results for bgi-s-r-j-14-999x-a
Peru - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
ValProbe RT 1.3 - kayeinstruments.com
La solution de validation sans fi l Kaye ValProbe RT passe à la version 1.3. Cette mise à jour majeure du logiciel apporte de nombreuses nouvelles fonctionnalités. La version ValProbe RT 1.3 est disponible gratuitement sur le site web de Kaye. L’une des principales caractéristiques de cette mise à jour est sa capacité à prendre en charge jusqu’à 50 sondes ValProbe RT dans une même ...
2.4mm Male to 2.92mm Male 12" Cable Assembly for .047 Cable
A 2.4mm Male to 2.92mm Male 12" Cable Assembly for .047 Cable" 7016-0061 designed by SV Engineers. This high quality product is in now stock.
Declaration of Conformity to RoHS
ITEM # RoHS COMPLIANCE STATUS 7012-1324 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023 SV Design Engineering Department
Conectores Ethernet, USB e de ecrã robustos - Amphenol Socapex
A Amphenol Socapex TVmCom 10 Gb+ é uma gama de conectores Ethernet de alta velocidade concebidos para ambientes agressivos. Estes conectores baseiam-se no tamanho 11 do invólucro da série III MIL-DTL-38999 e excedem a Ethernet de 10 Gb/s de acordo com as normas IEEE 802.3an-2006: 10GBase-T. São fornecidos com conectores Cat.6A que cumprem as normas TIA568C.2 e ISO/IEC11801.
MN44PW02M005 7/8" 4 Position Receptacle, Female, Internal Th
Comparable to part number(s): 1R4000A39-7/8 4 Position Receptacle, Fe. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request. Home; Our Product Lines ...
軍用イーサネットスイッチ RESMLAC-8US-CAPS - Amphenol Socapex
Amphenol SocapexイーサネットミリタリスイッチRESMLAC-8US-CAPSは、過酷な環境でのデータ収集および伝送用に設計されたアンマネージドミリタリイーサネットスイッチです。MIL-DTL-38999 コネクタと 8 つの高速ポートを備えたこのスイッチは、電磁干渉に関する MIL-STD-461E および環境条件に関する MIL-STD ...
Grainmaster i Intergrated moisture and temperature measurement
sensor. With NovaSensor’s SenStable® process, the P1302 will provide very good long-term stability and excellent repeatability. Parameter Value Units Notes General Pressure Range 2.5 KPa 10 inH 2O 7 KPa 1 psi Electrical @ 25°C (72°F) unless noted Excitation 1.5 mA 10 VDC Maximum Input Impedance 5000±20% Ω Output Impedance 5000±20% Ω ...
Kadmium- & Chrom(VI)-freie Steckverbinder Cadmium & Chrom(VI) free ...
VG Approval: VG95328 Version J VG95328 / PT VG96929 / GCE Einpolige Rundsteckverbinder GCE mit Bajonett-Verriegelung, zugelassen nach VG96929 für Hochstrom Anwendungen. Die Aluminium-Gehäuse haben eine Zink-Zinn Oberflächen-beschichtung nach VG Ausführung J, diese ist REACH und RoHS konform. Eigenschaften
Glasses CM-G 27 - el-cab.com.pl
The monitor's start-up screen may show a customer logo or a digital or anlogue clock instead of the Bosch logo. The monitor provides overheating and low-temperature protec-tion: Overheating protection Ambient temperature Action Higher than 65°C Brightness reduction, warning message Higher than 68°C Switch off Lower than 63°C Return to normal ...
LENGTH TABLE AT06GY-3S-N-TPE-M1 1 (3.28FT) AT06GY-3S-N-TPE-M2 2 (6.56FT ...
s female connector p male connector cable type tpe - tpe, black cable length (m = meters) 1 = 1m 2 = 2m 4 = 4m 5 = 5m 10 = 10m custom cable length options available. contact csr. colors gy - gray bk - black bn - brown yl - yellow rd - red gn - green wt - white bl - blue org - orange note: 8 & 12 way are only available in standard key/color ...
AT04-12PC-GRY 12-Way Receptacle, Male Connector with C Posi - Amphenol Sine
AT60-16-0122 Nickel-Plated Male Stamped & Formed Contact, Size 16, 14-18 AWG 4000 pcs. Reel. Comparable to PNs# 1060-16-0122, 845240008 REQUEST A QUOTE AT60-16-0144 - Stamped & Formed Gold-Plated Male Contact, Size 16.
Telaire Common CO2 Wiring Issues Application Note
Telaire’s UIP Kit (model 2072) allows adjustment of output parameters on all 8000 series sensors using a PC interface. Multiple Sensors with a Single Air Handler This approach would be used in applications where a single air handler or rooftop system serves a num-ber of zones that have potentially different occu-pancy patterns. One CO 2
el-cab.com.pl
JOKON entwickelt, produziert und vertreibt seit über 50 Jahren hochwertige Leuchten und Beleuchtungssysteme für die inter-nationale Fahrzeugindustrie. Zu unseren Kunden zählen
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Amphenol Invotec
The Space Tech Expo is Europe's premier B2B Space engineering event for spacecraft, satellite, launch vehicle and space related technologies and draws attendance from thousands of industry leaders, decision makers, engineers, specifiers and buyers to meet manufacturers and the supply chain for civil, military and commercial space. ...
Military Archives - Page 8 of 11 - Amphenol PCDAmphenol PCD
Interconnect systems optimized for the extensive data transmissions that take place within modern missiles and guided munition systems during flight. Ruggedized products, optimized for performance and endurance in the world’s harshest environments, and engineered to achieve consistently exceptional performance.
Press / Media – Page 2 – LWL-Sachsenkabel GmbH – cable and quality ...
LWL-Sachsenkabel GmbH has expanded its production capacity in the field of fiber optic solutions for industry and science. With the opening of a new production facility, the company is responding to the increasing demand for customized special products and expanding its product range of fiber optic solutions for laser and laboratory technology as well as medicine, spectroscopy, and sensor ...