Search Results for b-17 g vs. b-24d
2017年8月AST参加Amphenol Big Roadshow at Microsoft
由微软( Microsoft )推出的 Surface 和 XBOX 分别是世界上最好的笔记本和游戏机之一。 为了更好地对接微软硬件团队,提升 Amphenol 在微软供应链中的位置, Amphenol 于 2017 年 8 月 1-3 日组织了本次路演展示充分展现了 Amphenol 在了连接器、线缆、天线、电源领域的绝对实力,以及在生产、测试、品控等 ...
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
- dcn 40314 01/14 stw svk jack to plug dc-32.0 ghz attenuator checked: approved: drawn: stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs
Amphenol
Gewicht: ca. 500 g max. 2,5 mm2 (recommendation 1,5 mm2) length: approx. 220 mm weight: approx. 500 g TA 0500 Crimpzange für Einzelkontakte Crimping tool for single contacts. 5 TA ... 17 C16-3 C091 C093 C143 C146 C148 C164 für Kontakte 1) für Serien Anschlussbereich Isolierung Farbcode
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Calibrating the Sensor for Target Strength Value - marport.com
Door Sounder sensor with target strength calibration need to be calibrated to offset the variability of the sensor transducer and of sound transmission. The aim is to have all sensors displaying the same target strength value (echogram color) for a given target.
Amphenol-Air LB | Startseite
Fehler. Datei nicht gefunden.
NTC Type NDK - amphenol-sensors.com
• Other resistance values within the ranges shown; e.g., code NDK152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data
Coach Multimedia Solutions - el-cab.com.pl
8 9 Coach Infotainment series Class-D-Leistungsverstärker (6 x 40 W, anpassbar auf 6 x 20 W) 2 x MIC-in (Durchsagen) Steuerung der Mikrofon-Prioritätsschaltung
RECOMMENDED MOUNTING HOLE DIMENSIONS - Amphenol RF
b. marking: bag to be marked "amphenolrf, 903-406j-51r, and date code" #10-32unef-2a thread interface per mil-std-348 smb series scale 6.000 scale 10.000 recommended mounting hole dimensions. author: amphenol rf created date:
Amphenol Air LB
We would like to show you a description here but the site won’t allow us.
5980308NG - Amphenol Antenna Solutions
at Mid Tilt 16.6 dBi 17.0 dBi 17.4 dBi 17.4 dBi 17.2 dBi ... IEC61312-1 B Protection against lightning electromagnetic impulse 10/350 µs, 200 @ 0.6kA Connectors (2x) 8-Pin Circle Connector According to IEC 60130-9 and AISG Daisy Chain In: Male; Daisy Chain Out: Female ARRAY LAYOUT
PRO-LNAHP-4-3-2 - AMPHENOL PROCOM
Model Product No. PRO-LNAHP-4-3-2-12V-N: 210000175: Add to quote: PRO-LNAHP-4-3-2-24V-N: 210002296: Add to quote
µCom USB 3.0 - Amphenol PCDAmphenol PCD
Features & Benefits: USB specification 3.0. Data rates up to 5Gb/s for high speed USB. Hot pluging : enables connection and disconnection while the system is running
Miniature through hole IEPE accelerometer - PCB
Sinusoidal vibration limit g pk 2000 Shock limit [1] g pk 10 000 Base strain sensitivity Screw mounted eq. g pk/μ strain 0.08 Adhesive mounted eq. g pk/μ strain 0.0004 Thermal transient sensitivity eq. g pk/˚F (˚C) 0.5 (0.9) Electromagnetic sensitivity eq. g rms/gauss 0.2 Accoustic sensitivity (at 155 dB SPL) equiv. g 0.1 Physical ...
Hands-Free for ICOM Mobile Radios DM 1010 - AMPHENOL PROCOM
Frequency Response 0.2 ±17 kHz (Shown in diagram below) Power Supply 8 V DC (from the radio) Current Consumption Approx. 2 mA Mechanical Cartridge Type Electret Connection(s) Modular 8 plug and 3.5 mm jacks Materials ABS Cable 1-wire with 2 Modular 8 plugs Dimensions 30 x 50 x 50 mm / 1.18 x 1.97 x 1.97 in. Environmental
main | Contactor, 250A, 12/24 V, w/ Aux Contacts
Contactor, 250A, 12/24 V, w/ Aux Contacts. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Single and Dual Isolators for the 150 MHz Band - AMPHENOL PROCOM
> 17 dB @ -10 - 0 °C Typ. > 80 dB @ 25 °C > 40 dB @ 0 - 60 °C > 35 dB @ -10 - 0 °C VSWR < 1.5:1 Mechanical Connection(s) N(f) Dimensions 57 x 58 x 41 mm / 2.24 x 2.28 x 1.61 in. 107 x 58 x 41 mm / 4.21 x 2.28 x 1.61 in. Weight Approx. 0.4 kg / 0.88 lb. Approx. 0.8 kg / 1.76 lb. ORDERING Model Product No. PRO-IS-150-S1 210001155 PRO-IS-150 ...
Whip Antennas DFA 450/900-ZG/.. - AMPHENOL PROCOM
The ZG-mount is designed for mounting in a 21 mm dia. hole on horizontal surfaces as e.g. roof top or trunk lid, with access from the outside only. A good contact surface on the inside of the car body must always be ensured, thus enabling the base plate to get in direct contact with the metal parts of the car, which is of utmost importance for ...
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED
b dcn 42425 06/16 stw checked: approved: drawn: stw 09/01/11 stw 09/01/11 fed 09/01/11 rohs compliant.010 0.25 interpret dimensions and tolerances date approved revision history rev description see notes see notes sv microwave, inc. scale: 30:1 size dwg. no. b material: finish: per asme y14.5m - 1994 4) cham. 1st & last threads. 7) remove all burrs
NEXUS
b a d c b a 8 7 6 5 4 3 2 1 ap-175 cap-175 this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others for any purpose or used for any purpose without the written consent of nexus. scale = 1.00 :1 title weight finish dwn.by material appr.by checked by date date