Search Results for att fiber availability
F-Type Jack to SMB Jack Adapter 75 Ohm Straight Bulkhead
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. F-Type Jack to SMB Jack Adapter 75 Ohm Straight Bulkhead. Downloads. 242215 PDF Customer Drawing (Size: 246 kb)
BNC Straight Solder Jack 0.250-inch Conformable RG-401 Times Tflex 401 ...
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Solder Jack 0.250-inch Conformable RG-401 Times Tflex 401 Bulkhead Rear Mount 50 Ohm.
MoCA Broadband Digital Splitters Vertical True Flex™ and Horizontal ...
• Available in Vertical True Flex™ or Horizontal Housings • Built to SCTE standards • Capacitive coupled F-ports prevent hum modulation • UL Listed • Machined F-ports pressure sealed • Zinc die cast housing and back cover • Soldered back for EMI shield effeteness Applications:
HD-BNC Jack to HD-BNC Jack Adapter 75 Ohm Straight 12G Optimized
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. ... HD-BNC Straight Crimp Plug Belden 1505A Belden 4505R AT&T 734 75 Ohm 12G Optimized 034-1120-12G.
speed test windstream | Amphenol Global Search | Amphenol
High Speed; Fiber Optics; Miniaturization; Power; Mil & Aero SPECS; Last news News CAD Files Now Available for Our Rack & Panel RNJ Connectors ... test. Breadcrumb. Home; test Contact Us +33 4 50 89 28 00. 948 Promenade de l’Arve - BP 29 74311 THYEZ France.
12G SDI BROADCAST SOLUTIONS - amphenolrf.com
StandardLengths Available *xxxxdenoteslength code.Seestandardlengthsavailable. 095-850-188xxxx. 095-850-189xxxx. 031-9-75-12G. AD-HDBNCJMCP-12G. 12G CABLE ASSEMBLIES. CableType. Part Number. Description. Belden 4505R. 095-850-215XXXX. BNC Straight Jack to HD-BNC Straight Plug. Belden 4694R. 095-850-216XXXX.
Model 079A07 1/4 in. WINDSCREEN Installation and Operating Manual - PCB
available, such as: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others. For information on standard recalibration services or special testing, contact your local PCB Piezotronics distributor, sales representative, or
GKIT-24-065 - Grounding Kit, Pr - RFS Technologies
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
Chip Antenna 2400-2500 MHz SMT 5mm x 2mm x 1mm
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Chip Chip Antenna 2400-2500 MHz SMT, 5mm x 2mm x 1mm 2.4GHz, Bluetooth, Wi-Fi, WLAN, Zigbee 50 Ohms. Downloads.
REFERENCE DIMENSIONS - ASSEMBLED - Amphenol Sine
4. available hand crimper: ca-5d12 5. all components are rohs compliant. 6. all dimensions are for reference use only. 7 wire range of contacts included in kit: 20 - 22 awg 8 contact size and rear seal wire range: contact size min. insul. o.d. typical wire range max. insul. o.d. 20 1.35 mm (.053 in) 16 - 22 awg 3.05 mm (.120 in) 7
Smarteq's 2021 Highlights - PCTEL
GNSS+ Upgrades : AllDisc GNSS+ , LPCA MIMO GNSS+ Maximize availability in difficult environments with multi-cosntellation GNSS antenna. Dual feed GNSS antenna enables excellent Axial ratio and gain. Pre-filtered LNA ensures funcitonality in a combination antenna. More info to come in Q1!
SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm | 132224 - Amphenol RF
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm. Downloads. 132224 PDF Customer Drawing (Size: 32 kb) Product Life Cycle.
Complete End-to-End Solution - amphenolrf.com
Waterproof IP67 configurations available • Custom solutions upon request. External RF Antennas. Complete End-to-End Solution. Overview. Amphenol RF offers a wide variety of external RF antennas which complement our expansive portfolio of RF connector interfaces. External antennas are often mounted on the outside of a device by means of an RF ...
Amphenol RF Expands 12G Product Line For Broadcast Applications
New Non-Magnetic PCB Mounted SMPM Options Now Available. Tags. AUTOMATE Mini-FAKRA Antennas Extreme Exposure Autonomous Mobile Robots N-Type 2.92 mm Board-to-Board PSMP RP-TNC MMCX. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
Chem-Gard 150 Cable with Defender Technology (Continued) - TPC Wire
Thermocouple Extension Wires Portable Cords Welding Cables FD/Servo Motor Cables Reeling Cables Control Cables Instrumentation Bus Cables Flat Festoon
HD-BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF’s growing line of HD-BNC adapters are available with an impedance of 50 or 75 ohms. Standard products have a maximum frequency range of 6 GHz. 75 Ohm HD-BNC adapters and connectors that are optimized for 12G broadcast video applications are designed to operate with low loss to 18 GHz.
SmartBoat - 4 Input, 4 Binary SW / 4 Relay / No CAN2 or Serial - Airmar
Fuel flow data is then available via NMEA 2000. Browser-based interface, SmartFlex View, is accessed from any laptop, tablet, or mobile device, which features intuitive, menu-driven navigation for set up, control and management of connected sensors and networks.
RF Antenna External Wi-Fi dual-band 2400-2500MHz 5150-5825MHz
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Passive 2.4 5.0 GHz 50 Ohms. Downloads. Antenna Solutions Overview (Size: 167 kb)
00111520403 - Amphenol Air LB
Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts size 12 up to 21 contacts size 22 in different contact configurations. They also come in hybrid or ground versions, as well as PCB or component carrier versions.
REFERENCE DIMENSIONS 1 - Amphenol Sine
5. AVAILABLE HAND CRIMPER: CA-5D12 6. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: