Search Results for amphenol, 112955 conector bnc 1855a
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
BNC Plug Shorting Cap 0.125 W 50 Ohm | 000-5275 - Amphenol RF
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
BNC Straight PCB Jack Through Hole 50 Ohm | 031-5976-50RFX - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
Waterproof Connector Solutions - Amphenol CS
Amphenol ICC's IP67 Waterproof D-Subminiature product line offers the terminations for board and cable ends, bringing down the overall cost of cable assembly and connectors significantly. Each termination variant has both socket and plug connectors and the machined contacts provide robustness and reliability.
ETV38999 Lightweight Composite Connectors - Amphenol Aerospace
Amphenol ETV38999: Lightweight compliant connectors with non-plated composite shells, low-cost insert components, and robust performance. Ideal for UAM, eVTOL ... Amphenol Connector Basics Terminology Guide Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric ...
XCede® | Backplane Connectors | Amphenol
While maintaining the same mating interfaces, XCede connector design provides designers with readily available 85Ω and 100Ω solutions to meet a wide variety of application needs, including Ethernet and PCI.
Hardline Offering - Amphenol Broadband Solutions
Seamless, Flexible and Durable Hardline Cable Offerings Amphenol Broadband Solutions’ T10 & TX10 hardline cable is a seamless extruded tube that will outlast the standard welded tube cables. This cable is designed to eliminate pinhole leaks and microcracking and can be used with industry-standard coring tools and connectors.
Power Connectors | Products - Amphenol
The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.
Assembly Instructions-C32
%PDF-1.4 %âãÏÓ 4 0 obj /Linearized 1 /O 6 /H [ 1114 193 ] /L 19141 /E 17938 /N 1 /T 18944 >> endobj xref 4 35 0000000016 00000 n 0000001044 00000 n 0000001307 00000 n 0000001511 00000 n 0000001689 00000 n 0000002571 00000 n 0000002779 00000 n 0000003645 00000 n 0000003858 00000 n 0000004038 00000 n 0000004148 00000 n 0000004231 00000 n 0000004535 00000 n 0000004557 00000 n 0000006925 00000 ...
BarKlip BK450 Connector | Power Solutions | Amphenol
Amphenol BarKlip® BK450 connector is designed to mate directly with a 3.18mm single pole busbar and provides a convenient method of distributing up to 450A between busbars. The connector system features 36 independent points of gold-plated contact bea Amphenol BarKlip® BK450 connector is designed to mate directly with a 3.18mm single pole ...
USB Connectors | Standard/Rugged/Waterproof - Amphenol CS
Amphenol is one of the earliest adopters of USB 3.1 Gen 2 Type C connector and has a comprehensive range of USB 2.0, 3.0, and 3.1 generation connectors that comes in straight, right angle, surface mount and through hole configurations.
Battery Connectors | Products - Amphenol
Amphenol offers customized battery or charger connectors and terminals meeting general industry standards. These connectors are available in various pin configurations and connector sizes to suit a wide range of applications including cordless power tools, battery charging connections for E-bikes, lawnmowers, and robotic vacuum cleaners.
2M804 Push-Pull Quick-Disconnect Connectors - Amphenol Aerospace
Defines the test samples, test sequences and test methods used to verify that Amphenol 2M804 Series of connectors meet industry standards for miniature ruggedized circular connectors. View Download. Amphenol Aerospace 2M Connectors. 2:38. 2M Hermetic The small and lightweight 2M Hermetic connector provides an exceptional airtight seal without ...
High Speed Connectors | Products - Amphenol
AirMax VS® high-speed signal connectors from Amphenol ICC meet the dimensional and electrical requirements described in the Compact PCI® Serial (PICMG CPCI-s.0) Specification developed by the PCI Industrial Computer Manufacturers Group (PICMG). Connections between a front system or peripheral board and backplane are accomplished using right ...
L-725.pmd - Amphenol Aerospace
Electrical Connectors L-725-3 Revision August 2008 1. Introduction: This publication contains minimum and maxi-mum torque values recommended by Amphenol Corporation, Sidney, New York 13838. 2. Maximum torque values are primarily governed by strength of material used to fabricate threaded components. Maximum values
PwrBlade+ Cable Connectors | Power Connector - Amphenol
PwrBlade+® cable connectors offer flexibility to meet a wide variety of customer needs. The connectors come in both cable-to-cable and cable-to-board solutions.
Mini Power Plus 4.2 | Wire To Board Connectors | Amphenol
Amphenol's Mini Power Plus 4.2 connector system with a 4.20mm pitch, supports up to 13A per pin and 20-16AWG wire, ideal for wire-to-board power applications. ... Compact power connector with a current rating of up to 13A per pin; Certified by EIA (Energy Information Administration) and UL; Boardlock option;
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ... BNC Straight Crimp Plug Belden 1164A Belden 8218 75 Ohm 112955. ... Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF. This site is protected by reCAPTCHA and the Google.
About - Amphenol
The following year, Amphenol merged with G.W. Borg Corporation and renamed itself Amphenol Borg. In 1964, Arthur Schmitt retired, and by the mid-1960’s Amphenol Borg had begun to expand internationally, with joint ventures in Japan and India and the purchase of European connector company Tuchel-Kontact Heilbronn.
catalog | Amphenol Global Search | Amphenol
Download the latest Amphenol TPC Wire & Cable product catalog now and take the first step towards superior performance and reliability. We proudly present the newest edition, packed with cutting-edge solutions, detailed specifications, technical data, and guides designed to meet the demands of today’s most challenging environments.