Search Results for amphenol slprbps-r
Contact us / Support - Amphenol Ltd
Amphenol SOCAPEX. Thanet Way, Whitstable, Kent, CT5 3JF, UK. By phone +44 1227 773200. By email: info@amphenol.co.uk. Anti-Human Trafficking and Slavery Statement . Follow us on social media. Facebook Twitter LinkedIn YouTube. Agence Net Design, Agence Web et conseil en stratégie digitale ...
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
BNC Right Angle PCB Jack Through Hole 75 Ohm | 112778 - Amphenol RF
RF Connector BNC Right Angle PCB Jack Through Hole 75 Ohm
IP67 (Boot Style Hood) | Input Output Connectors | Amphenol
SEALS INTERFACE OF EXISTING HARSH RJ AND USB CONNECTORS IN THE MATED CONDITION Cost effective, easy to install IP67 flexible sealed boot for Harsh Environment or standard I/O connectors, can be used with standard plugs/cables.
Telaire T8000-R Series CO2 and Temperature Sensor with Relay - Amphenol
Title: Telaire T8000-R Series CO2 and Temperature Sensor with Relay Author: Amphenol Advanced Sensors Subject: Telaire Ventostat 8000 Series User Instructions
AT Series™ Connectors - Amphenol Sine
Amphenol Sine Systems’ AT Series™ connectors are a high-performance, thermoplastic, cost-effective solution with superior environmental seals and seal retention capabilities with IP68 and IP69K ratings (in mated condition). The connector design incorporates an integrated latching system with over-sized detents that ensures a definitive ...
PCI Express Gen 6 Card Edge Connectors - Amphenol CS
Amphenol PCIe ® Gen 6 connectors surpass PCIe ® 6.0 standards, support backward compatibility, and are footprint interchangeable with PCIe ® 5/4/3/2/1 JavaScript seems to be disabled in your browser.
CONEC connectors by CONEC
Amphenol & CONEC SPS – Smart Production Solutions. 25.11.2025 - 27.11.2025 SPS – Smart Production Solutions Nuremberg . Trade Fairs & Events. Stay informed with our Newsflash! Sign up for our newsletter now and receive exciting updates on product innovations and company news directly in your inbox! Our Newsflash is released approximately ...
RF Connectors - SV Microwave
SV Microwave has over 50 years of proven experience engineering and manufacturing high-quality RF connectors that are capable of providing excellent electrical performance from DC – 110 GHz.
2CMA100599R1000 2P+E Female Industrial Connector, UL/CSA. R - Amphenol Sine
2CMA100599R1000 2P+E Female Industrial Connector, UL/CSA. Replaces Part# ABB316C6W. Comparable to PNs# 320C6W, 320C6WLEV, HBL316C6W, AH316C6W, PS316C6W, 320C6W
10153126-4C2LF | WireLock® | Amphenol
10159549-118KBLF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Receptacle Housing 18pin B Coding
Supplier Quality Manual - Amphenol Industrial Operations
Supplier agrees that Amphenol Industrial Operations, Amphenol´s customers, and applicable regulatory authorities have the right to inspect any Amphenol order at the Supplier´s facility upon request. Amphenol also reserves the right to contract a 3rd party source inspector at the supplier´s expense, if deemed
Tecvox - Amphenol Tecvox
Amphenol Tecvox is a global leader in the design, development, and delivery of quality automotive connectivity solutions. Amphenol Tecvox has experience with world-class project-management techniques that can take any product from the drawing board to reality in a professional and cost-effective manner.
EazyPwr™ IP67 Field Installable Connector - Amphenol
EazyPwr IP67 field installable connector provides the next generation of custom power with up to 125A per contact. The metal latching system ensures a reliable connection between the mated pair.
PwrBlade+ Cable Connectors | Power Connector - Amphenol
PwrBlade+® cable connectors offer flexibility to meet a wide variety of customer needs. The connectors come in both cable-to-cable and cable-to-board solutions.
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
Amphenol Aerospace's Bulkhead Feedthrough connectors are double-ended receptacles with feedthrough contacts that mate to standard Mil-Spec D38999 plugs. Available in multiple shell and contact styles, they are designed to meet applicable requirements for 38999 Series III and allow for long-term ease of assembly and serviceability as well as ...
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
SS20W2F Socket Contact, Stamped, Size 20, Gold Flash, Wire R
SS20W2G5 Socket Contact, Stamped, Size 20, Gold 5µ" over Nickel, Wire Range .34-.50mm², 20-22 AWG, with 3 Tangs
Amphenol
world , back the production of more than 885 varieties of connectors at Amphenol. With over two decades of experience in the manufacture and development of professional grade connectors. Amphenol is supported by infrastructure that includes an in-house R&D facility employing state of the art computer aided designing and a full fledged tool room.
D38999 Series III Filter Connectors - Amphenol Aerospace
Amphenol’s MIL-DTL-38999 Series III connectors are unrivaled in their performance and reliability. With added filter features, the high-performance general duty threaded connector is designed to withstand the pressures of severe environment applications.