Search Results for amphenol ntc temperature probe
Critical Care Sensors | Fluid Management - amphenol-sensors.com
Thermometrics NTC Thermistors | Glass SP Series - Ultrastable Probe. Thermometrics SP Series of Ultra-Stable Probe NTC Thermistors receive additional processing to assure their continuous use in one of three temperature classes and are categorized into one of six stability groups.
NTC Thermistor Type RL10 - amphenol-sensors.com
• Low cost solid state sensor ... NTC Thermistor Type RL10 • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Alsoavailablewithepoxycoating • Available on tape and reel EIA RS-468A for automatic insertion Amphenol Advanced ...
NTC Type NK - amphenol-sensors.com
Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% ... Amphenol Advanced Sensors; Thermometrics; Thermistors; seat heater applications; NTC thermistor; temperature; automotive
3,000 ampvs | Amphenol Global Search | Amphenol
For example, when running a 100 ft. (30,5 m.) cable with a capacitance of 30 pF/ft, the total capacitance is 3000 pF. This value can be found along the diagonal cable capacitance lines. Assuming the sensor operates at a maximum output range of 5 volts and the constant current signal conditioner is set at 2 mA, the ratio on the vertical axis can ...
Thermometrics NTC Cryogenics Thermistors - amphenol-sensors.com
NTC Cryogenics Thermometrics Thermistors Applications All Cryogenic Type Thermistor probes are designed for use in the range of 77°F (room temperature) to -320.8°F (the boiling point of Liquid Nitrogen) (25°C to -196°C). These units are very stable, exhibit no hysteresis effects,and rapid temperature cycling from 77°F to -320.8°F
Thermometrics TG Series NTC Thermistors - amphenol-sensors.com
NTC Thermistors Features • High temperature resistance up to +300°C (572°F) • Chip type element • Fast response time • Water and oilproof design • Tin and Nickel-Plated options available Applications • Automotive (Water, Oil and Air Temperature Sensing) • Heating / Cooling Devices • Boiler Systems • Appliances Amphenol
Thermometrics temperature sensor solutions - amphenol-sensors.com
temperature sensor and sensor packaging technology for the Thermometrics product line, particularly in developing custom solutions for industry and for specific customer application needs. From chips to value-added assemblies and for temperature ranges from -196ºC to 1150ºC, Thermometrics products play a vital role in measurement,
Telaire T8000-R Series CO2 and Temperature Sensor with Relay - Amphenol
Telaire T8000-R Series CO2 and Temperature Sensor with Relay Author: Amphenol Advanced Sensors Subject: Telaire Ventostat 8000 Series User Instructions Keywords: Amphenol Advanced Sensors; Telaire; T8000 series; "CO2 Sensor; Ventostat; CO2; Temperature Sensor;" Created Date: 2/26/2016 11:43:59 AM
All Sensors ELV Pressure Sensor Product Family Flyer - Amphenol Sensors
At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. ... Noise immune NTC option; Fast response time; Combination sensor options; Customized to application; Metallurgical bond glass coated NTC option ... Temperature / humidity center; Pressure sensor (20 up to 250 kPa) Fast response time: less than 1 second ...
Fluid-Trac 3 Wire Ultrasonic Level Sensor – Amphenol Sensors
At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. ... Noise immune NTC option; Fast response time; Combination sensor options; Customized to application; Metallurgical bond glass coated NTC option ... Temperature / humidity center; Pressure sensor (20 up to 250 kPa) Fast response time: less than 1 second ...
Industrial Applications | Room Monitoring - amphenol-sensors.com
Telaire T9602 IP67 Harsh Environment Humidity & Temperature Sensor is a fully-calibrated and temperature-compensated combined humidity and temperature sensor supplied in a water-resistant IP67 package, making it the most advanced and cost-effective sensing solution for virtually any type of harsh environment application.
NovaSensor P330W Absolute Pressure Sensor - Amphenol ... - Amphenol Sensors
At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. ... Noise immune NTC option; Fast response time; Combination sensor options; Customized to application; Metallurgical bond glass coated NTC option ... Temperature / humidity center; Pressure sensor (20 up to 250 kPa) Fast response time: less than 1 second ...
NTC Thermistors Type RL14 - amphenol-sensors.com
• High sensitivity to changes in temperature • Suitable for temperature measurement, control and ... • Suitable for PCB and probe mountings • Available in a wide range of material systems • Also available with epoxy coating • Available on tape and reel to EIA RS-468A for automatic insertion NTC Thermistors Type RL14 Amphenol ...
NTC Type NK - amphenol-sensors.com
Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% ... Amphenol Advanced Sensors; Thermometrics; Thermistors; seat heater applications; NTC thermistor; temperature; automotive
Piher Potentiometers and Panel Controls - Amphenol Sensors
At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. ... Noise immune NTC option; Fast response time; Combination sensor options; Customized to application; Metallurgical bond glass coated NTC option ... Temperature / humidity center; Pressure sensor (20 up to 250 kPa) Fast response time: less than 1 second ...
NTC Type NDP - amphenol-sensors.com
• Designed for accurate temperature measurement, control and compensation ... Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) ... Amphenol NTC Type NDP Dimensions Ø 0.01 in ±0.001 (0.25 mm ±0.02) Ø 0.025 in (0.65 mm) max 0.27 in (7 mm) max
NTC Miniature Series - amphenol-sensors.com
NTC Type P60, P65, P85 and P100 • Thermoprobes are recommended for all low cost , general purpose applications involving temperature measurement and control, circuit temperature compensation, liquid level sensing or fluid flow sensing. They are ideally suited for applications, that require a reliable, low cost sensor. Amphenol Advanced Sensors
1016 | Amphenol Global Search | Amphenol
Search Results for ms3122e22-55s NUMBER GS-12-1092 PRODUCT SPECIFICATION - Amphenol CS 3.3 Operating Temperature Range = -55 ˜ ~ +85 ˜ 4.0 Applicable Documents 4.1 FCI Engineering drawings 10124632, 10129040, 10130419, 10124677, 10124806, 10129206 etc. 4.2 FCI Product Shelf life-Storage-Solderability GS-20-060 4.3 FCI Package specification GS ...
NTC Type NK - amphenol-sensors.com
Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% ... Amphenol Advanced Sensors; Thermometrics; Thermistors; seat heater applications; NTC thermistor; temperature; automotive
NTC Type NK - amphenol-sensors.com
Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% ... Amphenol Advanced Sensors; Thermometrics; Thermistors; seat heater applications; NTC thermistor; temperature; automotive