Search Results for amp 409781-1
BA6012-1 - Amphenol Antenna Solutions
Omnidirectional Fiberglass Antenna, 449-471, 2.1dBi, N Female
MT Connector - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International has solutions and we specialize in fiber optic systems. Contact us now!
Datasheet - cabelcon.com
Amp. Rating (measured) 4,7 A @10°C increase (calculated) 6,6 A @20°C increase Transfer Impedance (CoMeT) Class A++ mΩ/m @ 5-30MHz<0,9 <0,02 mΩ/item @ 5-30MHz Screening Attenuation(CoMeT) Class A++ >140 dB @ 30-1000MHz dB @ 1000-2000MHz>140 >140 dB @ 2000-3000MHz Return Loss Better than(IEC 61169-1)
APXVAA4L18_43-U-NA20 - Amphenol Antenna Solutions
Model has been discontinued, but stock is available. 12-Ports, X-Pol, Panel Antenna, 1.8m, 2x 617-894/ 4x 1695-2690 MHz, 65deg, Integrated RET
INSPECTION 20 - amphenol-sine.com
1 1 allen.he 01apr24 orion.li 02apr24 tommy.xie 02apr24 none title: dwg no: rev: sh: of: rev description date revisions eco by appr pin contact,solid,size 20,22-26 awg at60-202-20xx-22 a1 1 1 a1 - released drawing 01/apr/24allentommy gold nickel at60-202-2031-22 at60-202-20141-22 platingpart number part number chart notes: unless otherwise ...
9-2020 MIL-DTL-38999 Connectors - Amphenol Aerospace
4 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com 38999 III SJT I II ess Aquacon MIL-DTL-38999, Series I LJT, II JT, III TV, HD Insert Availability and Identification Chart Series Series Series Military
ARMORIPX Family - Amphenol Sine
Customer Service 1 34 7732 www.amphenol-sine.com Updated 05-2024 1 of 3 IP67 IP69K. Armor IPX Series™ Enclosures Image Part Number Description Amp Volt AIPXE-325X4A-E016 Standard, Ultem® (Amber) Enclosure, Vent Hole, Armor IPX™, Temp. Range: -55°C to +125°C - -
MA-100GG-302-2252 | Amphenol Global Search | Amphenol
Features. Precision, solid state temperature sensor. Interchangeability down to ±0.18°F (±0.1°C) Suitable for use over a range of -112°F to 302°F (–80°C to 150°C) High sensitivity, greater than –4%/°C at 77°F (25°C) Suitable for temperature measurement, control and compensation.
Contact Us - TPC Wire
Let our team of experts lead you through choosing the right cable or custom cable solution for your application. They can be reached at 800-211-4520 or customerservice@tpcwire.com.
A1 - LOOSE PIECE RELEASE 10/JUL/24 CJF - Amphenol Sine
1 1 a1 at62-16-01xx contact, stamped, size 16, 16-18 awg, a series a1 - loose piece release 10/jul/24 cjf - see part number chart materials list size ... drop @ 13 amp test current. 4.3 rohs compliant 5. recommended wire range: 16 - 18 awg 6. package: 50 pcs 7. available hand tool: att-16-01 8. all dimensions are for reference use only
BA1010-2 - Amphenol Antenna Solutions
Omnidirectional Fiberglass Antenna, 154-174, 2.1dBi, N Female
600 Amp DC Current transducer with cable - Gemeco
This Maretron 600 Amp DC Transducer with Cable is an available DCM100 accessory. Features From the factory, the DCM100 is configured to use a 200A Hall effect current sensor. ... 400A or 600A current sensor, you should configure the DCM100 for the proper sensor type. Pin Number Signal Name Connection. 1 IA Current Sensor, Red Wire; 2 IB Current ...
Vibration Sensor and Accelerometer Accessories
iT001 - 1 Amp power supply for up to 7 modules; iT002 - 2 Amp power supply for up to 14 modules; iT004 - 4 Amp DC power supply for up to 28 modules; iT031 - TBUS connector for iT Transmitter, 17.5 mm; iT032 - TBUS connector for iT401 vibration alarm; iT033 - TBUS cable-connector for iT401, male 8 mm;
5880200 - Amphenol Antenna Solutions
5880200 - Amphenol Antenna Solutions ... 5880200
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Datasheet - cabelcon.com
Amp. Rating (measured) Cable data Product photo (calculated) Cable data Transfer Impedance (CoMeT) Class A++ mΩ/m @ 5-30MHz0,35 ... (@ 1 A DC) Cable data Sealing Test Insulation Resistance (IEC IP-code) IP X8 30 meter / 8 hours (@ 500 VDC) >200 GΩ Dielectric Strength O-rings EPDM DC Test Voltage >6 KV ...
EU RoHS II CoC - amphenol-aerospace.com
Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 1/4/2023 1:38:57 PM ...
EU RoHS II CoC - amphenol-aerospace.com
Amp enol ri Ampheno Aerospac . Title: Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 1/4/2023 1:38:27 PM ...
A3- ADD GOLD VERSION15AUG19ORIONTOMMY - Amphenol Sine
1 1 a3 at62-201-16xx-22 contact, socket, solid, size 16,22-24 awg a1-release new dwg format18aug17rimon see part number chart materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ±0.30 2 pl dec ±0.15 quantity ...
2C4U6VT360X06Fwxys5 - Amphenol Antenna Solutions
Canister, 2FT, 24-Port, Omni Pattern, XPOL, (2x) 696-960 | (4x) 1695-2700 | (6x) 3300-4200 MHz, Fixed Tilt