Search Results for amd ryzen 5 8400f vs ryzen 5 5600x
Thermometrics TSW-10 Turbidity Sensor - amphenol-sensors.com
5.7 ±0.1 DIODE (Light emitting part) Photo TR (Light receiving part) 34 ±0.4 Upper Base Plane 1 2 3 30 Turbidity Sensor VCC + (+5V) DIODE (Light emitting part) Output Ri 470Ω GND Ro 4.7KΩ Photo TR (Light receiving part) 1 2 3 Pin Pin Pin V (Voltage) NTU 0 500 1.5 2.0 2.5 3.0 3.5 4.0 4.5 5.0 1000 1500 2000 AAS-920-479C 10/2019 www.amphenol ...
32.5 MAX 27.0 33 - Amphenol Sine
2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67. 2.7 mating cycles durability:500 cycles(min). 2.8 rohs compliant. 3. suitable contacts :20# contacts. 4. all dimensions are for reference use only. Ø28.6 32.5 max 27.0 33.3 33.3 27.0 4 - Ø 3 . 2 1" 1/16-18 unef thread master keyway panel cut out reference 27.0 27.0
E-stat Controller - amphenol-sensors.com
3.5 ±0.3°F (0.5°C) On 3.0°F (5.0°C) reference Differential 1.5 ±0.3°F (0.5°C) Voltage Drop Maximum 0.3 V Response Time 4 seconds; moves from air at 68°F (20°C) to liquid at 23°F (-5°C) Schematic Diagram +VCC R1 ZD1 R9 C1 C2 ZD2 C +VCC A_ Out B GND D2 U1B + _ 5 6 U1A + 3 2 R8 R6 R2 R3 R5 C3 R4 C4 C7 R7 R10 R11 +VCC D1 Q1 Q2 C6 R12 C5 ...
Whip Antennas ML 3-ZP4 - AMPHENOL PROCOM
Models for roof thickness from 2 mm to 7.5 mm with mounting from the inside. Delivered with 4 m cable permanently attached to the mount and terminated with FME-connector. Specifications. Electrical; Model: ML 3-ZP4: Frequency: Tunable by cutting within: 66....88 MHz: Antenna Type: Shortened ¼ λ helical antenna: Max. Input Power:
P29312 5-Position Tee, 300 V, 8A. Comparable to part numbe - Amphenol Sine
Comparable to part number(s): DN3020, RSM-2RKM57-5-Position Tee, 300 V, 8A. Comparable to part number(s): DN3020, RS. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request ...
Model BDS1200H/VF Horizontal & TrueFlex Broadband Digital Splitter Series
dB Min (In and Out) 5-1002 20 1003-1218 18 Shielding dB Min 5-1002 120 1003-1218 110 Surge Withstand Input 6kV A3 Ring Wave (IEEE C62.41) Output 6kV A3 Ring Wave (IEEE C62.41) Second Harmonic dBc Min 30/60 @60dBmV 100. Created Date: 12/3/2019 11:08:05 AM ...
NovaSensor P1905 Backside Absolute Pressure Sensor Die
Pressure Hysteresis ± 10 µV/V 5, 6 Temp. Coefficient of Zero0.5 ± 3 µV/V/C 5, 6 Temp. Coefficient of Resistance 0.27 %/C 5, 6 Temp. Coefficient of Sensitivity-0.19 %/C 5, 6 Thermal Hysteresis of Zero ± 25 µV/V 5, 6 1. All values measured at 25ºC and 5 V excitation, unless otherwise noted. Samples from each wafer are used to verify bridge ...
) soot sensor
± 0.5 g/L as currently configured for DPF Soot Loading, depending on algorithm accuracy Sensor Output Standard J1939-71 Temperature Capability Component Minimum Typical Maximum Soot sensor storage temperature-50 °C 30°C 125°C Soot sensor enclosure operating temperature-40°C 85°C Antenna element operating temperature-40°C 600°C 900°C
) soot sensor
± 0.5 g/L as currently configured for DPF Soot Loading, depending on algorithm accuracy Sensor Output Standard J1939-71 Temperature Capability Component Minimum Typical Maximum Soot sensor storage temperature-50 °C 30°C 125°C Soot sensor enclosure operating temperature-40°C 85°C Antenna element operating temperature-40°C 600°C 900°C
PRO-1REL-12V-... - AMPHENOL PROCOM
Relay switch has a connection to SHIFT RELAY, at 3 V. Great isolation 50 dB @ 500 MHz. Low insertion loss 0.2 dB @ 500 MHz. PRO-1REL-12V-... is a broadband SPDF Coaxial switch designed to switch RF signal from a common input to either of two outputs.
Thermometrics ZTP-115 Thermopile IR Sensor
Active Area 0.5 x 0.5 mm2 Internal Resistance 35 50 65 kW 25°C Resistance T.C 0.15 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C-0.10 %/°C Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max
Band Pass Filters BPF 4/...-250 - AMPHENOL PROCOM
Approx. 1.5 ppm / °C: Ordering Designations. Model Product No. BPF 4/1-250: 200000967: Add to quote: BPF 4/2-250: 200001883: Add to quote: BPF 4/3-250: 200001063: Add to quote: Typical response curves. Figure 1 . Figure 2 . Figure 3 . Related products. Band Reject Filters.
) soot sensor
± 0.5 g/L as currently configured for DPF Soot Loading, depending on algorithm accuracy Sensor Output Standard J1939-71 Temperature Capability Component Minimum Typical Maximum Soot sensor storage temperature-50 °C 30°C 125°C Soot sensor enclosure operating temperature-40°C 85°C Antenna element operating temperature-40°C 600°C 900°C
Amphenol Assembletech
Wire Size: 30AWG, Tinned Copper, OD 1.70*5.70MM Plating: Au 15u” min over Ni 50u” min Color: Cable Red, Over mold Black Environmental Compliance: ROHS Flammability: Cable VW-1, Overmold 94V-0 SATA 7P Reverse RA to Reverse RA. Part Number:RST07-1083 ...
E-stat Controller - amphenol-sensors.com
3.5 ±0.3°F (0.5°C) On 3.0°F (5.0°C) reference Differential 1.5 ±0.3°F (0.5°C) Voltage Drop Maximum 0.3 V Response Time 4 seconds; moves from air at 68°F (20°C) to liquid at 23°F (-5°C) Schematic Diagram +VCC R1 ZD1 R9 C1 C2 ZD2 C +VCC A_ Out B GND D2 U1B + _ 5 6 U1A + 3 2 R8 R6 R2 R3 R5 C3 R4 C4 C7 R7 R10 R11 +VCC D1 Q1 Q2 C6 R12 C5 ...
Kat GCA Serie 03 2020 EN - amphenol-airlb.de
EGM11 - Backshell with integrated gland for screen termination (Cable min. 5,7 mm - max. 10,85 mm) EGM21 – Backshell with integrated gland for screen termination (Cable min. 12,7 mm - max. 17,85 mm) L – PCB solder termination (only Series 02 and 20) Shell size + contact arrengements
RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Panel-Antennen 766.65.12.00 - amphenolprocom.com
1.5:1: Vor-Rückverhältnis > 23 dB: Kreuz Polar Diskriminierung: 30 dB: Passive Intermodulation-153 dBc (3rd Order, 2 x Tx @ 43 dBm) Antistatischer Schutz: Alle Metallteile DC-geerdet (Stecker zeigt einen DC-Kurzschluss) Mechanisch DE; Anschlusstyp: 2 x 7/16(f) Also available with N(f) or 4.3-10(f)
EU Declaration of Conformity - AMPHENOL PROCOM
UK Declaration of Conformity Manufacturer: Amphenol Procom Address: Smedetoften 12, DK-3600 Frederikssund, Denmark Product description: Active Receiving Antenna for 10 kHz – 110 MHz Product name/Type no: BCL 1-KA We declare under our sole responsibility that the above mentioned products, to which this declaration
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY . Author: NX Created Date: 2/5/2014 11:27:04 AM