Search Results for am 03-04-04-sc
Amphenol FiberOpticTermini M29504/4&/5 Fiber Systems
The M29L1000’s zirconia split alignment sleeve design fiber ensures accurate physical contact, fiber-to- connector alignment and guarantees the highest of its kind for use in a variety of perform-demanding environmental conditions. Consult factory for additional sizes and QPL status. Publication: to change without 2008 Amphenol notice.
M29504 | Fiber Optic Termini - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International’s (AFSI) M29504/04 & /05 style fiber optic termini, the M29K1000 and M29L1000 provide superior optical and mechanical performance. Designed to fit into MIL-DTL-38999 Series III, pin size 16 connectors, this low cost, high precision termini family is ideal for harsh environment fiber optic interconnections.
Fiber Optic Contacts & Termini - Amphenol Fiber Systems International ...
M29504/04 & /05 Fiber Optic Termini. The M29504/4 & /5 fiber optic termini, AFSI's M29K1000 and M29L1000 series, provide superior optical and mechanical performance. Designed to fit into any size 16 cavity in MIL-DTL-38999 Series III connectors, this low-cost, high-precision terminus family is ideal for harsh environment fiber optic ...
Amphenol FiberOpticTermini M29504/4&/5 Fiber Systems
Designed to fit into MIL-DTL-38999 Series III, pin size 16 connec-tors, this low-cost, high-precision terminus family is ideal for harsh environment fiber optic interconnec-tions. Available for single mode and multimode applications, these termini conform to the rigorous conditions of the MIL-PRF-29504D specification.
Fiber Optic Termini | Products | Amphenol Aerospace
Genderless fiber optic termini that use a precision 1.25 mm ceramic ferrule. ARINC 801 termini facilitate an angled polish for improved return loss. Industry-standard, very high-density plastic ferrules available in either 12-fiber or 24-fiber versions, in multi-mode PC, single-mode PC, and single-mode APC configurations. Have any questions?
Amphenol
Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products.
Attenuators - amphenol.com.au
Amphenol’s Plug Style Attenuator is a fixed optical attenuator often referred to as a build-out or pad style attenuator. The plug attenuator is compact in size, offers attenuation values from 0-20dB and is available in industry standard connector styles FC and SC with either flat or angle polish.
Optical Accessories - amphenolbroadband.com
Standard connector options: LC, SC, UPC, APC Simplex, Duplex Zip or Duplex Round constructions Jacket OD: 1.2mm, 1.6mm, 2.0mm, 3.0mm Available Uniboot, Duplex Clips LC or SC Boot Options: Standard, Mini, Uniboot, Flex Jacket options OFNR, OFNP, LSZH Custom colors and configurations available DS-60-1869 Rev. 1.0
Amphenol Fiber Optic Interconnects - Amphenol Aerospace
precision 1.25 mm ceramic ferrule. Preci sion inserts with guide pins and keyed termini enhance mult. -mode and single mode performance. ARINC 801 termini facilitate an angl.
Ordering Guide Fiber Dis - amphenol-ns.com
All rights reserved. 03.21.22 v.3 509. 926. 6000 — amphenol-ns.com Overview The C2E chassis is a tray-based solution capable of deploying the C2 Advanced Optical Modules (AOMs). The C2E can be configured in multiple ways such as: patch, patch/splice, MPO breakouts, TAPs, splitters, optical passives or pre-terminated.
TFOCA-II 4 Channel - Amphenol Fiber Systems International (AFSI)
Hermaphroditic Design for Versatility - Enables multiple TFOCA-II® plug assemblies to be concatenated. Removable End Cap - Allows for easy field maintenance and cleaning. 4-Channel Connector Design - Two fold channel increase over TFOCA with better optical performance.
Amphenol Network Solutions > DUAL-CHANNEL CABLE MANAGER
Dual-channel cable manager, pass-thru, 6x5x84 This photo is used for example purposes only and may not represent the final parts received - Contact Inside Sales to determine the final Bill-of-Materials
cla-val crdl-2" | Amphenol Global Search | Amphenol
Amphenol 15-pin (DB15) Standard D-sub cables are offered in a fully molded and shielded package at an affordable price; perfect for the home or office. Flexible low-profile cable design features 26 AWG data-grade wire, pre-terminated to DB15 male and female d-sub connectors.
C:workTelectLatest drawings for releaseSC000532-6C-SC000532-6 REV A1
5(9 '(6&5,37,21'$7(5(9,6,216 (&2 %<$335 * $ 5(/($6(' '5$:,1* 6(3 %/,1. 0$7(5,$/6 /,67 6,=(352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216
D D 13, 19, 25, 37 AND 54 CONTACT TYPE - Amphenol Sine
customer drawing 1 see change note 8236 t.n 18/11/03 2836 notes: 1. material and finish: - for connector shell and adaptor: aluminum alloy, black finish - for pg cable gland: polyamide black. 2. supplied with gold plated contacts part list, dimensions in mm part list, dimensions in mm b ref n a m a x amphenol logo & part no. pg ad tor
M29504/4 & M29504/5 Termini - Amphenol Fiber Systems International (AFSI)
M29504/4 & M29504/5 Termini - Amphenol Fiber Systems International (AFSI)
3653-04 4W ETO W/SC Installation Guide - charlesindustries.com
The3653–04 4W ETO W/SC Channel Unit is designed for operation in a Charles Industries 360/363 D4 Digital Carrier Terminal to provide an interface to a 4-wire voice frequency extension on private lines with no DC signal-ing. The 3653-04 Block Diagram is shown in Figure 1.
Dome Closures for FTTX Applications - charlesindustries.com
Charles FODC-AS Fiber-Optic Dome Closures accommodate miniature splitters and provide a versatile solution for splicing and protecting outdoor fiber connections in a familiar dome form factor. These units can accommodate up to 48 single splices. In addition, the closures have an internal adapter frame for connectorized splitter pigtails.
Amphenol Fiber Optic Termini Fiber Systems International
M29504/14 & /15 termini from Amphenol Fiber Systems International (AFSI) are qualified to MIL-PRF-29504B specifications. This series of fiber optic termini provide superior optical and mechanical performance and are compatible with M28876 and comparable military-style connectors.
Charles Fiber Rack Solutions (CFRS) - Charles Industries
Charles Fiber Rack Solutions (CFRS) provide flexible, multi-functional panels for patch, splice and splitter requirements within virtually any application. The efficient design of the splice area and bulkhead allows for maximum density while using just 1RU, 2RU or 4RU of valuable rack space.