Search Results for acorn connector
HSD PCB Through Hole Straight Plug 100 Ohm | HSD-NARP-PCB13A
RF Connector HSD PCB Through Hole Straight Plug 100 Ohm Tape & Reel. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Copper: Contact Termination: Solder: Coupling Mechanism:
HBF058-08U1SS-15F - HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 1 ...
Compatible Connector, 15 ft HBF058-08U1SS-15F REV : D REV DATE : 09 Apr 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 8
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 24 inches
Connector 1 Part Number: 901-9201-2ASF-T: Connector 2 Part Number: 901-9201-2ASF-T: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
ug-88 | Amphenol Global Search | Amphenol
A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 connector uses mil-spec qualified inserts from the Matrix 5015 and combines them with the mechanical interface of the D38999 to bring you the best of both worlds.
PIEZOELECTRIC USB DIGITAL ACCELEROMETER Revision: A
Electrical Connector Integral Cable Integral Cable Electrical Connector USB Type A Male USB Type A Male Electrical Connection Position Top Top Cable Length 9.6 ft 2.9 m All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
DST810 235kHz, Smart™ Sensor, Stainless with Valve ... - Gemeco
Features. New Low Speed Paddlewheel- DST810 now features the Gen2 Paddlewheel for industry-leading speed performance from 0.3 knots to 45 knots. Smoother Speed – 5.7 Hz speed output (5X per second) for visibly smoother speed-through-water reporting and faster data for better decision making when every second counts. Integrated Attitude Sensor – for heel and trim and used in advanced speed ...
Marine Antennas CXL 1800-8C - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 004DE60: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated Clamps : Stainless steel: Colour: White (RAL 9003) Wind Area: 0.04 sq. m / 0.43 sq. ft: Wind Load:
N-Type Jack to SMA Plug Adapter 50 Ohm Straight | 242112 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
7-16 Plug to 7-16 Plug Adapter 50 Ohm Straight | 272134 - Amphenol RF
7/16 Plug to 7/16 Plug Adapter 50 Ohm Straight. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
Cap Installation Tool for Sealed FAKRA 3FA1XNXRJ-C01E3
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
N-Type Right Angle Plug to RP-TNC Straight Jack LMR-400 50 Ohm 4 Meter
Connector 2 Part Number: 122392RP: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. N-Type Right Angle Plug to RP-TNC Straight Jack LMR-400 50 Ohm 72 Inches 095-909 ...
Software Installation - amphenol-antennas.com
the female connector on the Adapter. The AISG homerun cable female connector attaches to the male connector on the first ACU in the antenna configuration. HARDWARE Control/Power Cable Other AISG Complant ACUs PA-USB/485 Protocol Adapter Power Cord USB Connection Power Supply Amphenol recommends male connectors toward the protocol adapter ...
Stick Antenna 698-960 | ST0428-31-001-A - Amphenol RF
Passive Stick Antenna 698-960, 1710-2690, 3300-3800, 5150-5950 MHz SMA WWAN, 4G, 5G, ISM, IoT, V2X, DSRC WWAN, IoT, ISM, NB-IoT 50 Ohms
NFC Antenna Reader FPC 30mm x 34mm x 0.35mm | ST0812-11-N01-A - Amphenol RF
Passive NFC Antenna Reader FPC 30mm x 34mm x 0.35mm Mobile, ELectronic Wallet, Health Care ID Scanner, Payment Reader, Office ID, Access Control, IoT NFC 20-30 Ohms
AMMC Right Angle Plug to AMMC Right Angle Plug 0.81 mm 50 Ohm 50 mm
Connector 1 Part Number: AMMC Cable Plug: Connector 2 Part Number: AMMC Cable Plug: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
UHF Reducing Adapter RG-58 | 083-185-RFX - Amphenol RF
RF Connector, UHF Reducing Adapter for RG-58. Downloads. 083-185-RFX PDF Customer Drawing (Size: 225 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
EFD TETRA-1000/... - AMPHENOL PROCOM
Permanently attached 5 m RG 58 cable with FME(female) connector. Wide range of FME-accessories available. Specifications. Electrical; Model: EFD TETRA-1000/... Frequency: Models within 380 - 430 MHz: Antenna Type: ½ λ antenna: Max. Input Power: 25 W: Polarisation: Vertical:
301220 | aldenproducts.com
The answer you entered for the CAPTCHA was not correct.
dlss override | Amphenol Global Search | Amphenol
all the tilt indicators remain visible and manual change of the tilt is still possible (manual override, the control-ler will read the new tilt setting). The module has one male AISG connector, which is the control access, and one female AISG connector to allow the link of a seperate RET antenna in daisy-chain.
SMA Jack to BNC Plug Adapter 50 Ohm Straight | 901-165 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...