Search Results for a4 connector
TR Multicoax Series: TR 20 - Amphenol Ardent Concepts
upgrade their connectors as data rate requirements on their applications increase. TR is the highest density high speed multicoax connector on the market. The interface is compression mount which drives lower total cost of testing by avoiding costly solder-down components that can’t be recovered. For added savings, TR 20 can
Amphenol Aerospace
%PDF-1.6 %âãÏÓ 2201 0 obj >stream hÞì›k Ü8²¦ýSòãÎ W1‚÷ƒƒ ¶«· Æ;ƒq/v± ãÀÓ®î®Åø · ˜óçw7B©”¨L努”œ/ ÛT¦’¢¨ ùÄ«—´2+»ò V~•SZÅ 9 VyE)¹ ÑÊÙ(ßÓ*ZgWQ¾6œò*Û Y2ò¯œB1 ³"v+fãå ›V B”Jä W–åN ±”VÖ² g¹Gï¥ ¤¹z“RÌV:É í fé ›‚ åT©!k1‘w+GÚmDVî™Y{Ð |* I RÔ¢œË9²> ír¹1^9/=k\Y:MΕëp ...
MUSBR Series Rugged USB Type C Connectors - Amphenol CS
RUGGED USB TYPE C CONNECTOR FOR HARSH ENVIRONMENT . APPLICATION, GENERATION 2. Amphenol’s MUSBR series USB Type C Connectors serve . ... For Pins A4, A9, B4 & B9 plus 1.25A Max. For pin B5 with return path shared through pins A1, A12, B1&B12. Additional positions 0.25A Max each.
AE-AN-TR-016 - TR MULTICOAX SERIES - ANATOMY OF TR
Shown to the right is a TR Multicoax connector with the parts labeled. Below is some more in-depth information about the labeled pieces. • Stiffener Block (a.k.a Board Stiffener)- o Presses into underside of the PCB o Tooling details for use are included in the TR Footprint o Provides mechanical support for PCB
B A4 - Amphenol Sine
b a4 none 1 2 refer to sheet 2 for available connector colors a3 release new drawing format 12nov13 drp 1 notes: unless otherwise specified 1 see sheet 2 for key arrangements and colors. 2. material: housing: thermoplastic seal: silicone rubber 3. modifications: reduced diameter wire seal 4. specifications: 4.1 current rating: 13 amps
Amphenol
available connector colors a3 - release new drawing format 02jan14 jarry - 1 1 notes: unless otherwise specified 1 see sheet 2 for key arrangements and colors. 2. material: housing: thermoplastic seal: silicone rubber 3. modifications: n/a 4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c
Nett Warrior Cable Assemblies - Amphenol PCDAmphenol PCD
AN/PRC 117G & 152 Military Radio Data Connectors; Cable Adapters, Pigtails, Accessories; Custom Molded Cables; PRC Connectors; MIL-22992 Class L Heavy Duty Power Cables; MIL-C-55116 Military Communication Cables; Over-Braided Cables; Nett Warrior Cable Assemblies; Connectors. Circular Connectors; Rectangular Connectors; SIM & EN4165; Connectors ...
VOLTARIUS - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 432 0 obj > endobj xref 432 56 0000000016 00000 n 0000001990 00000 n 0000002149 00000 n 0000006377 00000 n 0000006983 00000 n 0000007097 00000 n 0000007209 00000 n 0000007293 00000 n 0000007844 00000 n 0000008460 00000 n 0000008952 00000 n 0000009283 00000 n 0000009753 00000 n 0000010210 00000 n 0000010742 00000 n 0000011244 00000 n 0000011650 00000 n 0000011961 00000 n ...
battery pack connectors | Amphenol Global Search | Amphenol
HIGHLY DURABLE SWAPPABLE DOCKING CONNECTOR. The swappable custom battery connector solutions with cable assemblies are offered in 2 power & 6 signal configurations. These connectors can carry a continuous current of 15A-70A with 10,000 mating cycles and IP67 rated in mated and unmated conditions.
TB-2320 Paladin Direct Ortho General Guidelines Revision “B“
“B” S4212 Removed section 3.4 Connector Sizing Matrix A.Astbury 1/19/16 . Paladin Direct Ortho General Guidelines TB-2320 Revision “B“ ... Number of Pairs 12 A1‐B1 A2‐B2 A3‐D1 A4‐D2 Primary RAF Connector 3 Pair x 4 pos 34B1‐A1 B2‐A2 B3‐C1 B4‐C2
4.3-10 Connectors - Amphenol RF
4.3-10 connectors offer the same, robust design as 7-16 connectors but are smaller and up to 40% lighter, allowing for much more dense, lighter weight applications. These designs are IP67 compliant when mated to protect against dust and water ingress for outdoor applications, and provide excellent VSWR performance up to 6 GHz. ...
C:UsersjheadDesktopAHD connector updates - drawings, models, and ...
Title: C:UsersjheadDesktopAHD connector updates - drawings, models, and renderingsC-28-54800-NS-A4.dwg Author: JHead Created Date: 2/21/2020 1:43:32 PM
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
Connector Type Shell Style Service Class Shell Size - Insert Arrangement Contact Type Alternate Positions Modification TV 06 DT 21-75 P (PWR) 1. Connector Type TV Tri-Start CTV Composite, Tri-Start 5. Contact Type P Pin S Socket 7. Modifications (PWR) Power contacts in place of coax/twinax (B65) Temper-Grip sockets in place of size 8 contacts
Temposonics
A4 - 4-20 mA A5 - 20-4 mA A6 - 0-20 mA A7 - 20-0 mA Integral cable length of Sensor rod L1 - 270 mm L2 - 400 mm M 2 Accessories Part No. ... Male connector M16 wired on cable Mating female connector M16 6 pin DIN male connector Part No. 370 372 Housing: Zinc, nickel plated Termination: Solder Contact insert: Silver plated Cable clamp: PG 7 ...
P-U77-E462M-2081 - Amphenol CS
a4 dwg. no. project size scale ref. amphenol high speed interconnects ... see drawings p-ux76-a20-x00xx for connector layout. 5. grounding pads designed per sff 8433 spec. these (4) pad are not required for this application. hole sizes: =1.55 =1.05 =0.95 scale 3 : 1 detail c x 0.06 l v w l z s-w-
Amphenol Connector Reference Guide - Volume 1
Part Number Nomenclature for Miniature Solder Connectors. To more easily illustrate ordering procedures, part number PT00A-20-41PW (SR) is shown as follows: Connector Family. PT - designates standard olive drab cadmium plated Tri-Lock coupling connector. This is the Amphenol® proprietary version of the MIL-DTL-26482 solder contact connector.
Amphenol FCI 10113575
96pos cable connector rev appr product family - rel level Released chr ecn no ELX-DG-004524-1 eng De-Feng Qin A4 1.000 dr projection size scale C C 11*2.00=22.00 3.50 ISO 1302 2 0.050 0.15 0.3 ISO 406 ISO 1101 10113575 MM-2020/10/31 2020/11/02 2010/03/06 Narayanan, Aru Kuriakose, San Junon Huang ELX-I-38804-1 C Released PDS: Rev :C STATUS ...
HCTF - Amphenol Ardent Concepts
utilizing cutting edge high speed ports and connectors. Ideal for 400G and 800G systems, users can easily characterize all high speed lines in a simple to use form factor. The TR HCTF is designed to meet ... Female 1.85 mm HCTF-QSFP-DD-02 PHI-SI-QSFP-DD-HCB-A4-32-2 802.3CK OSFP HCB-800 Host Compliance Test Fixture – Female 1.85 mm HCTF-OSFP ...
ATP06-4S-EC01 | 4-Way Connector Plug, Female - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ATP06-4S-EC01 4-Way Plug Female with End Cap. Comparable to PN# DTP06-4S-E003-ATP06-4S-EC01 4-Way Plug Female with End Cap.
R-VPX Evolution - Amphenol Aerospace
Module connector has a modified footprint- utilizes smaller compliant contacts for increased Si performance ; Backplane connector is the legacy connector- no changes necessary on the backplane ; Intermateable with existing/legacy VITA 46 connectors ; Production released ; Footprint compliant with 46.30 (VITA d raft s pec)