Search Results for MA1CAP1700
MA1CAP1700 17 Position, Straight Plug, P Type, Less Contacts
Max. Current (AMP): 9A.
B3 - UPDATED 04DEC15 MRF Tommy B4 - Amphenol Sine
HOUSING BODY: ZINC DIE CAST, NICKEL PLATED. COUPLING NUT: COPPER ALLOY, NICKEL PLATED. 2. SPECIFICATIONS: 2.1 CURRENT RATING: 10 AMPS - 12 POSITION. 2.2 VOLTAGE RATING: 160V AC/DC - 12 POSITION 125V AC/DC - 16 POSITION 125V AC/DC - 17 POSITION 63V AC/DC - 19 POSITION. 2.3 OPERATING TEMPERATURE: -20°C TO +130°C.
C:Users orceDesktopNew folder (8)US updated drawingsC-MA1CAP1700-KIT REV A1
HOUSING BODY: ZINC DIE CAST, NICKEL PLATED. COUPLING NUT: COPPER ALLOY, NICKEL PLATED. CONTACT: COPPER ALLOY, GOLD PLATED. 2. SPECIFICATIONS: 2.1 CURRENT RATING: 9 AMPS. 2.2 VOLTAGE RATING: 125 V AC/DC. 2.3 CONTACT RESISTANCE: <5 mOHMS. 2.4 OPERATING TEMPERATURE: -20°C TO +130°C.
MotionGradeシリーズ M23, M40 DINコネクタ
アンフェノールのMotionGradeシリーズは、サーボモータ、エンコーダ、センサ、アクチュエータ等の産業オートメーションで、信号や電源をコンパクトかつ堅牢に配線できるコネクタシステムです。 産業用ロボット、工作機械、印刷機械、包装機械、食品機械などで実績があり、業界標準のコネクタと互換性があります。 コンタクト、バックシェルを同梱したキットでのご注文も承っております。 別途お問い合わせください。 注)タイプの(*)はコンタクトサイズ2.0mm コンタクトを、(**)は1.0と2.0mmの両方のコンタクトを使用します。 コンタクト、バックシェルを同梱したキットでのご注文も承っております。 別途お問い合わせください。 9芯(3電源+6信号)、電源用は12AWGまでの電線に対応可。
MA7CAP1700S-S2-KIT 17 position straight plug connector kit, - Amphenol Sine
The item you are trying to purchase is currently out of stock. Please enter your name, email, and phone number below. We will contact you as soon as this product is available.
3 socket straight plug | Amphenol Global Search | Amphenol
https://www.amphenol-sine.com/MA1CAP1700-17-position-straight-plug-threaded-P-type-counter-clockwise-insert-male-or-female_p_3437.html 67 and 165 Series Miniature Connectors - Amphenol Aerospace
plug amphenol | Amphenol Global Search | Amphenol
MA1CAP1700 17 position straight plug, threaded, P type, counter-clockwise insert, male or female
P Type Plug - amphenol-sine.com
MA1CAP1700-KIT 17 position straight plug connector kit, threaded, P type, counter-clockwise insert, female; 7.5-11.0mm cord grip, contacts included
m23 connector size | Amphenol Global Search | Amphenol
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MA7RAE1701-KIT M23, 90° rotatable Receptacle Kit, threaded, E type CW, 17 positions, male pins, Standard flange (25.7x 25.7)- Mating Parts: MA1CAP1700 ...
Connector Kits - Amphenol Sine
MA1CAP1700-KIT 17 position straight plug connector kit, threaded, P type, counter-clockwise insert, female; 7.5-11.0mm cord grip, contacts included
Connector Solutions M23 Standard Series - Amphenol Sine
MA1CAP1700 MA2CAP1700 MA1LAE1700 MA2LAE1700 MA3TNE1700-S1 MA3TNE1700-S2 MA3TNE1700-S3 MA2JAE1700 MA6CG-S1 MA6CG-S2 MA6CG-S3 Connector Solutions M23 Standard Series MA1LAE1700-KIT MA1LAE1700S-KIT Plugs Receptacles Receptacle Kits Cord Grips BULK CABLE starts on page 23 Standard connector parts mate “E” Plugs with “P” Receptacles, Mating
type | Amphenol Global Search | Amphenol
MA1CAP1700 17 position straight plug, threaded, P type, counter-clockwise insert, male or female. General Purpose Triaxial Piezoelectric Accelerometers. Triaxial accelerometers provide simultaneous measurements in three orthogonal directions, for analysis of all of the vibrations being experienced by a structure.
B1 - TECHNICAL DATA SHEET RELEASE
connector: ma1cap1700 2) electrical: insulation resistance (min): 5000m ohms dielectric test voltage: 2200v mating cycles: >500 temperature range: -40°c to 105°c protection: ip67 (mated condition) 4) rohs compliant 3) mechanical (connector): vibration resistance per mil-std-202 method 204 thermal shock per mil-std-202 method 207
A1 - TECHNICAL DATA SHEET RELEASE - Amphenol Sine
connector: ma1cap1700 2) electrical: insulation resistance (min): 5000m ohms dielectric test voltage: 2200v mating cycles: >500 temperature range: -40°c to 105°c protection: ip67 (mated condition) 4) rohs compliant 3) mechanical (checkmate): vibration resistance per mil-std-202 method 204 thermal shock per mil-std-202 method 207
MA1LAE1700-Kit Panel mount Receptacle Kit - Amphenol Sine
The item you are trying to purchase is currently out of stock. Please enter your name, email, and phone number below. We will contact you as soon as this product is available.
Amphenol Sine
ma1cap1700 ma1eap1700 ma1cap1900 ma1cae1900 ma1eae1200 ma1cae1200 ma1cae1600 ma1eae1600 ma1cae1700 ma1eae1700 ma7cae1600-s3 ma7cae1700-s1 ma7cae1700-s2 ma1lap1700 ma1lap1700-kit ma1lap1700s-kit ma1jap1700 mb7ckn0600-s1 m23,plug ,st, 6pos, elite, threaded,7.0-11.0mm cord grip mb7rjn0601 mb7rjn0602 mb1lln0600 mb1lkn0600 mb1lln0600-kit mb7ckn0600-s2
MA7RAE1701-KIT M23, 90° rotatable Receptacle Kit, threaded,
MA7RAE1701-KIT M23, 90° rotatable Receptacle Kit, threaded, E type CW, 17 positions, male pins, Standard flange (25.7x 25.7)- Mating Parts: MA1CAP1700
MA1LAE1700 Straight Receptacle, Less Contacts; Flange Mount - Amphenol Sine
The item you are trying to purchase is currently out of stock. Please enter your name, email, and phone number below. We will contact you as soon as this product is available.