Search Results for 61083-20-2-5-0-9-lf
d:ye最近一周的图面349-50785 - Amphenol RF
Title: d:ye最近一周的图面349-50785.ps Created Date: 3/5/2021 11:05:21 AM
Backplane Connectors | High Speed Backplane | Board-to ... - Amphenol CS
VHDM 2 items; Elite 1 item; GbX 1 item; Crossbow 1 item; Data Rate. 224G 1 item; 112G 3 items; 56G 6 items; 28G 2 items; Below 28G 12 items; Apply Filters Reset All. View as List Grid. 24 Items . Show. per page. Sort By. Set Descending Direction. Paladin ® HD 224Gb/s Backplane Interconnect System ...
Floating Board-to-Board Connectors - Amphenol CS
Amphenol's board-to-board floating connectors are electromechanical interconnects that can absorb misalignments in the "X", "Y", and "Z" axes. These connectors have a unique design that suspends the mating interface above the PCB using bent terminals that provide elasticity.
DT800L Smart™ Sensor Thru-hull - Airmar
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a long stemmed, low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to any NMEA 0183 or NMEA 2000 ® network. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and ...
SS20M2G15 Socket Contact, Stamped, Size 16, Gold 15µ"
SS20M2G15 Socket Contact, Stamped, Size 16, Gold 15µ over Nickel, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs-Socket Contact, Stamped, Size 1 Call Us 1-800-394-7732 My Account
Rotaconnect Rotatable Board to Board Connectors | FCI Basics ...
FCI Basics extends the RotaConnect® Board-to-Board range with a pegged version. This eliminates the hold-down, hence aids simple placement and saves the space between connectors on the PCB.
SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 9 ...
SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 9 inches (229 mm) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters;
www.temposonics.com
Inhaltsverzeichnis 1. Kontaktinformationen
61083-08250QLF | BergStak® | Amphenol
BergStak® 0.80mm Pitch, Vertical Header2, Double Row, 80 Positions.
Thermometrics NTC Type JR Chip Thermistor in Eyelet Tag
10 KW ± 5% (JR103R5MxLxxx) 20 KW ± 5% (JR203R5MxLxxx) • B 25/85: 3977 K ± 0.75% • Temperature range: -22°F to 221°F (-30°C to 105°C) • Insulation resistance: 500 VDC ... 0.197 in (5 mm) ± 0.078 in(2 mm) NTC Type JR dimensions. Type JR Specifications Ordering Information The code number to be ordered may be specified as follows:
MoCA Gateway Splitter IPGSM04D-VF MoCA Unit Series
Additional Info: Specifications Isolation Between MoCA 1-4 Frequency (MHz) Units IPGSM04D-VF 5 - 42 dB, Max N/A 50 - 870 dB, Max N/A 871 - 1002 dB, Max N/A
Control/Instrumentation Thermo-Trex 2000 Cable - TPC Wire
41106 20 awg 19 0.105 10 55725 41109 18 awg 27 0.115 12 55725 41112 16 awg 37 0.125 16 55405 41115 14 awg 51 0.140 23 55405 41118 12 awg 68 0.160 31 55405 41121 10 awg 94 0.210 52 55001 41124 8 awg 130 0.265 78 55001 41127 6 awg 177 0.310 115 55003 ... 5/2/2023 1:52:12 pm ...
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6141SxH-25EC REV B1
2.2 voltage rating: 630 v ac/dc 2.3 operating temperature: -40°c to +125°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 5000 volts ac 2.5 degree of protection: ip67 (mated condition) 2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840 2.8 mating cycle durability: >100 cycles 2.9 rohs ...
Board-to-Board (BTB) Signal Connectors | Space-saving Connectors - Amphenol
The 0.40mm Fine Pitch 3.0mm Stacked Height Board-to-Board connectors by Amphenol are also engineered with a space-saving design. Micro pitch board-to-board connectors. BergStak ® board-to-board connector range includes micro pitch from 0.4mm to 0.8mm, stack height flexibility from 3mm to 20mm, and from 10 to 200 connector positions. These ...
ValProbe® RT - kayeinstruments.com
ValProbe® RT - kayeinstruments.com
N-Type Right Angle Solder Plug RG-217 50 Ohm | 172310
RF Connector N-Type Right Angle Solder Plug RG-217 50 Ohm
INDUSTRIAL ICP® ACCELEROMETER - PCB
Settling Time(within 1% of bias) ≤ 2.0 sec ≤ 2.0 sec Discharge Time Constant ≥ 0.4 sec ≥ 0.4 sec Excitation Voltage 18 to 28 VDC 18 to 28 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance <150 Ohm <150 Ohm Output Bias Voltage 10 to 14 VDC 10 to 14 VDC Spectral Noise(10 Hz) 10 µg/√Hz 78.5 (µm/sec2)/√Hz [1]
18.0 ± 0 - svmicrowave.com
18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP Female QB ( 1221-40049 ) SMA Low Profile Male ( 2911-61000) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
Interstate Connecting Components | Distributor - SV Microwave
0 0 item(s) You have no items in your shopping cart. Interstate Connecting Components. Contact Name: Sales ... Facebook; X; Youtube; LinkedIn. Contact Info. 561.840.1800; Mon-Fri 8:00-5:00; Contact Us ; West Palm Beach, FL; 2400 Centrepark West Drive. Information. Sitemap; Frequently Asked Questions; Policies & Practices; About Us; Careers ...
SFW20S-2STME1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW Straight series, 20 Position, Top Entry Surface Mount, ZIF, with Mount Plate