Search Results for 61083-16-3-5-0-2-lf
TNT Transmission fluid temperature sensor - Amphenol
Transmission Fluid Temperature Sensor The Transmission Fluid Temperature sensor measures the temperature of the transmission fluid. It provides input to the control module to modify shift patterns for smoother shifting in automatic transmission, and also provides over-temperature protection by locking the torque convertor.
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
EU RoHS II CoC - amphenol-aerospace.com
Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
Ampehnol All Sensors Products
MINI DIGITAL, 5 INH2O DIFF Details Product Family: DLVR Product Output: Digital - I2C Product Grade: COMMERCIAL Media Isolated Coating: No Package Type: E1BD Pressure Type: Differential Pressure Min: -5 Pressure Max: 5 Units: IN H2O Operating Temperature: -25 to 85 C Supply Voltage: 3.3 VS Honeywell PN: Supply Voltage: 3.3 VS Package Drawing ...
Products - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Product Finder - Lutze Inc.
Ihre aktuellen Einstellungen unterscheiden sich von denen der angeforderten Seite.
Product Finder - Lutze Inc.
Ihre aktuellen Einstellungen unterscheiden sich von denen der angeforderten Seite.
550905G M-Series Model MR Sanitary Application data sheet 07/13 (US)
Document Part Number 551689 Revision B (EN) 11/2022 To build the sensor model number in the fields provided above, download the product specification / data sheet from the following Tank Slayer® product page link and refer to the document’s ‘Ordering Information’:
Product Finder - Lutze Inc.
Ihre aktuellen Einstellungen unterscheiden sich von denen der angeforderten Seite.
M3933_14-XX.PDD - svmicrowave.com
GOLD PER ASTM B488, TYPE II, CODE C, CLASS 1.27; OVER NICKEL PER AMS-QQ-N-290, CLASS 1, .00005" MIN.
Product Finder - Lutze Inc.
Push-In Single wire 0.25 mm² – 2.5 mm² / AWG 24–14 Fine stranded wire with ferrule 0.25 mm² – 1.5 mm² / AWG 24–16
PM-SU4-B | ANDREW
Universal Sliding Pipe Mount Base Kit for 4-1/2 in OD pipe
Amphenol CS
Amphenol's 2.70mm ultra-thin Micro SD and SD card sockets saves on space and has a shielded design for superior signal integrity (SI) performance.
Owego - Amphenol AMAO
RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like fasteners or the plastic ...
FCi Basics - Amphenol CS
Minitek MicroSpace™1.27mm / product presentation The MicroSpace™ compact design addresses the growing need for miniaturized components and is capable of reducing the PCB footprint by 50% due to increased signal density. MicroSpace'Mis available in 1.27 and 1.50 mm pitch with surface-mount and pin-in-paste configuration in single and double row with top and side latch options. MicroSpace'M ...
Terrapin SCE2 - Amphenol Ltd
Brass shell as standard, also available in Aluminium Black-Silver plating is both low-lustre and corrosion resistant (1000 hours salt spray) Other plating finishes include Black Zinc Nickel, Electroless Nickel and other finishes
Amphenol CS-DSDMDB15MF-010 15-Pin (DB15) Deluxe D-Sub Cable - Copper ...
Buy 10ft Amphenol CS-DSDMDB15MF-010 Cables Direct from the Factory at Cables on Demand. 15-pin (DB15) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...
ArabLab - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Owego - Amphenol AMAO
RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like fasteners or the plastic ...
G:\Shared\Amphenol Customer Datasheets\M23 & M40 Datasheets\C ...
2.4 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ SIGNAL: 4000VOLTS AC. POWER: 6000 VOLTS AC. 2.5 DEGREE OF PROTECTION: IP67 ( MATED CONDITION ) 2.6 DEGREE OF POLLUTION: 3 PER UL840 2.7 OVERVOLTAGE CATEGORY: III PER UL840 2.8 MATING CYCLE DURABILITY: >50 CYCLES 2.9 RoHS COMPLIANT