Search Results for 61083-14-4-4-0-9-lf
61083-20-1-4-0-2-lf | Amphenol Global Search | Amphenol
Protimeter ReachMaster Pro = Efficiency + Safety. Allowing for fast and safe moisture inspections, the ReachMaster Pro lets users spend less time navigating obstacles while staying safe.. Able to survey areas just out of reach -- such as high ceilings or cramped crawlspaces -- the ReachMaster Pro decreases survey inspection times by up to 60%. With its extendable handle, this non-invasive ...
61083-20-1-4-0-0-lf | Amphenol Global Search | Amphenol
3fa1mnsxj-c01e0 0.098 (2.50)0.323 (8.20)0.567 (14.40) y 3.4 cable assembly instructions for mini fakra type a jack 1. cut cable jacket according to the "recommended cable stripping dimensions", and partially strip the jacket as shown in figure 2.
61083-20-1-4-0-2-lf | Amphenol Global Search | Amphenol
PCI-express 3.0 link FEATURES AND BENEFITS: PCI EXPRESS 1.0/2.0/3.0 COPPER/FIBER CONVERSION Amphenol’s Rugged PCI-Express 1.0/2.0/3.0 fiber optic conversion active assembly provides systems integrators great flexibility as PCI-Express can now be extended over fiber optics in rugged systems. The current product supports a x8
61083-20-2-5-0-9-lf | Amphenol Global Search | Amphenol
Quadrax, Differential Twinax, Coax, and other contact options for Gigabit Ethernet, USB 3.0, HDMI and other high speed applications Fiber Optic Connectors Single-mode, multi-mode options using MIL-PRF-29504, ARINC 801, or JSFC terminis, as well as MT ferrules.
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge
61083-20-1-5-0-6-lf | Amphenol Global Search | Amphenol
61083-20-1-4-0-0-LF | Amphenol Global Search | Amphenol Amphenol's BergStak® 0.40mm is a compact board-to-board connector on 0.40mm pitch with stack heights of 1.5mm and 4.0mm with 10 up to 100 positions. The contact lock function and the shock-absorbing ribs on the housing make this connector highly suitable for high vibration applications.
61083-20-1-4-0-2-lf | Amphenol Global Search | Amphenol
RJF TV - Reduced Flange - Amphenol Socapex +0,1 0 (mm)H +0,1 19 33,91 35,18 33 31,9 ØK Max torque value: 10.7 N.m. Due to technical modifications, all information provided is subect to change without prior notice Designed y mphenol Socape Amphenol SOCAPEX RJF TV - Reduced Flange RJFTV and RJFTV6 reduced flange receptacle RJF TV6 7 X 1 X F312
61083-06-1-5-0-0-lf | Amphenol Global Search | Amphenol
Search Results for 61083-20-1-4-0-2-lf Amphenol Network Solutions > Product ... 1 mV/g ± 5000 g pk 0.5 to 10,000 Hz kHz 4.6 10/0 70/0 5000 g pk -65 to +185 OF See Graph 2 sec 0.3 sec 18 to 28 VDC 2 to 20 mA 100 ohm 8 to 12 VDC 229 pgNHz 61 ugNHz 30 ug/NlHz 0.36 in x 0.26 in 0.08 oz Adhesive/Solder Ceramic Shear Stainless Steel Welded ...
61083-20-1-6-0-9-lf | Amphenol Global Search | Amphenol
Compact PCI Millipacs® 2mm hardmetric (HM) connectors from FCI Basics featuring 2-beam twisted tulip contacts are compliant to IEC 61076-4-101 and support Compact PCI bus architecture.
61083-20-1-4-0-0-lf | Amphenol Global Search | Amphenol
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. https ...
61083-06-1-5-0-0-lf | Amphenol Global Search | Amphenol
61083-20-1-4-0-2-lf | Amphenol Global Search | Amphenol size 4/0,1/0,0,4,8,12,16 and 16S are available for use in these insert arrangements. This publication contains information for proper crimping, insertion and removal of crimp contacts as well as applicable tool information.
61083-20-1-4-0-0-lf | Amphenol Global Search | Amphenol
1 1 Red 4 Blue 2 2 Yellow 3 Green Amphenol Amphenol Aerospace 40-60 Delaware Avenue Sidney, New York 13838-1395 Website: www.amphenol-aerospace.com 21-033470-091 (PIN) 21-033471-091 (SOCKET) G 1. Observe the black insulator’s keyway. When the inner pin assembly is held in the vertical position (with inner pin con-
61083-20-1-4-0-0-lf | Amphenol Global Search | Amphenol
Directive 2015/863/EU of the European Parliament, published 4 June 2015, pertaining to the addition of four substances classified as phthalates; The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equipment.
61083-20-1-4-0-2-lf | Amphenol Global Search | Amphenol
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
61083-20-2-5-0-9-lf | Amphenol Global Search | Amphenol
10159549 | Amphenol Global Search | Amphenol 10153118 | Amphenol Global Search | Amphenol 10153126 X Y Z LF BASE NUMBER Material and Plating Option 0 Full Tin 3 0.75µm Gold on contact area 4 Full re-flow in, Cu under plated 5 Full re-flow in, Ni under plated Material C Type A T Type B Wire Gauge 1 26AWG to 25AWG (0.13mm² to 0.17mm²) 2 24AWG
61083-20-1-4-0-2-lf | Amphenol Global Search | Amphenol
The advanced electronics of the loggers in combination with the PT-1000 Sensors achieves an accuracy of up to 0.10°C and at the same time enable an extended battery life. This Logger supports up to 100,000 samples per measurement channel – so a total of up to half a million datapoints per device. ... ValProbe RT 1.2 Learn about the major ...
61083-20-2-5-0-9-lf | Amphenol Global Search | Amphenol
1.3V ± 20% Test Method After testing voltage in water (0 NTU), voltage test in water (1000 NTU) (Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-30°C ~ 80°C Storage Temperature Range-10°C~ 80°C Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC
61083-20-1-4-0-2-lf | Amphenol Global Search | Amphenol
2 mm x 2 mm 2 mm x 2 mm Mated Height 2.5 mm 1.4 mm 1.4 mm Series A-1PA = AMC Connector Series Connector Orientation: - = 0° C = 90° Cable Type: 081 = 0.81 mm 113 = 1.13 mm 132 = 1.32 mm Assembly Length in mm (Dim L) Standard lengths: 050, 100, 150, 200, 250, 300 mm Cable Color B = Black G* = Gray R* = Red No. of Terminated Ends (1 or 2) A-1PA ...
61083-20-1-5-0-6-lf | Amphenol Global Search | Amphenol
10130616-067RCLF | Amphenol Global Search | Amphenol 61083-20-1-4-0-2-lf | Amphenol Global Search | Amphenol Engineered with a one-piece sealed flange design for rapid and secure mounting, its durable high temperature ...
61083-20-1-5-0-6-lf | Amphenol Global Search | Amphenol
61083-20-1-4-0-2-lf | Amphenol Global Search | Amphenol 10146065-112Y0LF | PCI Express | Amphenol Amphenol is one of the leading manufacturers of pcie m.2 connector.