Search Results for 4pin amp 040 connector
Modus W Series - amphenol-sensors.com
Electrical Connectors Polarized Euro plug/connectors. Connections Pluggable terminal block for wire 14 to 26 AWG. Mating connector is supplied Connection to enclosure ground is provided. Connector rating 10 Amps/300 V Material Glass-filled polyester Physical Dimensions 3.56 in x 4.54 in x 2.18 in (90 mm x 115 mm x 55 mm) Enclosure material ...
Model 357B40 Miniature (4 gm), charge output accel., 5 pC/g, 0.40-inch ...
Model 357B40 Miniature (4 gm), charge output accel., 5 pC/g, 0.40-inch cube, 10-32 side conn. Installation and Operating Manual For assistance with the operation of this product,
A1 RELEASE NEW DRAWING 10/JUN/19 JOE TOMMY - Amphenol Sine
Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²) Insulation OD (mm) Plating Reel Size Packaging Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Tooling Part Number Tool Name Style Contact Size Wire Range (AWG) Material Color AUTK-16 Hand Crimp Tool Machined Size 16
SE1408023111111 | Slim Cool Edge 0.65mm | Amphenol
Contact us today for more details of Cool Edge Connectors, part number SE1408023111111 SE1408023111111 | Slim Cool Edge 0.65mm | Amphenol Amphenol is one of the leading manufacturers of Storage and Server System.
Model EX1503D03 Intrinsic Pressure transmitter, 1000 psi, CSA ... - PCB
maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged.
Shielded coaxial contact - High speed contacts | Amphenol Socapex
The Amphenol Socapex Shielded Coaxial Contact is designed for high frequency interconnection in a range of applications, including battlefield communication, aerospace, and telecom. Available in contact sizes 16, 12, and 8, the shielded coaxial contact is qualified to AS39029 coax standards and available in both crimp and PC Tails versions. It can be used in MIL-DTL-38999, EN3645, EN4165, and ...
G:EngineeringacadUsers working folderJim HeadAT Series ... - Amphenol
Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²) Insulation OD (mm) Plating Reel Size Packaging Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Tooling Part Number Tool Name Style Contact Size Wire Range (AWG) Material Color AUTK-16 Hand Crimp Tool Machined Size 16
Modus W Series - amphenol-sensors.com
Electrical Connectors Polarized Euro plug/connectors. Connections Pluggable terminal block for wire 14 to 26 AWG. Mating connector is supplied Connection to enclosure ground is provided. Connector rating 10 Amps/300 V Material Glass-filled polyester Physical Dimensions 3.56 in x 4.54 in x 2.18 in (90 mm x 115 mm x 55 mm) Enclosure material ...
AHDP02-24-09PR-WTA 9 Positions, Sealed Panel Mount Receptac
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AHDP02-24-09PR-WTA 9 Positions, Sealed Panel Mount Receptacle, Pin, Shell Size 24, Reduced Diameter Seal, Wide Thread Adapter-9 Positions, Sealed Pane
Model 208A45 Penetration ICP® force sensor, 5k lb comp., 500 lb ... - PCB
maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged.
Pipe Clip Temperature Sensors
Connector Tab Plastic Body Contact shoe Side loading spring clip. 4 Thermal Equilibrium Temperature vs. Resistance Tables JS3977 Temp R nom R min R max R Tol R Tol T Tol T Tol °C Ohm Ohm Ohm - % + % + °C - °C 0 32751 30961 34613 -5.47 5.69 1.07 -1.11 5 25477 24145 26858 -5.23 5.42 1.06 -1.10
AT60-204-08141-16 Pin Machined Size 8 60A 6AWG - Amphenol
Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²) Insulation OD (mm) Plating Reel Size Packaging AT60-204-12141-10 Pin Machined Size 12 25A 10-12AWG - - Nickel-Plated - - AT60-204-12141 Pin Machined Size 12 25A 12-14AWG - - Nickel-Plated - -
C-AHDP04-18-14PN-WTA-A1 - Amphenol
Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²) Insulation OD (mm) Plating Reel Size Packaging Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Tooling Part Number Tool Name Style Contact Size Wire Range (AWG) Material Color AUTK-16 Hand Crimp Tool Machined Size 16
Amphenol Automotive | C400 – Flexible busbars
Serie | Automotive – High Voltage Connector. C400 – Flexible busbars. Artikel Nr. C400. Produktbeschreibung Die flexiblen Zellverbinder innerhalb der Hochvolt Batterie entsprechen den hohen Anforderungen die während den Ladevorgängen innerhalb unterschiedlichester Temperaturbereiche entstehen. Die Herausforderung besteht insbesondere bei ...