Search Results for 240079 ammass connector
Thermometrics GE-2133 General Fluid Temperature Sensor
Thermometrics GE-2133 General Fluid Temperature Sensor
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 64G PAM4/PCIe® Gen 4/PCIe® Gen 5/PCIe® Gen 6. Dubox® 2.54mm Crimp to Wire. The Dubox®, connector families offer an extensive range of through-hole and surface-mount part options, including single or double-row in either straight ...
2M Hermetic Micro-Miniature Connectors | 2M804 Push-Pull Quick ...
The small and lightweight 2M Hermetic connector provides an exceptional airtight seal without sacrificing ruggedness. 2M Hermetic Micro-Miniature Connectors | 2M804 Push-Pull Quick-Disconnect | Micro-Miniature | Circular Connectors | Products | Amphenol Aerospace
Configurator Singles | Amphenol
Part # 300299: type: PL700SM-N Connector: Adapter Color: Black: Circuit Count: 14: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications Backshells, Strain Reliefs, Caps, Dummy Receptacles - Amphenol Aerospace | MIL-DTL-38999 Connectors | Products | Amphenol Aerospace
Dualok High Vibration D38999 Connectors - amphenol-aerospace.com
Dualok High Vibration D38999 Connectors provide superior electrical performance, minimized contact fretting & size and weight savings for defense applications
AirMax VSe® Connector System - Amphenol CS
4.3.3 IEC 60512: Connectors for Electronic Equipment – Tests and Measurement 4.4 FCI Laboratory Reports - To be added when available 4.5 Safety Agency Approvals - To be added when available 5.0 Requirements 5.1 Qualification Connectors furnished under this specification shall be capable of meeting the qualification test
BULKHEAD FEED-THROUGHS - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 1490 0 obj > endobj xref 1490 50 0000000016 00000 n 0000001991 00000 n 0000002151 00000 n 0000002599 00000 n 0000003284 00000 n 0000003896 00000 n 0000004011 00000 n 0000004124 00000 n 0000004640 00000 n 0000005232 00000 n 0000005317 00000 n 0000005851 00000 n 0000006470 00000 n 0000008321 00000 n 0000008768 00000 n 0000009221 00000 n 0000009537 00000 n 0000009943 00000 n ...
Pulse-Lok® 380481 | aldenproducts.com
Maximum Wire Gauge. 26. Housing Color
SMA Straight Crimp Jack RG-178 RG-196 50 Ohm | 132279 - Amphenol RF
RF Connector SMA Straight Crimp Jack RG-178 RG-196 50 Ohm. Downloads. 132279 PDF Customer Drawing (Size: 84 kb) 132279 STP 3D Model (Size: 458 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-178, RG-196, Belden 83265:
2M Hermetic Micro-Miniature Connectors - Amphenol Aerospace
Amphenol 2M Hermetic micro-miniature connectors offer a superior hermetic seal while offering the same durability of MIL-DTL-38999 connectors but with less than half the size and weight. The small and lightweight 2M Hermetic connector provides an exceptional airtight seal without sacrificing ruggedness and meets or exceeds most MIL-DTL-38999 ...
2C4U3MB180X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 18-Port, Peanut-Shape Pattern, XPOL, (2x) 696-960 | (4x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz, Fixed Tilt
300689 | aldenproducts.com
Headquarters: [email protected] (508)-427-7000. 117 N. Main Street Brockton, MA 02301 United States Standard Business Hours: 8:00am - 5:00pm EST
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
FEATURES & BENEFITS - TPC Wire
experienced in numerous types of connectors. You will receive an engineering print for your records and be able to discuss any and all design requirements prior to purchase. 4. FAST TURNAROUND/LARGE INVENTORY – TPC carries a large inventory for your project and is able to offer quick turnaround on the terminated assemblies. 5.
C:UsersROrmanDesktop$ drawingsC-0441021414Sxx-REV A1 - Amphenol Sine
notes: unless otherwise specified 1. material: copper alloy 2. plating: tin 3. contact size: 14 4. specifications: 4.1 current rating: 8 amps 4.2 contact millivolt drop: 100 millivolt
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
BNC Straight Crimp Plug RG-179DS RD-179 75 Ohm | 112644
RF Connector BNC Straight Crimp Plug RG-179DS RD-179 75 Ohm. Downloads. 112644 STP 3D Model (Size: 256 kb ) 112644 PDF Customer Drawing (Size: 66 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121E1-ND3G-179U/D-75: Body Finish: Nickel: Body Material:
Reduced Flange Jam Nut Receptacles - Amphenol Aerospace
The MIL-DTL-38999 Series III style connector features a reduced flange design that saves space, weight, and reduces your footprint when used in PCB applications. More connectors are able to be fit on a box or board due to the reduced flange having a smaller diameter than a standard jam nut receptacle. The use of a spanner nut can make assembly ...
SMPS (Size 16) D38999 Socket Contact to MCX Male 12" 75 Ohm Cable ...
Look over SV Microwave's SMPS (Size 16) D38999 Socket Contact to MCX Male 12" 75 Ohm Cable Assembly for RG-179 Cable 7093-0275 now!