Search Results for 24,06,01,026-c
TITLE: DWG NO - Amphenol Sine
265° 198° 13° 162° n key w key x key y key z key of: sh: rev: dwg no: title: rev description date revisions eco by appr a1 released drawing jun-28-2017 flan
Mobile Networks | Markets - Amphenol
Fiber Transition Terminals are ideal for low-density fiber circuits. They serve as a customer demarcation point for fiber entering the customer premises. They protect fiber drops from the elements and provide organized fiber slack storage. Fiber bend controls ensure proper bend radius requirements are met. 4 to 24 port models are available.
Plug SIM serie3 Clicker nut 2 modules Metallic Standard Black nickel ...
Plug SIM serie3 Clicker nut 2 modules Metallic Standard Black nickel Polarization A Not mounted
Data Sheet TempoGate Smart Assistant - temposonics.com
Operating temperature −20…+60 °C (−4…140 °F) Ingress protection IP20 Vibration test 2g/10Hz…150Hz/2.5 h, DIN EN 60068-2-6 Shock test 15g/11ms, DIN EN 60068-2-27 EMC test Immunity: EN61000-6-2, Emission: EN61000-6-3, FCC, ISED, RED Design / Material Housing Gateway: Metal Connection Module: Polyamide Electrical connection
Model 65HT-10-R | PCB Piezotronics
Model 65HT-10-R:Accelerometer, IEPE, 10 mV/g triax, ±500 g, -65°F to +347°F, not isolated, adhesive mount or M2.5 thread, side connector, 5
BNC Straight PCB Jack Through Hole 75 Ohm | 031-70532
RF Connector BNC Straight PCB Jack Through Hole 75 Ohm
IPC-620 Class III & ISO 13485:2016 Compliant Cable Assembly
ISO 13485:2016 & ISO 9001:2008 Compliant Cable Assembly for the Agricultural Industry. Due to our extensive experience supplying wire harness solutions for surveying and GPS equipment, Amphenol DC Electronics has become an important partner for manufacturers of precision agricultural equipment.
Amphenol All Sensors Products
Pressure Max: 2.5 Units: IN H2O Operating Temperature:-40C to 125 C Supply Voltage: 5 VS Honeywell PN: Supply Voltage: 5 VS
MC-K10S-6-72 - andrew.com
Material Grade C Material Strength 46 KSI Packaging and Weights Included Pipe Packaging quantity 1 Weight, net 8 kg | 17.637 lb Regulatory Compliance/Certifications Agency Classification CHINA-ROHS Above maximum concentration value ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system ROHS Compliant/Exempted
2016-11-25/26 UAST The training of TechMark - amphenol-ast.com
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
NUeVoS ProDUCToS - offers.tpcwire.com
441100BlK 441100WHT 441100reD 1/0 259/24 422 0,670 435 ... 200 °C de temperatura del conductor, 40 °C de temperatura ambiente, según la norma IEEE 835. 3. sobrecubierTa de Tela de alTa densidad especialmenTe Tejida — Resistencia superior a la abrasión y los cortes. 4. sobreTrenzado de acero inoxidable —
Model 441A35 5-slot chassis with computer control (for Series 440 ... - PCB
24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ECN 50523 ... Manual 19680 Rev. C ECN 50523 Chassis: Models 441A33, 441A35, 441A42, 441A43, 441A45 and 441A49 The PCB Series 440 Modular Chassis is the enclosure into
3U 9-slot Right System Slot ackplane - amphenol-bsi.com
3U 9-slot Right System Slot ackplane Enabling the Evolution of Technology www.amphenol-bsi.com Contact Ordering Information Amphenol- SI 3U 9slot right system slot ompact-P I Serial ackplane
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
D38999/24FC35SA YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace ... 2/18/2016 8:39:01 AM ...
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
FAKRA GEN 4 Single Straight Jack TFC-302LL RTK 031 DACAR 302 C Key Code 4FA1-NCSJAC30W6 FAKRA GEN 1 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm Z Key Code FA1-NZSP-C04-1 FAKRA GEN 2 Straight Crimp Plug RG-59 RG-62 50 Ohm C Key Code 2FA1-NCSP-C65S1
Model 9903C | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Sealed Break Out Box, 1x6 + 2x3 Circuits + M6 I/O
Sealed Break Out Box, 1x6 + 2x3 Circuits + M6 I/O
www.amphenol-aerospace.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 22 0 R] /MediaBox[ 0 0 612 792 ...
PM111LHW Wide-beam Chirp-ready Pocket/Keel Mount - Airmar
2 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready PM111LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.