Search Results for 24 well plate area
ire and Cable Thermo-Trex Conductor and Multi-Pair Cable 2000 Shielded ...
41378 24/2pr 8 0.449 111 55004 41379 24/3pr 8 0.477 139 55004 For complete product ordering information, please scan the QR Code or contact your TPC sales representative Thermo-Trex® 2000 Shielded Cable is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 450°C / 850°F.
Module With straight PCB contacts Socket With peripheral sealing 5 ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
Charles Universal Broadband Enclosure CUBE-PM639158N2 General ...
LT-PM639158N2 7 th Printing Page 5 of 11 3.5. Lifting the CUBE See Table 1 for CUBE weight. Charles recommends the following procedure for lifting
Bead - Custom Cable
Based in Tampa, FL, Amphenol Custom Cable has over 35 years of expertise in building fiber and copper cables. Our Tampa facility integrates engineering, procurement, manufacturing, and support services to ensure the fastest and most efficient service possible. We specialize in custom cable assembly and offer quick-turn capabilities, with all manufacturing and support based in the U.S ...
TRO1-VU0 - amphenol-antennas.com
• Wideband omni antenna covering 617-5925 MHz • SISO • PCB ultra-thin rectangular shape • Thru-mount for normal tile surface mount and hard surface applications
M9547 Series - amphenol-aerospace.com
Category 24: Minimum integrity, IAW figure E-3, 7.7grams, 1 hour per axis EMI MIL-STD-461G CE101, CE102, CS101 CS114 (10 kHz to 400 MHz, Curve #5), CS115, CS116, RE101, RE102 (Fixed wing external), RS101 and RS103 (2 MHz to 18 GHz 50 V/m). Al tests are at full load and in accordance with the provisions of MIL-STD-461G – with shielded signals
Temposonics
RT4 SSI Datenblatt Temposonics ® Magnetostriktive lineare Positionssensoren Redundanter SSI-Ausgang Temperaturbeständiger Messstab Schutzart IP68
Duramate AHDM 24-29 - Amphenol Sine
AHDM06-24-29SR-059 Plug Kit, shell size 24, 29 positions, socket, reduced diameter seal, wide thread, cable clamp backshell. Comparable to PN# HD36-24-29SE-059. REQUEST A QUOTE. AHDPM24-BT-BK Size 24 Rubber Boot for DuraMate AHDP (SRA only) & AHDM, PVC, Black. Comparable to PN# HD30-24BT-BK.
power pin male | Amphenol Global Search | Amphenol
5 pin DeviceNet connector M12x1 24 VDC (-15 / +20 %); UL Recognition requires an approved power supply with energy limitation (UL 61010-1), or Class 2 rating according to the National Electrical Code (USA) / Canadian Electrical Code. up to -30 VDC up to 36 VDC 90 mA typical 1 % S-S 500 V (DC ground to machine ground) Linearity protocol mm + 0 ...
696-960 / 1695-2700 MHz - Amphenol Antenna Solutions
Wind Area 0.22 m 22.4 ft Wind Load (160 km/hr or 100 mph) 191 N 43 lbf CUD070X06Fxyz0 DUAL BAND | DUAL SECTOR | CANISTER ANTENNA | X-POL | FIXED TILT | 610 MM (24.0 IN) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
31770110000RAI - Amphenol Air LB
SIM plates; SIM - EN4165 series 3 connectors. SIM - EN4165 series 3 connectors (2&4 modules) - Plugs ... as well as PCB or component carrier versions. Fully REACH / RoHS compliant and conform to ABD0031 and FAR 25853 (Fire, Smoke and Toxicity). ... Phone +33 3 24 22 78 49. Email accueil@amphenol-airlb.fr. Categories. Products; Markets ...
RFM Series - アンフェノールジャパン株式会社
Avoid to put heat shrink boots around the contact crimping area. Due to technical modifications, all information provided is subect to change without prior notice Designed by Amphenol Socapex 14 ... - 24 2 Receptacle114 - SHORT LONG* Nb Cts Ø1.5 Nb Cts Ø 2.5 Nb Cts Ø 3.5 Plug 15 215 20 - 10 Receptacle115 315 SHORT LONG Nb Cts Ø1.5 Ø 2.5 Ø ...
696-960 / 1695-2700 MHz - Amphenol Antenna Solutions
Antenna Dimensions (Height x Diameter) 610 x 371 mm 24.0 x 14.6 in Weight without Mounting Bracket Kit 13 kg 28 lbs ... Wind Area 0.22 m2 2.4 ft2 Wind Load (160 km/hr or 100 mph) 191 N 43 lbf. CUD120X06Fxyz0 DUAL BAND | BROAD-BEAM 120°, HEART-SHAPE | CANISTER ANTENNA | X-POL | FIXED TILT | 610 MM (24.0 IN)
10-74914-4 | Amphenol Global Search | Amphenol
4-conductor, shielded, FEP cable, 10-ft, 4-socket plug to pigtail (for use w/ 3711 series accels) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected]
RECEPTACLE MATES Piezoresistive pressure transducer - PCB
866-ENDEVCO for recommended intervals, pricing and turn-around time for these services as well as for quotations on our standard products. Model number definition: 8530B M37 − XXX − Y Protection option 1 = Screen only 2 = Screen and black grease 3 = Black grease only 4 = No screen, no black grease Full scale range in psia-200 = 200 psia
Board-Level Connectors | Products - Amphenol
FCI Basics Minitek® Pwr 3.0 is a flexible and comprehensive solution designed for power applications with a current rating oup to 5A per contact. It is available in 2 to 24 circuits for dual row and 2 to 12 circuits for single row. Crimp, snap-in header and receptacle contacts are used to terminate 30-20AWG wires.
Module With straight PCB contacts Pin With peripheral sealing Contacts ...
Module With straight PCB contacts Pin With peripheral sealing Contacts #8 Tin-plated with Lead Polarization D
Amphenol D-Sub Connectors for Sale | Cables on Demand
Our d-sub connector portfolio includes both male (d-sub connector plug) and female (d-sub connector socket) gender connector variants in every industry standard pin-count / density / layout presently in use globally on a mass-scale; including all standard density D-Subminiature configurations (9-Pin DB9, 15-Pin DB15, 25-Pin DB25, 37-Pin DB37 ...
32426032000 - Amphenol Air LB
PIM plates. PIM plates; PIM plates accessories; 1900 - EN3545 connectors. ... with individual or shunted terminals, from 1 to 12 terminals, in different diameters. The protective cover fixing, as well as the terminal assembly’s fixing on structure are ensured by pillar bolts. ... Phone +33 3 24 22 78 49. Email accueil@amphenol-airlb.fr ...
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY C DCN 53609 01/24
surface area: sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 30:1 see notes see notes n/a smps male surface mount (tin-dipped) see pdm