Search Results for 2025年3月底四月初展会
00 O O THIS DRAWING IS FOR INFORMATION FEATURES. SPECIFICATIONS AND ...
00 o o this drawing is for information features. specifications and performance data shown hereon are the property of the corporation. no rights of reproduction
Thermometrics ZTP-115 Thermopile IR Sensor
Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C Thermistor for Temperature Compensation Thermistor Resistance (R-T Table) Lead Length (mm) Part No. 3.0 ZTP-115 6.7 ZTP-115L1 13.2 ZTP-115L
Thermometrics ZTP-115 Thermopile IR Sensor
Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C Thermistor for Temperature Compensation Thermistor Resistance (R-T Table) Lead Length (mm) Part No. 3.0 ZTP-115 6.7 ZTP-115L1 13.2 ZTP-115L
tim weaver | Amphenol Global Search | Amphenol
In general, tim-ber that is hotter than 20°C will give higher readings and timber colder than 20°C will give lower readings. An approximate manual correction of 0.5% moisture content per 5°C may be subtracted from timber that is above 20°C.
A3 -- UPDATE DRAWING Apr-10-2018WhiteTommy - Amphenol Sine
3) Note reference =X Clinton Township, MI 48036 ECO-MATE, RECEPTACLE, FLANGE, SIZE 12, 3 POS, PIN B RTS012*3Pxx A3 1 1 White Apr-10-2018 Tod Apr-10-2018 Tommy Apr-10-2018 NONE A1 FIRST RELEASED Jul-01-2017 Nick Tommy NOTESÿˆ(UNLESS OTHERWISE SPECIFIED) 1. MATERIALÿˆ SHELLÿˆTHERMOPLASTICÿ UL94 V-0. INSERTÿˆTHERMOPLASTICÿ UL94 V-0.
molex 9 pin connector | Amphenol Global Search | Amphenol
M 6 1 6 pin molex PicoBlade™ connector system Cable length 610 mm. UNITED STATES MTS Systems Corporation Sensors Division 3001 Sheldon Drive Cary, N.C. 27513 Phone: +1 919 677-0100 E-mail: info.us@mtssensors.com GERMANY MTS Sensor Technologie GmbH & Co. KG Auf dem Schüffel 9 58513 Lüdenscheid
Thermometrics ZTP-115 Thermopile IR Sensor
Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C Thermistor for Temperature Compensation Thermistor Resistance (R-T Table) Lead Length (mm) Part No. 3.0 ZTP-115 6.7 ZTP-115L1 13.2 ZTP-115L
Telaire T6613/T6615 Series Development Kit
Figure 3: Completing the Software Installation Installing the Device Drivers A third party vendor supplies the device drivers for the USB communications software. The Setup Wizard should automatically load their driver installation software. However, if the software has to be loaded manually, then you can find that installation program in the
Thermal Automotive Circuit Breaker 1610- 1
breaking capacity ≥ 3 break operations at 150 A, or ≥ 1 break operation at 2,000 A Vibration 5 g (57-500 Hz) ± 0.38 mm (10-57 Hz) (with mounting socket 12) to IEC 60068-2-6, test Fc 10 frequency cycles/axis Shock 25 g (11 ms) (with mounting socket 12) to IEC 60068-2-27, test Ea
Ø 80 MARK 2 - el-cab.com.pl
72.3 131.5 25.5 9 max 102.5 ø83 M10 0°- 75° 0°- 360° 0°- 45° 47 72.3 131.5 25.5 9 max 102.5 DIMENSIONI - DIMENSIONS ø83 M10 0°- 90° 0°- 45° 47 72.3 117.3 25.5 9 max 88.3 TYPE A TYPE B Singlechip technology 800 lumen 1300 lumen Ø 80 MARK 2 ALTE PRESTAZIONI - HIGH PERFORMANCES Può essere montato capovolto di 180° Can be mounted 180 ...
Thermal Automotive Circuit Breaker 1610- 1
breaking capacity ≥ 3 break operations at 150 A, or ≥ 1 break operation at 2,000 A Vibration 5 g (57-500 Hz) ± 0.38 mm (10-57 Hz) (with mounting socket 12) to IEC 60068-2-6, test Fc 10 frequency cycles/axis Shock 25 g (11 ms) (with mounting socket 12) to IEC 60068-2-27, test Ea
Telaire T6613/T6615 Series Development Kit
Figure 3: Completing the Software Installation Installing the Device Drivers A third party vendor supplies the device drivers for the USB communications software. The Setup Wizard should automatically load their driver installation software. However, if the software has to be loaded manually, then you can find that installation program in the
Ø 80 MARK 2 - el-cab.com.pl
72.3 131.5 25.5 9 max 102.5 ø83 M10 0°- 75° 0°- 360° 0°- 45° 47 72.3 131.5 25.5 9 max 102.5 DIMENSIONI - DIMENSIONS ø83 M10 0°- 90° 0°- 45° 47 72.3 117.3 25.5 9 max 88.3 TYPE A TYPE B Singlechip technology 800 lumen 1300 lumen Ø 80 MARK 2 ALTE PRESTAZIONI - HIGH PERFORMANCES Può essere montato capovolto di 180° Can be mounted 180 ...
el-cab.com.pl
%PDF-1.5 %âãÏÓ 319 0 obj > endobj xref 319 47 0000000016 00000 n 0000002066 00000 n 0000002180 00000 n 0000002704 00000 n 0000003151 00000 n 0000003188 00000 n 0000003302 00000 n 0000003414 00000 n 0000003663 00000 n 0000004179 00000 n 0000006729 00000 n 0000007056 00000 n 0000007669 00000 n 0000008358 00000 n 0000008760 00000 n 0000009117 ...
MC-TR4-14 | ANDREW
Four Sector Top Rail Kit, 14 ft 6 in face