Search Results for 20字 25行
RADIAFLEX Installation Instruction - RFS Technologies
(22,2 – 25,8 ft.-lb.) 12 14 15 1 ~10 mm (~0,4 in) Radio Frequency Systems • www.rfsworld.com Page 3 of 4 ... inspection reasons it is recommended to rough up approximately 10-20 mm (0,4-0,8 in) more than necessary. If necessary carefully scrap off more of the bulge from the jacket as done in step 1.
Media - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
APXVBL26B2 43-C-I20 - Amphenol Antenna Solutions
dB 26.6 25.1 24.1 Maximum Effective Power Per Port Watts 350 W Cross Polar Isolation dB 26 Interband Isolation dB 26 Specifications follow BASTA guidelines. 4-Port Panel Antenna (1x) 698-960 | (1x) 1710-2690 MHz
SIMEO06LUPB - Amphenol Air LB
NFC 93422 relay sockets - SCR 25 type; Relay sockets - H400-H600 type. Relay sockets for Rail - Fast on type; Relay sockets for Rail - For PCB; ... 20 dB: Fire; Smoke compliance: ABD 0031, EN 2591-317: Weight; Weight: 5.74 g: Technical files. 3D files. pdm_step_SIMEO06LUPB. pdm_3d_SIMEO06LUPB. Technical drawing.
Amphenol
Nennstrom bei 20°C / Nominal current at 20°C / Courant nominal à 20°C Kontaktgröße / Contact size / Taille de contact Max. Nennstrom / Max. nominal current / Courant nominal maxi (A) 10 8 15S / 16S 22 15 / 16 22 25 / 12 41 Kontaktgröße /60 / 100 / 8 74 160 / 4 135 500 / 0 245 Betriebsstrom / Rated current / Courant d’utilisation
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
CUSTOMER DRAWING M - Amphenol Sine
MFX-3990 Crimp Die - Size 16, 20-22AWG (S&F contacts only) ATT-16-00 Hand Crimp Tool - Size 16, 14-16AWG (S&F contacts only) ATT-16-01 Hand Crimp Tool - Size 16, 18-20AWG (S&F contacts only) ... 201800066 25.01.2018 VN 02 036 0026 6 01 Buchsenkontakt Bagatelle change: 04 01.04.2019 MTOLK ISO 2768-mH NPFEI NPFEI 2:1 201800125 31.03.2017 NPFEI 2 ...
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Electrical @ 25°C (72°F) unless otherwise stated Excitation 1.5 mA 10 VDC Max Input Impedance 5000 ±20% W Output Impedance 5000 ±20% W Environmental Temperature Range Operating -40 to 125 °C 40°F to 257°F Storage -55 to 150 °C-67°F to 302°F (Note 6) Mechanical Weight 0.04 grams Media Compatibility Clean, dry air noncorrosive gases
High Silicon Pressure Sensor Die - amphenol-sensors.com
Electrical @ 25°C (77°F) unless otherwise stated Excitation 1.0 mA 10 VDC Max Input Impedance 5000 ±20% W Output Impedance 5000 ±20% W Environmental Temperature Range Operating -40 to 257 °F (-40°C to 125°C) Storage (undiced) -67 to 302 °F (-55°C to 150°C) Mechanical Weight 0.00008 lb (0.04 g)
TECHNICAL FEATURES - rfstechnologies.com
20 hbf012-05u1s1-20f 30 hbf012-05u1s1-30f 40 hbf012-05u1s1-40f 50 hbf012-05u1s1-50f 60 hbf012-05u1s1-60f 70 hbf012-05u1s1-70f 80 hbf012-05u1s1-80f 90 hbf012-05u1s1-90f 100 hbf012-05u1s1-100f additional assemblies - 2 pair sm fiber length, ft model number 10 hbf012-05u1s2-10f 20 hbf012-05u1s2-20f 30 hbf012-05u1s2-30f 40 hbf012-05u1s2-40f 50 ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C
MMS 2 Moisture Measurement System - protimeter.com
70% to 99% (non-condensing) RH, ±3% RH at 77°F (25°C) Temperature range: 32°F to 122°F (0°C to 50°C) ±0.69%°F (±0.5°C) Nominal response: 30% to 90% and back to 30% RH in 45 seconds @ 68°F (20°C) Warranty 24 months on mechanical or manufacturing defects. Does not include wearing of parts or accessories. AAS-920-755C - 09/2024 ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Operation Manual R-Series Powerlink 551657 RevA EN
Temposonics® R-Series Profinet IO RT Operation Manual Table of contents 1. Introduction..... 3
PS SERIES PSVHP140 - amphenol-socapex.com
5 OUTPUT + 20 OUTPUT + 6 OUTPUT + 21 OUTPUT + 7 OUTPUT + 22 OUTPUT + ... 10 INPUT + 25 INPUT + 11 INPUT RTN – 26 INPUT RTN – 12 INPUT RTN – 27 INPUT RTN – 13 INPUT RTN – 28 OUTPUT RTN – 14 OUTPUT RTN – 29 OUTPUT RTN – 15 OUTPUT RTN – 30 OUTPUT RTN – 30 16 15 1 . www.amphenol-socapex.com Due to technical progress, all ...
Coach Multimedia Solutions - el-cab.com.pl
3 Coach Infotainment series 6Coach Infotainment series Coach smartInfotainment series 16Coach smartInfotainment series Coach Video 18Mobile Entertainment Product Overview 20Monitors 34 22Video Sources Coach Audio 24Coach Audio Coach Accessories 28 Microphones 32Loudspeakers Technology from Bosch turns driving into an experience and makes the passenger cabin become the 3rd living space, where ...
Tradeshows - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Amphenol
ATM, DuraMate™ and PanelMate™ Series Size 20 Contact & Tooling Options, cont. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025