Search Results for 182538 connectors
PDS3-43-694/3800 - 3 Way Power Divider - RFS Technologies
Connectors 4.3-10 female ELECTRICAL SPECIFICATIONS Frequency Range MHz 694 - 3800 Impedance Ohm 50 Max. VSWR / Return Loss, dB VSWR/dB 1.3 / 17.7 Split Loss dB 5.1 Max Rippel dB 0.4 Intermodulation (IM3) -160dBc (2x43dBm) Total Input Power W 400 TEMPERATURE SPECIFICATIONS Temperature Range °C (°F) -25 to +65 (-13 to +149) MECHANICAL ...
Amphenol Air LB
We would like to show you a description here but the site won’t allow us.
PicoBlade stackable breakout board - amphenol-aerospace.com
Cable Connector Amphenol MILITARY HIGH SPEED Amphenol MILITARY HIGH SPEED . Author: Stephanie Fritz Created Date: 6/26/2024 3:57:22 PM ...
Defense | Markets - Amphenol
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM MPO can be used with the whole range of EN4165 / SIM connectors. MTP/MPO connector directly plugs and locks itself into the module. Available from 12 to 48 fibers, Multimode, and Single mode.
PROPRIETARY AND CONFIDENTIAL STRIPLINE TRACE - Amphenol Ardent Concepts
2.150 2.300 2.590 1.388-.000 +.001 1.528.000 2x.920 1.050 2x.920 1.050 2x1.150 .000 2x1.150 1.201 1.201 .6496 .6496 a #2 tap thru a lid mounting 4 places #2 tapped holes
Molded “Y” & “T” Splitters - TPC Wire
4. CONNECTORS AVAILABLE ON REQUEST — TPC’s engineering group is familiar with many different types of connectors and can source what you need. Make the cable splitter a plug-and-play solution to fit your specific application. FEATURES & BENEFITS Cable Max OD: All Cable Exits up to 1.75" O.D. Rough Dimensions: 7" x 6" x 3"
Features and Benefits
port options and connector styles allow for flexibility and customization depending on the number of outputs needed. The housing accommodates splitters in 1x4, 1x8 and 1x12 formats. Robust plastic design is factory sealed to guarantee IP67 / 68 ingress protection and applicable GR-771-Core requirements. Mini Amphenol Multiport Terminal (Mini AMT)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
tvs06rf-15-4s yes connector, electrical, plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
The Advantages of Gold Plating in Connectors - Positronic
If a connector’s contacts will be exposed to corrosive environments or agents, gold plating can provide a strong defense and protect against oxidation and corrosion. Improved Electrical Conductivity. As a noble metal, gold does not react with other materials and chemicals in most environments. So long as the thickness of the gold plating ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
tvs06rf-11-98s yes connector, electrical, plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
3.6 KVA IsoG2 INSTALLATION INSTRUCTIONS & OWNER’S MANUAL
Shore Power Cable Connector 2-Pole, 3-Wire Grounding Type Plugs & Receptacles Shore Side Boat Side Power Inlet (Electrically insulated from the Boat) Main Shore Power Disconnect Circuit Breaker Transformer Case Encapsulated Single Phase Isolation T ransformer To Engine Negative Terminal or its Bus Black White Green 120 VAC Grounding Type ...
760.12.11.00 - AMPHENOL PROCOM
760.12.11.00 - AMPHENOL PROCOM
Model 137B21A | PCB Piezotronics
Model 137B21A:Quartz, free-field, ICP® blast pressure pencil probe, 1000 psi, 1 mV/psi, 10-32 connector . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English ...
Fiber to Antenna (FTTA) Interconnect Solutions | Fiber Optic Connectors ...
FTTA interconnect solution combines standard fiber optic LC components and copper contacts in a rugged, affordable package.
Excess Inventory - Page 2 of 4 - Amphenol Broadband Solutions
The G-PF-59 is a high-performance push-on F-connector adapter. Info Sheet. Request Quote. Part # Feed-Thru Connector F81CPBC – F81CP1NW. Feed-Thru F Connector, Circumference Premium Contact, Brass . Info Sheet. Request Quote. Sign up for our newsletter: Sign Up. For more information: Contact Us. Products; Solutions; Company. News;
TRIM-B13 - Spare Main Blade for Automatic Trimming Tool TRIM-LCF12-D01-A
Notes PRODUCT DATASHEET TRIM-B13 Spare Main Blade for Automatic Trimming Tool TRIM-LCF12-D01-A TRIM-B13 REV : A REV DATE : 11 May 2011 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
USB3CFTV - Dayanıklı Ethernet, USB ve Ekran konektörleri | Amphenol Socapex
Amphenol Socapex konnektör USB3CFTV, zorlu ortamlarda veri iletimi için son teknoloji bir çözümdür. Dişli kaplini ve MIL-DTL-38999 serisi III tipi ile bu konektör, zorlu koşullara dayanacak şekilde tasarlanmıştır ve savaş alanı iletişimi, topraklanmış araçlar, askeri aviyonikler ve genel endüstri kullanımı gibi uygulamalar için idealdir.